Search Results for nsa8420-9
Accelerometers / Vibration Sensors | PCB Piezotronics
Choose PCB vibration sensors for your research & development needs. We have thousands of sensors in our online shop in stock, ready to ship, with a lifetime warranty. To discuss specific applications, please contact us or request a quote.. Featured Accelerometers
PCB
ÄÛme%¿ðç‚®ìweà†Þâ ú,†fû•?J X\ýK¢¼Ïö|ý©ü9ûC| O éìöV G)Ô ˜ƒ&Ÿ,KºTb88 `{«)ã8¯‰n à»> [™ _ ôc b ¶£.â3Æ~^´”X\ý&¢¿5¿áû^#ÿ¢}¢ àÆ_þ&½ öVÿ‚²x£ö•øõáÿ ' ô‹(õy_ϹŽúGkx’6‘Ø ¸' qîE>V GÜôWÁ¿´'ü ^óá Æ¿ x[Kðf «Ùø~ùì äš‹ÆÓ ,Ÿ(B 0ëÐW ÿ Ý×?è i ...
P-U92-A2X1-1X0X-7X-REVD3
u 9 2 - a 2 x 1 - 1 x 0 x - 7 x mounting screws 0 - no mounting screws shipped 1 - with mounting screws m2 x 04 - 4.3 mm long shipped bulk in same tray with cage assemblies optional dust cover 0 - no dust cover d - with dust cover (shipped bulk in same box with cage & connector assembly) heat sink option 1 - no heat sink, no clip
Home - Amphenol Australia
Home - Amphenol Australia
W360-17-x Catalog - Amphenol Antenna Solutions
Gain 9.7 dBd / 11.8 dBi Electrical downtilt (x) 0°, 2°, 5°, 6° Input impedance 50Ω VSWR <1.5:1 IM3 (2x20W carrier) <-153 dBc Input power at 40° C 250 W Connector 7/16-DIN Female Lightning protection Direct ground: lightning finial at upper end Operating temperature -40° to +60° C -40° to +140° F
1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
Dimensions (Length x Width x Depth) 1306.3 x 407 x 98 mm 51.4 x 16.0 x 3.9 in Weight without Mounting Brackets: MET 17.0 kg 37.5 lbs Weight without Mounting Brackets: RET 17.3 kg 38.1 lbs Survival Wind Speed 201 km/hr 125 mph Wind Loads (160 km/hr or 100 mph) Front 649 N 146 lbf Side 148 N 33 lbf
Fiber Optic, Aviation, Energy, Industrial, Military, Naval | Contact
Contact Fiber Systems about fiber optics, cable assemblies & connectors for Military, Avionics & Industrials
8-Port Antenna
Upper Sidelobe Suppression, Peak to 20° dB > 16.6 > 16.9 > 16.9 > 16.8 > 16.5 Cross Polar Ratio - Main Direction (0°) dB > 14.6 > 14.6 > 15.1 > 14.9 > 14.9 Maximum Effective Power Per Port Watts 200 Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 recommendation. ELECTRICAL SPECIFICATIONS Ultra Wide Band Y2
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
mfk2252aw | Amphenol Global Search | Amphenol
Search Results for nsa8420-9 NPA Low Pressure 9 VDD Supply Voltage 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --NPA Amplified Output Pinout Output Option: Amplified Analog Analog Performance Parameters 5 volt Excitation 2 inH2O 5 inH2O Parameter Units Min Max Min Max Offset Volts 0.40 0.60 0.44 0.56 Span Volts 4 4
1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
2-Point Mounting & Downtilt Bracket Kit MKS04T02 40-115 mm 1.6-4.5 in 3.9 kg 8.5 lbs 1710-2170 / 1710-2170 MHz WBX045T19x000 Twin Band | Panel Antenna | 2x X-Pol | 45° / 45° | 19.0 / 19.0 dBi | Variable Tilt. 1710-2170 MHz 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90
696-900 / 696-900 MHz
3-Point Mounting and Downtilt Bracket Kit 36210008 40-115 mm 1.6-4.5 in 6.9 kg 15.2 lbs 696-900 / 696-900 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
696-900 / 696-900 MHz - Amphenol Antenna Solutions
3-Point Mounting and Downtilt Bracket Kit 36210008 40-115 mm 1.6-4.5 in 6.9 kg 15.2 lbs 696-900 / 696-900 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
PA-USB/485-2 - amphenol-antennas.com
Connectors --- Female 8 pins circular connector conforming to IEC60130-9 Techn. Application --- Wireless Communication Dimensions, Height x Width x Depth mm (in) 116 x 60 x 30 (4.5 x 2.4 x 1.2) PRODUCT OVERVIEW Product Type Protocol Adapter Configuration Protocol Adapter, USB Type A connection, AISG v2.0 compatible ELECTRICAL SPECIFICATIONS
696-900 / 696-900 MHz - Amphenol Antenna Solutions
2-Point Mounting and Downtilt Bracket Kit 36210006 40-115 mm 1.6-4.5 in 4.1 kg 9 lbs 696-900 / 696-900 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Model 086D05 Modally Tuned® Impulse Hammer w/force sensor and ... - PCB
Model 086D05 Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 5k lbf, 1 mV/lbf (0.23 mV/N) Installation and Operating Manual For assistance with the operation of this product,
7/8 Air Dielectric Cable - RFS Technologies
m (ft) 0.5 / 0.9 (1.8 / 3) PRODUCT DATASHEET HCA78-50JPL 7/8" Air Dielectric Cable HCA78-50JPL REV : H REV DATE : 09 Apr 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 3 of 5
LENGTH (Mxxx = METERS) - Amphenol Sine
A1 - TECHNICAL DATA SHEET RELEASE 05-JUN-14 KMM 44724K Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: