Search Results for ntc-2525sg50r0g
Temperature Sensors | NTC Thermistors
Thermometrics Diode Series of Glass-Encapsulated NTC Thermistors consists of a range of NTC chip thermistors in DO-35 style glass package (diode outline) with axial solder-coated copper-clad steel wires. Designed for accurate temperature measurement, control and compensation in various applications.
Epoxy Interchangeable Type SC | Thermometrics NTC Thermistors
Thermometrics Epoxy Type SC NTC Interchangeable Thermistors are sleeved interchangeable chip thermistors with heavy isomid insulated nickel lead wires. They provide accurate temperature measurement, control and compensation with use over a range of -40°C to 105°C (-40°F to 221°F) and high sensitivity greater than -4%/°C at 25°C (77°F ...
Thermometrics NTC Interchangeable Type SC Series Thermistors
Polyimide sleeved, interchangeable chip thermistors with heavy isomid insulated nickel lead-wires. Select appropriate part number below for resistance and temperature tolerance desired. For RoHS compliant product, please add the sufix “N” to the part label. Example: SC30F103VN.
Cross Reference Products | Part Number Search | Amphenol CS
To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3. Amphenol CS does not guarantee the suitability of the referenced product for the intended application. It is recommended to review drawings/specifications and/or samples before placing orders.
Thermometrics Type A040 Series NTC Thermistors - Amphenol
Thermometrics Type A040 Series NTC Thermistors are precision, solid state temperature sensors, that are fully electrically-insulated in a miniature package size. Interchangeable NTC Chip Thermistor, which produces a tight interchangeable tolerance against our published resistance versus temperature curve.
Thermometrics TG Series NTC Thermistors - amphenol-sensors.com
NTC Thermistors Features • High temperature resistance up to +300°C (572°F) • Chip type element • Fast response time • Water and oilproof design • Tin and Nickel-Plated options available Applications • Automotive (Water, Oil and Air Temperature Sensing) • Heating / Cooling Devices • Boiler Systems • Appliances Amphenol
NTC Type B Series - amphenol-sensors.com
Large glass coated bead thermistors on fine diameter platinum alloy lead-wires. Suitable for most low cost temperature measurement, control or compensation applications. The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL- PRF-23648.
Thermometrics NTC Type NC Thermistors - amphenol-sensors.com
Thermometrics NTC Type NC Thermistors - amphenol-sensors.com
NK Series Epoxy-Coated Chip NTC Thermistors - Amphenol
The NK Series of NTC thermistors offers temperature measurements to 1% accuracies in a wide range of R/T resistance curves to suit your application-specific temperature control needs. The epoxy-coated chip provides the ideal size and responsiveness that makes the NK adaptable to any packaging design needs. Features
NTC Type MS Thermometrics Epoxy-Coated Thermistor
NTC Type MS Thermometrics Epoxy-Coated Thermistor Description Epoxy-coated point-matched disc thermistors with 30 AWG 0.01 in (0.254 mm) nickel PTFE insulated lead-wires. Amphenol Advanced Sensors
Leadless Chip | Thermometrics NTC Thermistors
Values represent range of smallest to largest HM thermistor chips when soldering to an aluminum substrate 0.025 in (0.635 mm) thick using 2% silver solder. Features, specifications, and documentation for the Leadless Chip by Thermometrics. Check distributor stock to place an order.
Glass Miniature Series | Thermometrics NTC Thermistors
Thermometrics Miniature Series of Glass Bead NTC Thermistors offers a range of miniature thermoprobes consisting of a large bead thermistor hermetically sealed in the tip of a shock resistant solid glass rod. They offer improved, long-term stability and high reliability.
Glass Diode | Thermometrics NTC Thermistors
Thermometrics Diode Series of Glass-Encapsulated NTC Thermistors consists of a range of NTC chip thermistors in DO-35 style glass package (diode outline) with axial solder-coated copper-clad steel wires. Glass body provides hermetic seal and voltage insulation and excellent stability.
Type 95 Series NTC Thermistors for Medical
Thermometrics Type 95 Series NTC Thermistors are precision, solid state temperature sensors, providing high reliability and stability over an interchangeable range.
Thermometrics Type GE - Glass-Encapsulated NTC Thermistor with ...
Thermometrics Series of Glass-Encapsulated NTC Thermistors offer our proven NTC thermistors in a DO-35 diode style glass-encapsulated package. The glass body provides a hermetic seal, voltage isolation and excellent stability over a wide temperature range.
NTC Type HTP Series - amphenol-sensors.com
Thermometrics HTP Series of NTC Type High Temperature Probes consists of a bead thermistor hermetically-sealed in the tip of a shock resistant glass rod. These units are rugged and unaffected by severe environmental exposures, including high density nuclear radiation.
RL Series | Cryogenic Thermistor Probes - amphenol-sensors.com
Thermometrics RL Series of NTC Type Cryogenic Thermistor Probes are used in liquid level detection in various cryogenic liquids. For use in the range of 25°C/77°F (room temperature) to -196°C/-320.8°F (the boiling point of Liquid Nitrogen).
NTC Miniature Series - amphenol-sensors.com
• Miniature bead-in-glass probes feature high reliability, ease of handling and very fast response time. The longer body length makes them particularly well-suited for applications where fast response and immersion in fluids are the major requirements.
Glass TG Series | Glass-Sealed Radial | Thermometrics NTC Thermistors
Thermometrics TG Series of NTC Thermistors are glass-sealed radial type thermistors with a water and oilproof design, featuring high temperature resistance and accuracy. For use in a wide variety of applications, including automotive, heating/cooling devices, boiler systems and appliances.
Epoxy Interchangeable Type 95 | Thermometrics NTC Thermistors
Epoxy-coated interchangeable NTC thermistor chips with PTFE-insulated nickel lead wires. RoHS compliant. Features, specifications, and documentation for the Epoxy Interchangeable Type 95 by Thermometrics. Check distributor stock to place an order.