Search Results for number starting with 1 in india
SS510 EchoRange™ 200kHz Portable Survey, DT - 20m Cable - Airmar
Part Number SS510ER-200-66. ... Notes EchoRange Single Frequency 200kHz App Notes 1.0. User Guide EchoRange™ / EchoRange+™ And 200m Mini Altimeter Kit User Technical Manual. ... Quick Start Guides. Articles and White Papers. Technical Data Catalog (pdf) AIRMAR ISO Certification (PDF Download) ...
Model 111A22 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
rohs | Amphenol Global Search | Amphenol
Durable REACH/RoHS compliant plating for aluminum connectors, which outperforms Cadmium and exceeds 1000 hour salt spray requirements. Amphenol Tri-Start MIL-DTL-38999 Series III Connectors offer the highest performance capabilities for both general duty and severe environment applications.
Series III Core Range - Amphenol
UK, USA, France and India. Amphenol Ltd, based in Whitstable, UK, designs, manufactures and markets ... 1.234 MAX 31.34 MAX 1.220 MAX 31.00 MAX V THREAD.359 MAX 9.12 MAX.359 MAX 9.12 MAX.591 +.003 –.000 ... Odd numbers 9 to 25 Insert Arrangement (see below) Contact Style: P = Pin Contact S = Socket Contact
Mission-critical Power And Signal Connectors - Positronic
Part Number Search. Browse Connectors. Browse our product portfolio in three convenient ways: by product category, by product attribute or by application type. Browse; Drawing Library. This link gives you access to over 10,000 2D drawings and 3D STEP files for immediate download. ...
Amphenol Connector Reference Guide - Volume 2
Proprietary Part Number. Amphenol® Tri-Start Connectors (metal) can be ordered by coded part number. Ordering procedure is illustrated by part number TVPS00RF-9-35PB( ) as shown below: Connector Type. D38999/: designates MIL-DTL-38999 Series III Connector;
Temposonics® E-Series ER Position Sensors
Outputs: Analog, CANbus, IO-Link, SSI, Start/Stop; Specifications; Documents & Downloads; Certifications & Approvals; Output Stroke Length Resolution ... (serial number FNr.: 1822xxxx) IODD file For sensors from production week 23/2018 ... EMEA Region & India Temposonics GmbH & Co. KG . Auf dem Schüffel 9 58513 Lüdenscheid Germany +49 23 51 ...
profimess gmbh | Amphenol Global Search | Amphenol
Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840 ... 5 65 98 11 00. Amphenol Interconnect India www.amphenol-in.com 105, Bhosari Industrial Area Pune – 411 026 ... This marks the start of development, production and sales in Europe. 1990. Introduction of the Temposonics ® II. ...
QEPT-50G | Optical Transceivers | Products | Amphenol Aerospace
1+(607) 563-5724 akoenig@amphenol-aao.com ... Customer sampling upon request starting Q1-2023. Documents Complementary Products Request Quote. ... Part Number. Min Qty. Max Qty. Target Price. Delivery Date. Add Part. Submit. Amphenol Aerospace Products; Configurator; Sitemap;
About us - Casco Automotive Group
As an established international company with start-up energy and production facilities on five continents, Casco can offer customers local production and logistic services suited to their needs. Always in pursuit of new technologies and product opportunities, Casco has continued to expand its product line year after year, positioning the ...
TR Series Multicoax Catalog High Speed | Solderless
Insertion Loss -1 dB at 40 GHz @ 1 mm pitch Self-Inductance .5 nH Mated Height .76 mm and above Specifications Pitch 0.8 mm and above (area), .6 mm and above (linear) Frequency 40 GHz+ Insertion Loss -1 dB at 40 GHz @ 1 mm pitch Self-Inductance.5 nH Mated Height 1.57 mm Spring Probe™ Connect-R™ Contact TechnologyContact Technology
AN ADVANCED TORQUE AUDITING METHOD - PCB
A number of installations are performed to gain confidence in the experimental values. It is important to use a continuous drive method such as with a dc electric drive motor to qualify joints in order to minimize torque losses. Figure 4 represents a joint being qualified. The joint was tightened to 60 lb-ft (81 N-m), producing 7500 lb
MDP FTV - Mini DisplayPort 1.4 Rugged Interconnect system - Amphenol PCD
Search Part Number. Search. Products > Rugged Network Solutions > Rugged Video Display > MDP ... They feature a Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with anti-decoupling device and use display 1.4 protocol. The transmission bandwidth is 32.4 Gbit/s with 8.1 Gbit/s per lane. ... Amphenol India; 11/17/2023 Bayonet ...
ETV38999 Lightweight Composite Connectors - Amphenol Aerospace
Above part numbers include standard 500 cycle finish designation - gold plating over suitable underplate in accordance with SAE AS39029. ... Amphenol Tri-Start MIL-DTL-38999 Series III Connectors offer the highest performance capabilities for both general duty and severe environment applications. View Product 38999 Connector Savers ...
IMI Sensors: Industrial Monitoring Instrumentation - PCB
0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here
112116 | Amphenol Global Search | Amphenol
Part Number: 112116 Description: BNC ST CRP PLG 58-503PC-BR RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863. ...
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
2M801 is generally considered a legacy series. Its successor, the 2M805 series, has a number of important improvements, including a triple-start thread (which reduces the number of turns it takes to fully mate the connectors) and an EMI band (which increases shell-to-shell conductivity and greatly improves signal shielding).
Downloads - Temposonics
(serial number FNr.: 1822xxxx) IODD file For sensors from production week 23/2018 ... Start/Stop Document Part No. Revision Language ... EMEA Region & India Temposonics GmbH & Co. KG . Auf dem Schüffel 9 58513 Lüdenscheid Germany +49 23 51 95 87 0 +49 23 51 56 49 1; Linked In ...
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Type T, J, K,E,B,R,N,S: 0.1°C; T+ limited range 0.01°C resolution: Scanning Speed: 48 channels per second: Internal Memory: 4 gb for data collection: Input Impedance: 10KΩ. Source greater than 10KΩ produces open circuit indication: Common Mode Rejection: 160 db (8 inputs/sec) @ line frequency 145 db (12 inputs/sec) @ line frequency
battery connector | Amphenol Global Search | Amphenol
Amphenol's IPC-M350, an ideal battery solution interconnect, is capable of housing two separate 350MCM (185mm 2 ) contacts rated for up to 500A (UL rated). ... (all connectors UL rated to 600V, colors are identifiers to prevent accidents) Part Numbers. Distributor Stock Check - X. Target Markets & Applications. Amphenol CS.