Search Results for nvidia 50 series stock availablityu
Lithium Superpack 12, 8V/100Ah (M8) - Gemeco
Lithium Superpack 12, 8V/100Ah (M8) Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
IPA2151L3-VF-85 Infinity Premise Amplifier Series
Infinity Premise Amplifier Series Additional Info: Specifications Forward Units Condition IPA2151L3-VF-85 Output Ports 1 Frequency Range MHz 102 to 1002 Gain dB 102 -1002 MHz 15.0 ±1.5 Slope dB 102 -1002 MHz <1.0 Frequency Response dB p-p 102 -1002 MHz ±1.0 Return Loss (Input, Output) dB 102 -1002 MHz 18 dB minimum, 22 dB typical
AB-BD07FL-BDFL-QD003: X-Lok Standard Size | Amphenol LTW
AB-BD07FL-BDFL-QD003, ALTW’s X-Lok standard size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Request a Product Quote - TPC Wire
Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or customerservice@tpcwire.com.
EBY Electro - EB4210-XX-X00 Series - 10.00mm Spacing - SCREWLESS BLOCKS ...
EB4210-XX-X00 Series QUOTE AND SAMPLES. Fill out my online form. EB4210-XX-X00 SERIES Screwless Blocks. Maximum number of positions: 12. Centerline Spacing: 10.00mm Spacing (0.394") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 55 Amps. Wire ...
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
The NPA Series of Surface-Mount Pressure Sensors is provided in a miniature size as a cost effective solution for applications that require calibrated performance. Packaged in a SOIC14 pin surface mount, the NPA Series is available in gauge, absolute and differential pressure ranges with either mV, amplified analog or digital outputs.
320607 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
Standard Medical Cable Connector | Pulse-Lok Connector 331224
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 331224 Standard Medical Cable Connector | Pulse-Lok Connector 331224
Wideband log periodic 690 - 2700MHz, 4.3-10
3 dB Beamwidth, H-Plane 53 ° 50 ° 48 ° 52 ° 78 ° Gain 8.8 dBd 9.8 dBd 9.4 dBd 8.8 dBd 7.3 dBd VSWR < 1.5:1 Front-To-Back Ratio > 25 dB typical Passive Intermodulation -153dBc (3rd Order, 2 x Tx @ 43dBm) In iBwave Yes Mechanical Connection(s) 4.3/10(f) Dimensions 1335 x ø180 mm / 52.5 x ø7.0 in. Wind Load 250 N (160km/h) Weight 7 kg / 15. ...
FR-N-2SSM-01-10FS - HYBRIFLEX® RRH Optical Fiber Cable, 2 Single Strand ...
riser trunk and jumper cables are available in a large variety of fiber counts, DC counts and cross sections. Both pre-connectorized and on-site options are available. ... 50 FR-N-2SM-01-50FS 60 FR-N-2SM-01-60FS 70 FR-N-2SM-01-70FS 80 FR-N-2SM-01-80FS 90 FR-N-2SM-01-90FS 100 FR-N-2SM-01-100FS PRODUCT DATASHEET
FAQ | Amphenol Socapex
뒤로 이더넷 스위치 & 미디어 컨버터. 이더넷 스위치; 광섬유 미디어 컨버터; 코드셋 및 점퍼; ps 시리즈: 전력 디바이스 솔루션
6.0 ± 0 - svmicrowave.com
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Straight Female to 1.85mm Straight Male 6"
Whip Antennas GF 151 - amphenolprocom.com
Half-wave, 0 dB mobile antenna for the 2 m band using the GlassFix® mounting principle. Mounting on car window glass – no holes required. Double-adhesion procedure ensures fast and reliable fixing.
331202 | aldenproducts.com
Maximum Wire Gauge. 28. Housing Color
SIMEG0118VSN - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Shell plating: Olive drab cadmium: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention ...
Whip Antennas DFA 450/900-ZG/.. - AMPHENOL PROCOM
Ready-tuned and unity gain on both bands. Stainless steel ZG-mount with M8-thread whip-fastening system. This antenna makes it possible to: operate 450 MHz and 900 MHz transceivers alternately on the same antenna
2003-61XX-XX - Sheet1 - XMA Corp
impedance 50 ohms temperature range (°c) -55 to +125 power (avg) 1 watts power derates linearly from +45°c to <10% @+125°c power (peak) 500 watts (<5 µ sec pw, <1% duty cycle) mechanical inner conductor: beryllium copper per ...
ICP® ACCELEROMETER Revision: D - PCB
Mounting Thread M3 x 0.50 Male M3 x 0.50 Male W - Water Resistant Cable Electrical Connector Sealed Integral Cable Sealed Integral Cable Electrical Connection Position Side Side NOTES: [1] Typical. [2] Zero-based, least-squares, straight line method. [3] Transverse sensitivity is typically ≤ 3%. [4] See PCB Declaration of Conformance PS023 ...
Long flanged Receptacle monomodule With conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 356A03 TRIAXIAL ICP® ACCELEROMETER Revision: J ECN #: 53458 Performance ENGLISH SI Sensitivity(± 20 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4,905 m/s² pk