Search Results for nvidia 50 series stock availablityu
| 安费诺 Socapex - Amphenol Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
Wideband log periodic 690 - 2700MHz, 4.3-10
3 dB Beamwidth, H-Plane 53 ° 50 ° 48 ° 52 ° 78 ° Gain 8.8 dBd 9.8 dBd 9.4 dBd 8.8 dBd 7.3 dBd VSWR < 1.5:1 Front-To-Back Ratio > 25 dB typical Passive Intermodulation -153dBc (3rd Order, 2 x Tx @ 43dBm) In iBwave Yes Mechanical Connection(s) 4.3/10(f) Dimensions 1335 x ø180 mm / 52.5 x ø7.0 in. Wind Load 250 N (160km/h) Weight 7 kg / 15. ...
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 356A03 TRIAXIAL ICP® ACCELEROMETER Revision: J ECN #: 53458 Performance ENGLISH SI Sensitivity(± 20 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4,905 m/s² pk
ATM04-3P - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
CERTIFICATE OF COMPLIANCE - Temposonics
R-series, Models RP, RH, and R Gen V, followed by alphanumeric characters; G-series, Models GP, GH, and GB, followed by alphanumeric characters; E-series, Models EP, EP2, EH, EL, ER, and ET, followed by alphanumeric characters . Have been investigated by UL in accordance with the component
N-Type Adapters - RF Coaxial Adapters | Amphenol RF | Page 3
Amphenol RF offers a full range of N-Type Adapters designed for radio frequency applications. N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Rectangular connectors - Amphenol Air LB
Amphenol Air LB offers a wide range of rectangular connectors: modular or monoblock, metallic or full composite, with or without plating (shielded or not), sealed or not, for wire-to-wire or wire-to-PCB connections, our products are designed to cope with many demanding applications.
SIMEG0412PB - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
Long flanged Receptacle monomodule With conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
EBY Electro - EB4210-XX-X00 Series - 10.00mm Spacing - SCREWLESS BLOCKS ...
EB4210-XX-X00 Series QUOTE AND SAMPLES. Fill out my online form. EB4210-XX-X00 SERIES Screwless Blocks. Maximum number of positions: 12. Centerline Spacing: 10.00mm Spacing (0.394") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 55 Amps. Wire ...
6.0 ± 0 - svmicrowave.com
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Straight Female to 1.85mm Straight Male 6"
E‐MOBILITY ‐ PRODUCTS TECHNOLOGY & CAPABILITIES
EMI Shielding available Plastic or Meral Housing Different Plating Available Up to 500H Salt Spray. www.amphenol.com www. amphenol.com CHARGING CONNECTIONS COMPLIANT TO THE STANDARDS: SAE 1772 ...
ABS Coaxial Cable Product Information Sheet Type: T10625JBA
625 Series Coaxial Cable Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric Seamless Aluminum Tube Outer Conductor ... Capacitance, Nominal 15.3 pF/ft 50.2 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 0.86 2.82 Outer Conductor 0.23 0.75 Loop 1.09 3.57 Attenuation, Maximum @ 68 °F (20 °C) ...
SIM2D122KSL - Amphenol Air LB
SIM plate Standard 2 modules Metallized Bright nickel 12 rows Without polarization nut
B75 High Wide Chirp, 600W, 20° Tilt, Humminbird #9, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SIME1602PBGBR - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Standards are also available for other temperature ranges in a variety of sizes and enclosures. Amphenol Advanced Sensors. ... 30°C, 37°C, 50°C, and 60°C. For the range of 0°C to 100°C, calibrations are performed at the triple point of water, 25°C, 30°C, 37°C, 60°C, 80°C, and 100°C. Two-wire calibrations are performed using a ...
Technical features - rfstechnologies.com
This PDS*E series are Power Splitters, designed to evenly split high power cellular signals with minimal reflections or loss. They are specified to cover 694- 3800 MHz. ... Impedance Ohm 50 Max. VSWR / Return Loss, dB VSWR/dB 1.25 / 19.1 Split Loss dB 6.4 Max Rippel dB 0.3 Intermodulation (IM3) -155 dBc with 2x43 dBm tones
6861308NG - amphenol-antennas.com
Maximum Power (Per Port) 350 W (at 50° C ambient temperature) Intermodulation 3rd Order for 2 x 43 dBm Carrier < -153 dBc 4-Port Antenna 690-960 | 1710-2690 MHz 6861308NG 65° 2497 mm 2-Band, 4-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2497 mm. Several patents pending regarding this product. Quoted performance parameters are provided to ...