Search Results for nvidia geforce gt 1030 release date
Minitek® Pwr CEM-5 PCIe® Connector System - Amphenol CS
Amphenol introduces the Gen 5, Minitek® Pwr PCIe® connector system. This new introduction CEM 5.0 PCI Express® 12VHPWR auxiliary hybrid connector and cable assembly support the 600W GPU cards. The 12VHPWR connector is not designed to mate.
Amphenol’s Connectivity Solutions for AI and ML
Amphenol’s Mini Cool Edge 0.60mm connector is well-suited for AI and ML applications due to its high density and high-speed capabilities. It meets specifications such as SFF-TA-1002, Gen Z, EDSFF, and OCP NIC 3.0, making it compatible with various industry standards.
10154550-1131Y0LF | 101545501131Y0LF - Amphenol
Amphenol is one of the leading manufacturers of Card Edge Connectors. Contact us today for more details of PCie Gen5 SMT Connector, Part Number 10154550-1131Y0LF
History - Amphenol Ltd
162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL-38999 Standard Connectors; Terrapin. Terrapin Miniature Ruggedised IP68 Connectors; Iguana. Iguana Sealed 38999 Series 3 for PCD Application; Stingray. Stingray 360 Blind Mate Magnetic Connector; Raptor. Raptor High Voltage High Altitude Interconnect; Rhino
10146027 | Amphenol Global Search | Amphenol
Extending differential signaling to 16GT/s and 32GT/s for next Generation systems. PCIe connector overpass Gen 4 and Gen 5 high speed performance. Footprint backward compatible with Gen 3/2/1 (Straddle mount excepted) 85ohms reference impedance. Data rate: 16 GT/s, up to 32GT/s. TECHNICAL INFORMATION. MATERIAL. Contact Base Metal: Copper alloy.
catalog | Amphenol Global Search | Amphenol
Download the latest Amphenol TPC Wire & Cable product catalog now and take the first step towards superior performance and reliability. We proudly present the newest edition, packed with cutting-edge solutions, detailed specifications, technical data, and guides designed to meet the demands of today’s most challenging environments.
MS3106A16S-1S | Amphenol Global Search | Amphenol
Find various products and information related to ms3106a, a type of connector used in military and industrial applications. See specifications, dimensions, catalogs, and links for different models and manufacturers.
Gen Z – The Next Gen Computing Architecture - Amphenol CS
Gen Z is a new open-system interconnect consortium aiming at providing advanced memory access to data and device. Gen Z physical layer leverages IEEE-802.3 and PCIe specification.
OverPass™ Cabled Backplane | High Speed - Amphenol CS
Amphenol CS offers high-speed cabled backplane solutions meeting 112G PAM4 PCIE SFF-TA-1016 standards supporting cable mating with backplane cable, press fit headers, right angle and orthogonal configurations.
20021321-00010C4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Minitek127 ® . Contact us today for more details of Minitek127 ® , part number 20021321-00010C4LF.
Future of High-Performance Computing and Interconnect Technologies ...
PCIe® Gen 7.0 Doubles Data Rate to 128 GT/s For Data-Intensive Markets Feb 6, 2025 Amphenol Partners with Keysight and MultiLane for Demos Jan 28, 2025 Amphenol Communications Solutions Pioneers Innovation: Launches Two Made-in-India Tech Solutions at Bharat Mobility Global Expo 2025 Jan 22, 2025
10114830-10102LF | 1.25mm Wire to board | Amphenol
Amphenol is one of the leading manufacturers of MINITEK® WTB 1.25MM. Contact us today for more details of MINITEK®, part number 10114830-10102LF.
ME1016810203081 | Mini Cool Edge 0.60mm | Amphenol
Contact us today for more details of Cool Edge Connectors, Part Number ME1016810203081.
F31L-1A7H1-11033-E110 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F31L-1A7H1-11033-E110
630510005 | QSFP 100G Loopback | Amphenol
QSFP Loopback, Mode Select, 1.5W, 0dB Attenuation, Green Lanyard, No Eye/Jitter Test, 28G / Lane
10134160-5330LF | Minitek® Pwr 3.0 | Amphenol
Contact us today for more information of Minitek® Pwr 3.0 Connector, Part Number 10134160-5330LF.
PCI Express Gen 3 Card Edge Connectors - Amphenol CS
wwwapenoccco Disclaimer Pease note tat te above noraton s sbect to cange tot notce TECHNICAL INFORMATION PCI Express® Gen 3 Card Edge Connectors MATERIAL § Contact Base Metal: Copper alloy § Contact Area Finish: Gold over nickel § Solder Area Finish: Tin over nickel or tin-lead over Nickel § SpecificationMetal Board Locks: Copper alloy § §Board Locks Finish: Tin over nickel or tin-lead ...
G42R12312HR | Overpass - Mini Cool Edge IO | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connector. Contact us today for more details of Overpass - Mini Cool Edge IO connector, Part Number G42R12312HR.
10142890-030A3EHLF | BergStak ® 0.40mm | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStak ® 0.40mm Self-Alignment, part number 10142890-030A3EHLF
59453-042110EDHLF | 0.50mm pitch Flex Connectors | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of 0.50mm Flex Connectors, part number 59453-042110EDHLF.