Search Results for nvidia graphics cards 5070
Hyper Cool Edge Connectors | Storage and Server Systems - Amphenol CS
Support single-ended, high-speed diff pairs up to 64G PAM4. Upgradeable up to 112G PAM4. Have any questions? Talk with us directly using LiveChat.
DDM50S | D-Subminiature | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
PCI Express® Gen 4 & Gen 5 Card Edge Connectors - Amphenol CS
Amphenol PCIe Gen 4 & Gen 5 CEM connectors meet and outperform industry standard PCIe 4.0 & 5.0 (Proposed) requiring higher speed performance. The optimized series supports backwards mating and is footprint compatible with PCIe 3/2/1.
10163894 | Amphenol Global Search | Amphenol
This new introduction CEM 5.0 PCI Express® 12V-2x6 auxiliary power connector and cable assembly support the 600W GPU cards. The 12V-2x6 auxiliary power connector is not designed to mate with legacy PCI Express® 2x3 and 2x4 12V Auxiliary Power connectors.
PCI Express ® Gen 6 Flip CEM Card Edge Connectors
The PCI Express ® Gen6 Flip CEM Card Edge Connectors offer a new 1.0mm pitch vertical card edge connector designed in line with PCIe ® mating interface standards.
XCede® | Backplane Connectors | Amphenol
DESIGNED TO SUPPORT 56G DATA RATE REQUIREMENTS. The Xcede ® product family allows for scalable data rates up to 56Gb/s with minimal cost. The flexibility of the design and available configurations allow for a complete solution for all system architectures.
D-Subminiature High Power Series | Peripheral I/O Connectors - Amphenol CS
Amphenol's high power D-Subminiature High Power Series connectors with *75A current rating is available in cable (Solder/Crimp) and board versions.
CFP4 | High Speed Interconnects | Amphenol
Rated for 25Gb/s per channel with resonance dampening for improved signal integrity, CFP4 has up to 60% lower power consumption versus CFP. The CFP4 series includes a plug connector on the mating interface to improve accuracy and aid in delivering high speed performance.
467-5010-A64 | VHDM-HSD | Amphenol
VHDM-HSD™, Backplane connectors, Vertical Orientation, Press Fit Termination, 5 Row HSD, 10 positions, right, A-Key, 5.15mm (0.202in), Header. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
SFW18R-1STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 18 Position, Bottom side Contact, Side Entry Surface Mount ZIF Connector, Lead Free. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
Product Configurator | Power Solutions - Amphenol CS
10143473, 10143483, 10141042 - High Density Power and Signal Connector. 06.06.2018 ...
54121-107031050LF | BergStik® | Amphenol
BergStik ®, Board to Board connector, Unshrouded vertical stacked header, Through Hole, Single Row, 3 Positions, 2.54mm (0.100in) Pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
SHIELDED RIGHT ANGLE BOARD CONNECTOR - Amphenol CS
SHIELDED RIGHT ANGLE BOARD CONNECTOR - Amphenol CS ... Connector
DisplayPort Connector System - G46 Series - Amphenol CS
Amphenol DisplayPort connector system is a scalable solution that transmits 1, 2 or 4 lanes of High-Definition video at 2.7Gb/s per lane up to a maximum of 10.8Gb/s. DisplayPort also allows flexible allocation of available bandwidth between audio and video. § Insertion Force: 44.1N (4.5kgf) max. Per EIA 364-13.
RJHSE5084 | Modular Jacks | Amphenol
Modular Jack - Right Angle, Input Output Connectors 8P8C, RA, Without Shield, With LEDs. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below.
G50A0121F20EU | POGO PIN | Amphenol
Amphenol is one of the leading manufacturers of connectors. Contact us today for more details of POGO PIN, Part Number G50A0121F20EU.
ExpressPort SFP+ - Amphenol CS
§§Card Entry Slot: 1.0mm-thick integrated circuit cards §§Contact Normal Force: 100 grams §§PCB Thickness Single Side (Cage): 1.57 mm (0.062 in.) min. §§PCB Thickness Belly to Belly (Cage): 3.00 mm (0.118 in.) min. §§Unmating Force (Cage): 11.50 N max. §§Insertion Force to PCB (Cage): §§1000 N for 2 port §§2100 N for 4 port
Cables on Demand - Amphenol CS
At Amphenol Cables on Demand, we recommend 75 Ohm coaxial cables for video and low-power applications... Our Null Modem cables are ideal for facilitating RS-232 communications between DTE's (Data Terminal... GPIB Cables (IEEE-488 Cables) by Amphenol Cables on Demand -- Buy Directly from the Inventor of GPIB...
Gen Z – The Next Gen Computing Architecture - Amphenol CS
Gen Z interconnects solutions come in 1C, 2C, 4C, 8C pin, and 4C-HP high power configuration, and vertical, right angle, straddle mount and orthogonal orientation. The 4C-HP version could replace Card Edge Module connector and power supplier cable for PCIe card application.
SlimSAS - OverPass - Internal Solution - Amphenol CS
Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC Solutions. Input Output. OverPass. Power. Cables on Demand. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Transceivers. Transceivers. Active Optical Cables (AOC)