Search Results for nylon cable clamps
LDG P-Clamps - Amphenol PCDAmphenol PCD
Low Durometer Grommet (LDG) P-Clamps use a soft rubber for clamp cushioning, reducing wear and tear on mission critical cable harnesses without compromising strength and performance. Specifically designed for high performance aerospace cables, such as the MT/MTL product lines, LDG P-Clamps are easy to use, simple to maintain, and are available ...
U-Snap Clamps - Amphenol PCDAmphenol PCD
Lightweight Nylon quick latching clamp for each wire harness routing. Interchangeable grommets provide flexibility for any fluctuation in wire bundle DAI. Snap Open/Close feature allows installers to replace, repair wire bundle without removing the clamp. VHB Tape or Screw Mount options available providing installers with options throughout the ...
Clamps Archives - Amphenol PCDAmphenol PCD
Pre-mount and pre-lock clamp styles available, making for easier installation and removal, with additional quick turn custom solutions. Supporting multiple grommet sizes and materials to suit wire, hydraulic, and fuel system needs.
Cable Glands and Cord Grips - Amphenol Industrial Operations
Variety of Styles: Cable glands available to accommodate any cable type. IP Ratings Included: Watertight seals allow for both indoor and outdoor applications. Machined Components made from brass and stainless steel.
P-Clamps - Amphenol PCDAmphenol PCD
Designed to replace and outperform traditional metal clamps. Featuring an overmold silicone cushion on a PEEK polymer plastic, our clamps are completely non-corrosive and non-conductive, lightweight, and very durable. Hinge design provides enough clearance for easy wire bundle installation.
Grip-Seals® Nylon Cable Glands - tpcwire.com
Our Grip-Seals Nylon Cable Glands are available in straight and 90° configurations. Provides uniform compression for a proper seal. Prevents bushing damage and results in a tight, uniform seal on the cord surface. One part number covers a variety of cord diameters. Resists impact and corrosion. Provides exceptional gripping strength.
Tools & Accessories - Amphenol Sine
C01600V00001012 Protective cap for female cable connector. Comparable to 08-2300-000-000, CA00SD3.
Wire Separators - Amphenol PCDAmphenol PCD
Separate cable harnesses from one another and organize cable routing throughout the aircraft. Available in Nylon or PEEK, parts maintain clearance between two parallel or crossing cable harnesses preventing wire abrasion. Qualified to ABS1144, nine sizes are available.
cord claming | Amphenol Global Search | Amphenol
Offering a wide range of clamping solutions, our innovative 75P Clamps, 86P Clamps and P-Clamps meet or exceed aerospace standards, such as AS21919, M23190, MIL-DTL-85052, RTCA DO-160, and ABS1916. Pre-mount and pre-lock clamp styles available, making for easier installation and removal, with additional quick turn custom solutions.
Cable Management - Amphenol TPC Wire & Cable
A full product family of cable glands in aluminum, nylon, or stainless steel, with or without strain relief, to extend the life of your cable. Ceramic, fiberglass, silicone, and abrasion-resistant cable sleeving for exceptional protection and peace of mind.
Accessories and Other | Products - Amphenol
Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products.
Cable & Pipe Management Archives - Amphenol PCD
Customizable Cable Supports made from nylon, designed to fix onto an aircraft’s airframe, fuel tank or engine applications. Provide cusomizable solutions at a lower cost than Titanium. Meet or exceed aerospace standards, such as AS21919, M23190, MIL-DTL-85052, RTCA DO-160, and ABS1916.
IDS-22-4 Amphenol
commercial cable glands have been successfully used at major OEMs. Features: • Complete line of Metal and Nylon Industrial cable glands available • Entry threads range from PG7 through PG48 and M12x1.5 through M90x2 • IP68 Rated • Temp Range: -20°C~+105°C • UL 94V-2 approved material IDS-22-4 Amphenol®
OMEGA Clamps - Amphenol PCDAmphenol PCD
Omega Clamps were developed to replace and outperform metal P-Clamps and Saddle Clamps. Featuring an over-mold silicone cushion with PEEK polymer, our clamps are completely non-conductive/non-corrosive, lightweight, and very durable.
Cable Supports - Amphenol PCDAmphenol PCD
Cable Supports are made to fix on an aircraft’s airframe, helping to secure and manage cable harnesses as they run throughout the aircraft body. They are offered in nylon, ultem, and PEEK and are designed for use in airframe, fuel tank, and engine applications.
86P Clamps - Amphenol PCDAmphenol PCD
86P clamp is an ideal replacement to industry standard metal clamps (i.e. AS21919). Featuring a snap locking system, pre-mount ability and a bottom hinge for easy wire bundle installation that saves time.
Cable & Pipe Management Archives - Page 2 of 3 - Amphenol PCD
Customizable Cable Supports made from nylon, designed to fix onto an aircraft’s airframe, fuel tank or engine applications. Provide cusomizable solutions at a lower cost than Titanium. Meet or exceed aerospace standards, such as AS21919, M23190, MIL-DTL-85052, RTCA DO-160, and ABS1916.
75P Clamps - Amphenol PCDAmphenol PCD
75P Cable Clamps are a 1-for-1 replacement to outperform industry standard metal clamps (i.e. AS21919). Designed with a locking feature, stacking ability, weight savings, durable PEEK polymer band that is non-corrosive and non-conductive and multiple cushion material options that allow installers to use in multiple applications.
Over-Braided Cables - Amphenol PCDAmphenol PCD
Nylon & Nomex are used for cable jacketing & vary based on operating temperature. Sophisticated interconnect systems to deliver greater power and speed to meet the requirements of modern and future flight applications. Modern soldier kit is evolving to feature heads-up displays, advanced communications equipment, various types of optics, and more.
Conduits - Amphenol PCDAmphenol PCD
Conduits provide support for wire bundles where separation or protection from other systems or structures is necessary. Conduits can be installed anywhere in the aircraft, including the wings. Available in various standard configurations, sizes, and are customizable.