Search Results for nylon connector
Item # NX303AB1R, Push-Button Switches with Contact 3
Glass filled nylon : Plunger Travel.085 inch (approx.) Action: Momentary : Operating Force: 3 to 5 lbs : Weight.050 lb maximum : Case: Aluminum alloy, 2001 - T3, anodized in accordance with MIL-A-8625 : Body: Diallyl phthalate in accordance with MIL-M-14 : Terminals: Threaded 2-56 NC-2B : Terminal Hardwware
EXCEL|MATE MCMSD - TECHNICAL CHARACTERISTICS
MCMSD is an Electric Vehicle-friendly connector that has been mainly designed for Energy Storage. MECHANICAL Mating cycles ≥ 50 cycles ELECTRICAL Rated current: 350A@ ambient temperature 70°C Rated voltage: 1500V (DC) Insulation resistance: 200 MΩ Min Dielectric withstanding voltage: 4000V AC ENVIRONMENTAL Ambient temperature: -40 to 70°C
1900SIM CONNECTORS - Amphenol PCD
1900SIM CONNECTORS. 2 AMPHENOL AIR LB - 2 rue Clment ADER, ac de W - 08110 CARIGNAN - FRANCE Tel : 0.24.22.78.49. - Fax : 0.24.22.78.75 - www.amphenol-airlb.fr PRESENTATION 1900SIM is a rectangular, modular and sealed connector, in lightweight composite.
Model 378B02 | PCB Piezotronics
Model 378B02:1/2" prepolarized free-field condenser microphone, 50 mV/Pa (+/-1.5 dB), 3.75 Hz - 20 kHz (+/-2 dB) with 1/2" ICP® preamplifier
Internal SAS Cables for Sale | Cables on Demand - Amphenol
Amphenol CS-SASDDP8282-000.5 29 position SAS to SATA Drive Connector Dual Data Lanes Cable 0.5m (Based on 2 vote(s)) Code: CS-SASDDP8282-000.5; Buy 0.5m Amphenol CS-SASDDP8282-000.5 Cables Direct from the Factory at Cables on Demand. Amphenol SAS to SATA cables support differential pair signaling with low-skew pairs and improved EMI rejection.
SS24M1G10 Socket Contact, Stamped, Gold 10µ", Range 26-24 AWG
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... RB00011914 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 14. REQUEST A QUOTE. RB00011916 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 16.
Solder-On PCB Edge Launch and Surface Mount Connectors
SV Microwave’s high speed RF/coaxial solder-on bulkhead edge launch and low profile surface mount connectors are ideal for high frequency PCB applications where precision is critical. These female connectors feature a new body style design and are available in SMA, 2.92mm, 2.4mm and 1.85mm series. ...
Whip Antennas CT 30-ZP4 - AMPHENOL PROCOM
Delivered with 4 m cable permanently attached to the mount and terminated with FME-connector. Specifications. Electrical; Model: CT 30-ZP4: Frequency: 30 MHz: ... 50 Ω: VSWR: 1.3:1: Bandwidth: ≥ 350 kHz @ VSWR ≤ 1.5: Mechanical; Materials: Whip : Stainless steel, Nylon, Chromed brass Mount : Chromed brass Weather- and shockproof plastics ...
10138978-12111LF | Minitek ® Pwr 4.2 BMI | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more information of Minitek ® Pwr 4.2 BMI Connector, Part Number 10138978-12111LF ... Dual Row, Vertical Through Hole Header, Tin plating, 12 Positions, Natural Color, Nylon 66, GW Compatible, Tray packing. Environmental Compliance. Click to download ...
µCom & TVµCom USB3.2 Gen1 - amphenol-socapex.com
Harsh Environment Connectors These specific adaptations of µCom and TVµCom are optimized for USB3.2 Gen1 and intended for connection and disconnection in harsh environment military and aerospace applications. Main Features Description Data Transmission: • USB specification 3.2 Gen1. • Data rate up to 5Gb/s for high speed USB
Amphenol 97 Series Standard Cylindrical Connector
Cylindrical Connectors. See www.amphenol-industrial.com for on-line catalogs or contact Amphenol, Sidney, NY. ** These steps are for solder type connectors which are described in detail on pages 3-19. If a crimp type connector is needed, the same steps apply, however, you should consult pages 20-29 for details on 97 Series connectors with crimp ...
Temposonics
Protective pipe: nylon blue. Electrical connection . Supply voltage: CS: 5 VDC (tolerance range 4.75 - 5.5 VDC), CM: 12 VDC (tolerance range 9 - 15 VDC) Max. power consumption: max. 40 mA ... JST connector KRD for insulation displacement connection without cable 370500 JST connector PHR-4 with cable 1 m 253396-1000 ...
USB Type-C connection system for harsh environment - Amphenol Socapex
USB3CFTV is a ruggedized solution for USB Type-C standard connectors. Based on MIL-DTL-38999 series III type, plugs, and receptacles are mated thanks to a Tri-Start thread coupling mechanism. This solution strengthens and protects your devices against fluids, dust, shocks, and disconnection due to vibrations.
Connector Guide - Airmar
Navigate the world of marine sensor connectors with Airmar's comprehensive Connector Guide. Explore our informative resource to identify and understand the various connectors used in our transducers and sensors. Find the right connector solutions for your marine sensing needs with Airmar's Connector Guide.
CA0161F116005 Ecomate 7 Position (6 +PE) Female Receptacle, - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ CA0161F116005 Ecomate 7 Position (6 +PE) Female Receptacle, 16AWG Leads, UL1015 , 0.5 Meter-Ecomate 7 Position (6 +PE) Male Receptacle, 16AWG Leads, U
RT0W71419PNH Jam Nut Receptacle, Male, 20AWG, 5A, 7.5(machined)/150V
ecomate Connectors; ecomate RM; 14-19 Position; JAM NUT RECEPTACLES; RT0W71419PNH Receptacle, Jam Nut, 19 Position, Male, Shell Size 14. Compatible to part # UT0W71419PH ... RB00011914 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 14. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact.
Item # NX303FB1R, Push-Button Switches with Contact 3
Glass filled nylon : Plunger Travel.085 inch (approx.) Action: Momentary : Operating Force: 3 to 5 lbs : Weight.050 lb maximum : Case: Aluminum alloy, 2001 - T3, anodized in accordance with MIL-A-8625 : Body: Diallyl phthalate in accordance with MIL-M-14 : Terminals: Threaded 2-56 NC-2B : Terminal Hardwware
RT06123SNHEC03 Plug, Female, with Silicone O-ring Seal and End Cap with ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... RB00011912 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 12. REQUEST A QUOTE. MP14M23F Pin Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG.
Harsh Environment Fiber Optic Connector Selection - Amphenol Fiber ...
Harsh Environment Fiber Optic Connector Selection - Amphenol Fiber ...
HB158-21U6S24-70M - HYBRIFLEX® - RFS Technologies an Amphenol Company
PVC/Nylon: DC Cable Single Bending Radius: mm (in) 157 (6.2) DC Cable Diameter: mm (in) 7.8 (0.308) DC Standards (Meets or Exceeds) For use in UL 1569, PVC Nylon, RoHS/REACH Compliant: ... 7-16 DIN Male Connector for 1-15/8" Coaxial Cable, OMNI FIT™ Premium, Straight, O-Ring and compression sealing.