Search Results for nylon wire to wire conn
OCTIS™ OUTDOOR I/O SYSTEM - アンフェノールジャパン株式会社
Right angle board connector, cable connector kit and cable assembly ROBUST I/O FOR HIGH RELIABILITY AND PERFORMANCE The versatile OCTIS™ I/O system, using multiple industry standard interfaces, features high speed signal and power, lightning protection, EMI shielding, and ease of installation for outdoor, compact and harsh environments.
Which Category Cable Shall I Choose? - Amphenol Broadband Solutions
In this day and age, we are constantly seeking the next electronic device that will make our lives easier and help us move one step closer to having a home […]
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
7-16 Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm
Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. 7-16 Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 272117. 7-16 Jack to N-Type Jack Adapter 50 Ohm Straight 242137. 4.3-10 Jack to 2.2-5 Plug Adapter 50 Ohm Straight AD-4310J225P-1.
Digital Yacht | Electrical - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Protimètre HygroMaster 2 | Sonde de température infrarouge
POIDS BRUT: 8 oz (227 g) DIMENSIONS (LOXLAXH) 7 po X 3,2 po X 1,5 po (178 mm X 81 mm X 38 mm) ECRAN LCD: couleur: PILES (INCLUSES) 9 V: GARANTIE: 24 mois sur les défauts mécaniques ou de fabrication.
Model 7253DM3-50 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Whip Antennas GF 151 - amphenolprocom.com
FME-cable to be ordered separately: Colour: Black: Height: Approx. 92 cm / 36.22 in. Weight: Approx. 0.09 kg / 0.20 lb. Mounting: On car windows with silicone glue (52 mm x 47 mm obstruction-free mounting area required) Glass Thickness: 2.5 - 7 mm / 0.10 - 0.28 in. Ordering Designations. Model Product No. GF 151: 130000704:
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
SERIES 333 - PCB
Cable bundles can be complex and confusing, resulting in setup errors. Sensors with TEDS (Transducer Electronic Data Sheet) allow for an internal sensor digital chip to ... Electrical Connection . Position: Side. Side: Top. Side: Top. Side: Mounting Thread. Adhesive Mount: 5-40 Female. Mounting Torque: N/A. 4 to 5 in-lb: TEDS MODEL AVAILABLE ...
Calibration References
Acepto que mis datos del formulario de contacto se recopilen y procesen para responder a mi solicitud. Usted puede solicitar que se eliminen sus datos en cualquier momento por correo electrónico : kayedataprotection@amphenol-sensors.com Puede encontrar información detallada sobre el manejo de los datos del usuario en nuestra Declaración de Protección de Datos.
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
FAQ - Amphenol Socapex
뉴스 : 이제 랙 및 패널에 cad 파일을 사용할 수 있습니다...
CTR-80 Cryo-Kalibrierbad - KAYE
Das CTR-80-Bad ist die ideale Einheit für die Kalibrierung von Temperatursensoren, die in Gefriertrocknern, Gefrierschränken und Ultra-Tiefkühleinheiten verwendet werden. Der CTR-80 arbeitet von -80 bis 30 ° C und bietet schnelle Heiz-und Kühlraten in Kombination mit einer hohe Stabilität bei allen Kalibrieranednungen und tiefen Temperaturen.
Ceres Series B size
Overmolded With Cable -20°C~80°C 攝式-20 度~80 度 Field Installable -40°C~105°C 攝式-40 度~105 度 IP / 防水等級 Overmolded With Cable : IP67 (Mated, 1M /30min) / IP68 (Mated, 1M / 24h) Receptacle / Receptacle With Wires : IP67 (Unmated, 1M /30min)/ IP68 (Unmated, 1M