Search Results for oda assessment documentation
1900ND01S1X00C - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
Plug Clicker nut 4 Modules Metallic Shielded Black nickel Polarization ...
Plug Clicker nut 4 Modules Metallic Shielded Black nickel Polarization B Not mounted
SIM2B41KG - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Plug Clicker nut 2 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Receptacle Standard 2 Modules Composite Shielded Olive drab cadmium ...
Receptacle Standard 2 Modules Composite Shielded Olive drab cadmium Polarization A Not mounted
Receptacle Flanged 2 Modules Metallic Shielded Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
SIME1602PAPBR - Amphenol Air LB
SIME1602PAPBR Module Gigabit Pin With peripheral sealing Angled PCB contacts Reversed orientation Polarization A Tin-plated with Lead
FAQ - Amphenol Socapex
back PS Series: Power Devices Solutions. Power Converters; Power Distribution Units; USB Keys & Extenders
Receptacle Flanged 4 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Plug Clicker nut 4 Modules Composite Rugged Without plating
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Long flanged Receptacle monomodule With color coding plate With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Plug Rack 2 Modules Metallic Standard Bright nickel Polarization C Not ...
Plug Rack 2 Modules Metallic Standard Bright nickel Polarization C Not mounted
Module Gigabit Socket With peripheral sealing Angled PCB contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Module For crimped contacts Socket With peripheral sealing 4 contacts ...
Module For crimped contacts Socket With peripheral sealing 4 contacts #12 Supplied without contact Polarization C Serie3 Fluorinated silicone
Long flanged Receptacle monomodule With color coding plate With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Please log in - Sachsenkabel pulse
Configure your cable to your desired specifications with our Product Designer.
Plug monomodule Polarization F - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
32405024004 - Amphenol Air LB
Assembly 3240 0.1900-32 UNF (Ø 4,82) - H: 23,8 mm - pitch of 14,5 With wave-washers 2 terminals
32405039002 - Amphenol Air LB
Assembly 3240 0.2500-28 UNF (Ø 6,35 ) - H: 25 mm - pitch of 19,5 Without wave-washers 3 terminals
Plug SIM serie3 Monomodule Olive drab cadmium Polarization N
Military & Commercial Aerospace specification for rectangular modular connectors; Tested and qualified per EN4165 Series specifications; Lightweight and robust thermoplastic; meta