Search Results for omni
VenU ® Sealed Dual Band High Performance Omnidirectional Antennas - PCTEL
Omnidirectional coverage for broadband access applications. This high performance omnidirectional antenna is designed to cover frequencies from 2.4-2.5 GHz and 4.94-5.925 GHz for broadband access applications. With the integral N Female and N Male connector options at its base, it can be directly mounted on the radio equipment.
Omni Antennas 7500151 - AMPHENOL PROCOM
Omni Antennas 7500151. End fed dipole 155 - 175 MHz . Download . Product PDF; Pattern file; Add to quote. Description. A rugged and durable VHF End Fed Dipole antenna housed inside a high-strength, glassfibre shroud. An integrated mounting clamp allows easy installation on poles or horizontal rails. Produced to the highest quality standards ...
TRIM-LCF158-D01-A - Automated t - RFS Technologies an Amphenol Company
TRIM-LCF158-D01-A. Automated trimming tool, LCF 158, OMNI FIT Premium, Trim Series D01. Special trimming tool makes the OMNI FIT Premium D01 connector attachment easier. No further tools are required to prepare the cable for the connector attachment. This is due to the unique design of the trimming tool, which combines all necessary functions ...
3001-6113-00 - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
Base Station Antennas | Huge range | Amphenol Procom
Amphenol Procom delivers state-of-the-art Base Station Antenna products for both RF and mechanical constructions. Our innovative approach to product development offers the highest quality and our thorough testing protocol guarantees our Base station antennas are the mos t reliable on the market. W e test all of our products performance against dust, water, wind load, temperature and lightning ...
Metral® Cable Connectors | FCI Basics | Futuebus+ | IEC 61076-4-104 and ...
CABLE CONNECTORS WITH FUTUREBUS+ SUPPORT FROM METRAL. Metral ® FCI Basics 2mm pitch cable connector is designed in accordance with IEC 61076-4-104, and Telcordia GR-1217-CORE.to meet Board-to-Cable interface requirements Metral ® cable connectors come in single and multi-module configurations and mates with both vertical and right angle ...
Omni Antennas CXL 2-3 - AMPHENOL PROCOM
CXL 2-3 is broad-banded, having a good VSWR on the Rx-frequencies as well as on the Tx-frequencies. All metal parts are at ground potential and consequently, the antenna shows a DC-short across the coaxial cable. A conical glass fibre tube completely encloses the carefully designed radiating element to ensure long dependable service in all ...
2082-3018-02 - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
Integrated Connector Antennas - PCTEL
Convenient and cost-effective connections. Durable — UV-stable polycarbonate base allows years of trouble-free use even in harsh environments. Broadband frequency coverage — One antenna covers the entire 900 MHz ISM band. No need for an adapter — Integrated N male connector allows direct application to many types of radios.
Omni Antennas 422x.03-445-Txx - AMPHENOL PROCOM
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
2C6U6VT360X12F wxys5 - amphenol-antennas.com
Configuration OMNI CONFIGURATION Maximum Continuous Power Per Port @ 50° C (122° F) 500 WATTS 300 WATTS 100 WATTS Maximum Total Continuous Power at 50° C (122° F) 6800 WATTS Connector Type (28x) 4.3-10 FEMALE Dimensions 1208.4 x Ø371 mm (47.6 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK ELECTRICAL SPECIFICATIONS R1 R2
5005370A 2-Port Ceiling Mount Omn - Amphenol Antenna Solutions
2-Port Ceiling Mount Omni Antenna This model is available in the iBwave In-Building Network Components Database - www.ibwavecomponents.com MECHANICAL SPECIFICATIONS Antenna Diameter Ø218 mm (8.6 in) Height 40 mm (1.6 in) Net Weight 0.5 kg (1.1 lbs) Operating Temperature -55° to +60° C (-67° to +140° F) Operational Humidity < 95% Radome ...
Omni Antenna with Null Fill - AMPHENOL
AMPHENOL - Omni Antenna with Null Fill
Portable Omnidirectional Antennas - PCTEL
Installation flexibility – Ground plane independent design. Durable – Rugged polycarbonate housing. Flexible – Articulating knuckle provides 0°-90° pivot and 180° swivel movement, allowing vertical orientation of the antenna, regardless of the orientation or position of the wireless device (unless otherwise specified) Buy Now Request A ...
Amphenol MCP - Mobile Consumer Products
Welcome. Amphenol Mobile Consumer Products (MCP) provides a broad range of components with presence on more than 50% of the world’s mobile devices produced each year. Amphenol MCP designs and manufactures the full range of electro-mechanical interconnect products and antennas found in mobile phones and other mobile devices.
DPF 2/6 - AMPHENOL PROCOM
The DPF 2/6… is a 6-cavity duplex filter for duplex radiotelephones. This duplexer is delivered in a low band version type DPF 2/6 L, tunable within 138 - 156 MHz and a high band version type DPF 2/6 H, tunable within 152 - 175 MHz. These models are again delivered in 3 submodels, each dedicated to work with a certain duplex spacing.
9 dBd HD LTE omni antenna 790 - 960 MHz, low PIM - AMPHENOL PROCOM
9 dBd HD LTE omni antenna, low PIM 4240.09-875-T0 0° Electrical Tilt 790 - 960 MHz 9 dBd HD LTE omni antenna, low PIM 4240.09-875-T3 3° Electrical Tilt 790 - 960 MHz 9 dBd HD LTE omni antenna, low PIM 4240.09-875-T6 6° Electrical Tilt 790 - 960 MHz Accessories Galvanised steel parallel bracket 2141.01.00.00 38 - 120 mm (PAIR) Extruded ...
1695-2180 MHz - Amphenol Antenna Solutions
SINGLE BAND | OMNI | CANISTER ANTENNA | X-POL | FIXED TILT | 610 MM (24.0 IN) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
Omni Antennas 422x.03-405-Txx - AMPHENOL PROCOM
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
main | Glomex 14" TV Antenna with Shark Fin - Gemeco
Glomex 14" TV Antenna with Shark Fin. THIS ANTENNA IS SUPPLIED WITHOUT THE AMPLIFIER AND THE COAXIAL CABLES. THIS ANTENNA IS COMPATIBLE ONLY WITH GLOMEX AMPLIFIER (50023/14 AND 50023/98 SERIES) The V9112AGCU/AASY is the Omni-directional TV antenna renewed in design and performance keeping the essential style that is the ideal solution for any ...