Search Results for on site ultrasound
ULTRASOUD SOLUTIONS FOR CONDITION MONITORING, LEAK DETECTION, AND ...
Detect arcing, tracking, and corona discharge in low, medium, or high voltage settings. Detect internal by-pass leaks and diagnose operating condition. Add ultrasound detection to your condition monitoring routine to hear bearing over- and under-lubrication and other conditions that lead to bearing wear.
AT200 Airducer® Ultrasonic Transducer - Airmar
The AT200 delivers unparalleled ultrasonic sensing performance with level, flow, distance, proximity and object detection measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AT200 operates at 200 kHz and its sensing range is 10 cm to 3 m.
Ultrasound Solutions for Condition Monitoring and Leak Detection
The ultrasound receiver - available in four convenient kits - detects and converts ultrasonic (>20 kHz) noise produced by mechanical, pneumatic, hydraulic, and electrical systems down to an audible range you can hear.
MSI Transducers
Products include sonar and industrial ultrasound transducers. Most of our products are specially engineered into customer systems, but MSI can also build-to-print for customers who have their own designs.
Ultrasound detection kits for bearing lubrication and monitoring and ...
The ultrasound receiver - available in four convenient kits - detects and converts ultrasonic (>20 kHz) noise produced by mechanical, pneumatic, hydraulic, and electrical systems down to an audible range you can hear.
Distance Transducers - Airmar
Check out Airmar’s full range of ultrasonic transducers for distance and proximity measurement. Sealed housing, with one-piece molded Kynar® PVDF housing option. Custom solutions are also available.
AT300 Airducer® Ultrasonic Transducer - Airmar
The ultrasonic AT300 brings proven dependability to level, flow, distance, proximity and object detection measurement applications. It includes rugged sealed construction and operates at 300 kHz. With a sensing range of 4 cm to 1 m, the AT300 excels at short-range measurement.
UDK-CM Condition monitoring ultrasound detection kit
Ultrasonic detection of bearing and lubrication faults, 40 kHz (±1.5 kHz) ultrasound receiver, headset, solid probes for detecting structure-borne ultrasound, cloud-based condition monitoring app, industrial carrying case. Hear, monitor and diagnose bearings, gears, pumps, valves, and cylinders.
ULTRASOUND SOLUTIONS FOR CONDITION MONITORING AND LEAK DETECTION
In some cases, like slow-speed bearing monitoring, ultrasound detection can pinpoint troubles even before traditional vibration monitoring. A cloud-based app lets you analyze, trend, and report upon the condition of the critical production equipment in manufacturing facilities.
ATK200 Airducer® Ultrasonic Transducer - Airmar
The ultrasonic ATK200 brings proven dependability to level, flow, distance, proximity and object detection measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments. The ATK200 operates at 200 kHz and its sensing range is 10 cm to 3 m.
ULTRASOUD SOLUTIONS FOR ltrasoUnd detection CONDITION MONITORING AND ...
Detect internal by-pass leaks and diagnose operating condition. Detect arcing, tracking, and corona discharge in low, medium, or high voltage settings. Add the UDK-CM ultrasound detection kit to your condition monitoring routine to hear bearing over- and under-lubrication and other conditions that lead to bearing wear.
Flow Transducers - Precise and Reliable Industrial Ultrasonic Flow ...
Airmar’s ultrasonic flow transducers provide reliable, maintenance-free measurement for monitoring systems that measure the flow or velocity rates of fluids such as water, wastewater and fuel that move through pipes, rivers or open channels.
Wilcoxon Ultrasound Kit Ordering Guide
Acoustic probes and concentrators detect airborne ultrasound from turbulent flow leaks of any type of gas from vacuums, valves, steam systems, HVAC systems, and sealed cabins or containers. Kit includes all components for electrical safety inspection too. See the complete UDK-LK kit.
Level Transducers - Accurate and Reliable Industrial ... - Airmar
Airmar ultrasonic air transducers are ideal for a variety of environments and, unlike most alternative measurement solutions, can detect clear, transparent or shiny objects, and are unaffected by color. Manufactured in the USA, they have a sealed housing for lasting reliability.
Ultrasound Detection Kits - Wilcoxon Sensing Technologies
Save money by detecting internal by-pass leaks with single point inspection. Detect corona discharge, tracking, and arcing from safe distance, with no need to remove panels.
ART15 Airducer® Ultrasonic Transducer - Airmar
The ART15 delivers unparalleled long-range ultrasonic sensing performance with level and distance measurement applications. With a sensing range of 1 m to 60 m, the ART15 is a cost-effective alternative to radar technology when longer distance sensing is required.
UDK-LK Leak checking ultrasound detection kit
Ultrasound leak detector, 40 kHz (±1.5 kHz) ultrasound receiver, headset, acoustic concentrators and extension probes for detecting airborne ultrasound, industrial carrying case. Detect leaks of any type of gas from vacuums, valves, steam systems, HVAC systems, and sealed cabins or containers.
1 MHz 17mm Ultrasonic Transducer - Airmar
The 1 MHz delivers unparalleled ultrasonic sensing performance with in-pipe and open-channel flow and velocity measurement applications. Its robust, low-profile PEEK housing with minimal side lobes makes it suitable for harsh and chemically aggressive environments. Please select your preferred distributor to purchase Airmar Industrial transducers.
UDK-EI Electrical safety inspection ultrasound detection kit
Detect ultrasound created by corona discharge, tracking, and arcing from a safe distance, with no need to remove electrical panels. Ultrasound is produced by electricity escaping in high-voltage lines or jumping across gaps in loose electrical connections and insulation loss.
Industrial Ultrasonic Transducers - Reliable Solutions for Non ...
Browse our comprehensive line of precision level, flow and distance transducers. Featuring ultrasonic technologies and highest-quality components for unmatched accuracy and reliability. Find the perfect solution to meet your needs and stay ahead in the competitive market.