Search Results for on the effectiveness of low frequency perturbations.
Technical features - rfstechnologies.com
The antenna is constructed from lightweight materials ideal for easy ceiling mounting. The low profile and off-white radome blends easily into most building aesthetics with minimum visual impact. FEATURES / BENEFITS Wideband omnidirectional antenna, supporting all wireless services in the frequency bands 380-520 / 698-960/ 1710-2700MHz •
Declaration of Conformity to RoHS
aedeéW Amphenol@ RF 4 Old Newtown Road Danbury, CT 06810 Tel: 203.743.9272 www.amphenolrf.com
21-033384-391 (PIN) 21-033385-391 (SOCKET) Contact, Pin and Socket ...
%PDF-1.4 %âãÏÓ 253 0 obj > endobj xref 253 85 0000000016 00000 n 0000002534 00000 n 0000002678 00000 n 0000003489 00000 n 0000003800 00000 n 0000004113 00000 n 0000004344 00000 n 0000009807 00000 n 0000010108 00000 n 0000010367 00000 n 0000017110 00000 n 0000017419 00000 n 0000024629 00000 n 0000024770 00000 n 0000025061 00000 n 0000025613 00000 n 0000033267 00000 n 0000033707 00000 n ...
SFV20R-1STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 20 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free, Gold Flash
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration January 19, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
FS34 jamnut receptacle - Amphenol Fiber Systems International (AFSI)
FS34 jamnut receptacle - Amphenol Fiber Systems International (AFSI)
RD SERIES UL File #E140980 RHAPSO-D SERIES TECHNICAL CHARACTERISTICS
MATERIALS AND FINISHES: Insulator: Glass filled DAP per ASTM-D-5948, SDG-F, UL 94V-0, green color. Contacts: Precision machined copper alloy. Contact Plating: Military performance - 0.000050 inch [1.27 µ] gold over nickel plate. IEC 60807-3, Performance Level One - gold flash over
2CMA101946R1000 2P+E Industrial Plug. Replaces Part# 216EP4 - Amphenol Sine
2CMA101946R1000 2P+E Industrial Plug. Replaces Part# 216EP4 . 2CMA101946R1000 2P+E Industrial Plug. Replaces Part# 216EP4. $0.00
Patch Cords - Amphenol Broadband Solutions
Amphenol Broadband Solutions Manufactures ultra-flexible, 100Mhz Cat5e patch cords that meet TIA/EIA 568B standards and are UL certified.
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 3 inches
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 3 inches (76 mm)
Declaration of Conformity to RoHS
aedeéW Amphenol@ RF 4 Old Newtown Road Danbury, CT 06810 Tel: 203.743.9272 www.amphenolrf.com
F-Type Jack Thread-in 75 Ohm | 222144-11 - Amphenol RF
RF Connector F-Type Jack Thread-in 75 Ohm. Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors
Connect in Small Spaces with BNC Right-Angle Cable Assemblies
Connect in Small Spaces with BNC Right-Angle Plug Cable Assemblies. Amphenol RF is pleased to announce the expansion of our popular BNC cable assembly series with a unique configuration that employs strain relief boots on either end of the cable. This BNC straight-to-right-angle plug assembly boasts additional reinforcement to the joints to prevent damage in applications that require frequent ...
18.0 ± 0.2 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP R/A Female ( 1222-4004 ) 2.92mm Straight Male ( SF1511-60069 )
Walk-in Cabinets (WIC) | Walk-in Enclosures | Telecom Walk-in Cabinets
Z08 Series Active Device Low Profile Pedestals; Z01 Vertical Broadband Pedestal; B04 Series Non-Louvered Vertical Broadband Pedestals; B05 & B06 Series Vertical Broadband Pedestals; Louvered Low-Profile Housings; Z14 High Heat Node Pedestal Housings; Z24 High Heat Node Pedestal Housings; Z05 & Z06 Series Vented Vertical Pedestals; Z02 Series ...
SIMEG0118NSN - Amphenol Air LB
Vibrations - Frequency: From 50 to 2000: Vibrations - Amplitude: 22.6 g: Vibrations - Duration: 24 h: Shocks - Type: Demi sinusoide: Shocks - Amplitude: 100 g: Shocks - Duration: 6 ms: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance - Withstanding under sprinkling
Declaration of Conformity to RoHS
aedeéW Amphenol@ RF 4 Old Newtown Road Danbury, CT 06810 Tel: 203.743.9272 www.amphenolrf.com
HD-BNC Straight Plug to HD-BNC Straight Plug B1694A 75 Ohm 20 M
HD-BNC Straight Plug to HD-BNC Straight Plug B1694A 75 Ohm 20 M (787.40 Inches)