Search Results for on the effectiveness of low frequency perturbations.
catalog | Amphenol Global Search | Amphenol
7047200 E C Frequency band 380-430 MHz Polarization Vertical Horizontal beamwidth 360° Omni / 150° Directional Vertical beamwidth 20° ... and Temperature functions in one compact thru-hull fitting. The low-profile, retractable sensor computes accurate depth, speed, and Temperature data. All that is needed to receive depth, speed, and ...
Model M606B01 | PCB Piezotronics
Model M606B01:Ring-style, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 2-pin conn., M6 mounting thread, single point ISO
Electromagnetic shaker system - Wilcoxon Sensing Technologies
Usable frequency range 5 - 2,000 Hz Blocked force output1 see graph Maximum continuous current 4.0 amp rms Nominal electrical impedance 8.5 Ω at 100 Hz DC electrical resistance 5 Ω Resonance frequency, blocked 25 Hz Connector2 Bendix SP00A-8-3 Cable R4-22-J9B-10 Temperature range 0° to +80°C Weight: Parts rigidly attached to structure ...
Model LK Cable Connector Installation and Operating Manual - PCB
or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For more information, contact your local PCB Piezotronics distributor, sales representative, or factory customer service representative. Returning Equipment provide you with a Return Material Authorization (RMA)
Amphenol
Created Date: 5/8/2024 9:57:41 AM
Model 441A101 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 9903-ADP004 | PCB Piezotronics
Low-Cost ICP® Precision ICP® Wireless Vibration Monitoring System; Multi-Axis ICP® High Temperature; Hazardous Area Approved; Cryogenic ICP® Radiation Hardened; High Frequency ICP® Low Frequency ICP® Low Power ICP® Handheld Vibration Meter; Resistance Temperature Detection; 4-20 mA Transmitters. Vibration Transmitters; Reciprocating ...
Model 208C02 | PCB Piezotronics
Model 208C02:Platinum Stock Products; Multi-purpose, ICP® force sensor, 100 lb comp., 100 lb tension, 50 mV/lb
Model 831C-AUD | PCB Piezotronics
Model 831C-AUD:Upgrade SoundAdvisor model 831C with software for testing audiometers
M4054 SERIES - Amphenol Aerospace
7. Sync In and Switching Frequency The unit free running switching frequency is 220KHz±5% Unit can be synchronized to External clock signal in frequency range of 200KHz to 300KHz External clock should be 3.3V CMOS standard logic level with duty cycle between 20% to 80%. The Internal clock will sync after 32, within tolerance, external clock ...
Handportable Antennas EFSS 70/...-FME - amphenolprocom.com
Frequency; EFSS 70/339-FME(f) 140000730: 324 - 354 MHz: Add to quote: EFSS 70/377-FME(f) 140000731: 362 - 392 MHz: Add to quote: EFSS 70/387.5-FME(f) 140000732: 372.5 - 402.5 MHz: ... Low Profile Antennas. In our collection of Low Profile Antennas covering VHF and UHF bands with omnidirectional coverage. Best quality products on the market.
N-Type PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm
Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Right Angle: Panel Mounting Feature: Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Surface Mount: Thread Direction: Standard
Object moved to here. - cablesondemand.com
Object moved to here.
Cable Components DC-BLK-2.5G-... - AMPHENOL PROCOM
Huge range of high-performance Hybrid- and Directional Couplers low loss in the frequency range 100-2700 MHz. Learn more at Amphenol Procom. Explore all Directional- & 3 dB Couplers. Power Monitors. Broad range of directional and bi-directional power monitors covering frequencies from 66-960 MHz. Can withstand up to 250 W. Learn more.
Model EX641B62/ | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Technical features - RFS Technologies
• Cost effective two-piece design for safe and easy installation ... Robust mechanical design for low and consistent intermodulation performance i.e. keeps the ... Maximum Frequency GHz 6.0 VSWR, Return Loss VSWR (dB) 0 < f ≤ 1.0 GHz: 1.03 (36.6)
Model 002P20 | PCB Piezotronics
Model 002P20:General purpose coaxial cable, white FEP jacket, 20-ft, 5-44 plug to BNC plug
9-2437-25 | Amphenol Global Search | Amphenol
Search Results for 9-2437-25 Accelerometer - Wilcoxon Sensing Technologies Resonance frequency >25 kHz ELECTRICAL (at 20°C) Power supply rejection >40 dB ... 10 kHz 1/3 octave from 10 Hz to 1 kHz 0.1 mg 0.02 mg Power requirement, voltage source: 100 Ω load 500 Ω load 9 - 16 VDC 13 - 16 VDC Bias output current, ...
RECTANGULAR MODULAR MICRO-RMM SERIES
• Mixed layout options : High frequency, high power and low frequency contacts in one connector • Lower profile than traditional Micro-D series • Meets performance requirements of MIL-DTL-83513G PRODUCT BENEFITS Amphenol’s Rectangular Modular Micro RMM Series is a low-profile, high-
Model M641B11 4-20 mA Output Velocity Sensor Installation and Operating ...
RV (Raw Vibration) option for conducting frequency analysis and machinery diagnostics. RVVO (Raw Vibration Velocity Output) option for conducting freq. analysis and machinery diagnosis. TO (Temperature Output) option via an independent 4-20mA loop. Readily interfaces to existing process control and predictive maintenance equipment.