Search Results for open w024 25 ohm
m85049 backshell catalog | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs.
HD-BNC Connectors - Amphenol RF
The HD-BNC product line delivers both true 50 and 75 ohm performance in a footprint 4 times smaller than traditional BNC connectors. Using the same cable prep and termination specifications of legacy broadcast connectors makes adopting HD-BNC seamless. ... 18 25 items; IP Rating. IP67 11 items; Not Rated 64 items; Isolated. No 72 items; Yes 3 ...
RF Terminators - Amphenol RF
BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies. Back; ... 0.25 1 item; 0.5 8 items; 1 25 items; 2 9 items; Gender. Jack 11 items; Plug 49 items; Impedance (Ohms) 100 1 item; 50 38 items; 51 3 ...
Centaur Blind Mate Rectangular | High Density | Integrated Solutions ...
View Open Positions ... Available in 40 or 32 100 ohm differential; Blind Mate; Supports data rates up to 56 Gbps PAM4; ... Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher. View Product Centaur ExaMAX for Military 85 ohms ...
Amphenol All Sensors Products | All Sensors
Open Search. Search Clear Search Submit Search. Contact BLC. BLC-030D-U2. BLC. BLC-030D-U2. BLC, 30 PSI, 1 DIE, U2-PKG. ... Pressure Max: 30. Units: PSI. Operating Temperature:-25 to 85 C. Supply Voltage: 1.8 V. Honeywell PN: Supply Voltage: 1.8 V. Package Drawing: Download Data Sheet Contact our Team of Experts Today. Contact Us Home Products
GS-12-650 PRODUCT SPECIFCATION - Amphenol CS
temperature of 25oC. Connector’s shall be cycled in one hour durations, 96 times, with the power being on for 45 minutes, followed by the power being turned off for 15 minutes. Temperature shall be measured after the 96th cycle. 6.5 Differential Impedance The impedance of a mated cable to a corresponding board connector shall be 100 ± 10 ...
News - All Sensors
Open Search. Search Clear Search Submit Search. LET'S CONNECT Stay Up to Date. News. All Sensors News. Filter By: ... Sep 25, 2024 8:00:00 AM Amphenol All Sensors Releases Evaluation Kit for the Revolutionary Dual Airspeed and Altitude AUAV Pressure Sensor. ...
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
N-Type Straight Plug 7mm Airline 50 Ohm | 131-10003 - Amphenol RF
RF Connector N-Type Straight Plug 7mm Airline 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Model EX686B01 | PCB Piezotronics
Normally Open / Closed: Normally Open / Closed [1] Environmental: Temperature Range (Operating)-40 to 185 °F-40 to 85 °C: Temperature Range (Storage)-40 to 257 °F-40 to 125 °C: Overload Limit (Shock) 5000 g pk: 49050 m/s² pk: Enclosure Rating: IP68: IP68: Electrical: Power Required: 24 to 240 V DC/AC 50/60 Hz: 24 to 240 V DC/AC 50/60 Hz
Trex-Onics DeviceNet Flex-Net Cable Micro Assemblies - TPC Wire
™identified by the ODVA (Open DeviceNet Association) for the Thin Cable. • Capacitance between Conductors – 12 pF/ft. at 1 MHz (nominal). • Impedance – 120 Ohms +/- 12 Ohms. • Capacitance between one conductor and other conductor connected to shield – 24 pF/ft. at 1MHz (nominal). • Propagation Delay – 1.36 nSec/ft. (maximum).
Centaur - Solder Tail | Centaur Blind Mate Rectangular | High Density ...
View Open Positions ... Available in 40, 32, and 12 100-ohm differential pairs (DP) depending on shell size Shell size 25 - 40 DP plus 10 single ended; Shell size 23 - 32 DP plus 8 single ended; Shell size 17 - 12 DP plus 6 single ended; Compatible with Standard Vertical Header ExaMAX;
Coaxial Cable Guide - Amphenol RF
Amphenol RF offers a broad range of connectors designed to terminate to many commercially available coaxial cable types. The following cable guide lists standard flexible, Low Loss, semi-rigid and conformable, micro-coaxial, and corrugated cable as well as associated product links.
Diplex Filters LH 108/136 - AMPHENOL PROCOM
1 m or 5 m Procom 75 Ohm car radio cable available as an option. Specifications. Electrical; Model: LH 108/136-1G: LH 108/136-2G: Frequency: Mobile telephone : 136 MHz - 1000 MHz Car radio : 0 - 108 MHz: ... Only antenna whips with a height of at least 25 cm are acceptable. Tuning: The antenna is tuned for best VSWR at the operating frequency ...
Contents
Notice: Do not open the sensor bottle. Only qualified Marport technicians can do maintenance and repairs on internal components of the sensors. Catch Pro Sensors | V2 | ... -5° C to +25° C. Temp accuracy. ±0.1° C. Typical battery life • Small: up to 30 days. 2 • Mjolnir Small: up to 46 days. 2. Charging time. 6-8 hours. 3.
Model 352A24 | PCB Piezotronics
≤300 Ohm: ≤300 Ohm: Output Bias Voltage: 8 to 12 VDC: 8 to 12 VDC: Discharge Time Constant: 0.4 to 1.5 sec: 0.4 to 1.5 sec: Settling Time (within 10% of bias) 8 sec ... Petro Wax, one square, 1" x 1" x 0.25" 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: Optional Versions (RH) RoHS ...
jot-10-6 | Amphenol Global Search | Amphenol
cn29e13f020 cn210e14f020 cn212e15f020 20 6.10 — — cn212e15f025 25 6.54 dimensional information face view of female connectors “c” size (1-1/8"-16 coupling thread) ordering information (minimum purchase may be required if product not stocked) 9, 10, 12 pole straight dimensions 9, 10, 12 pole 90º plug dimensions 1.25" 1-1/8"-16 uns
High Pass Filter Applications and Best Practices to Excel in Military ...
Our designs have been employed in various military and space applications, and for over 25 years, we’ve refined our approach to crafting top-of-the-line solutions using state-of-the-art equipment and precision manufacturing procedures. Customize Your High Pass Filter Design to Suit Your Use Case
Model 1631-04C | PCB Piezotronics
Model 1631-04C:PCB L&T S-Type Load Cell, 2,000 lbf rated capacity, 150% of RO static overload protection, 2mV/V output, 1/2-20 UNF threads, integral 10
Temposonics
Vdc (minimum controller load >5k ohms) Current: 4(0) to 20 mA, 20 to 4(0) mA (minimum/maximum load 0/500 ohms) Stroke lengths: Range (Profile style): 25 to 5080 mm (1 to 200 in.) Range (Rod style): 25 to 7620 mm (2 to 300 in.) Update times: 0.5 ms up to 1200 mm, 1.0 ms up to 2400 mm, 2.0 ms up to 4800 mm, 5.0 ms up to 7620 mm stroke length Speed