Search Results for orden publico concursal en peru
pre-earth-fmlb-amphenol-industrial
developed to meet the highest safety standards of IEC/EN 61984, and UL 1977 by incorporating an integrated voltage protection pin. Some of the product highlights are: • Excellent waterproof and moisture sealing performance with an IP67 rating when mated. • Intermateable with SAE-AS50151 (MS 5015) or equivalent and Amphenol 97 Series styles.
www.amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[]/Index[10 51]/Info 9 0 R/Length 121/Prev 222180/Root 11 0 R/Size 61/Type/XRef/W[1 3 1]>>stream ...
Rozvody napájení | Amphenol Socapex
Objevte náš kabel HDMI 2.0 AOC: připojení na dlouhé vzdálenosti bez kompromisů
Amphenol®
m ph en olI d ust riaO E Via Barbaiana 5 - 20L ain te(M I) ly Tel:+ 39 025 4. Fax:+ 390 25 4. E mail: nf o@ phe - .c Middle East: Am ph eno lM id Ea st r FZ Office C-37 PO Box 21107 Ajman Free Zone, UAE Tel: +9 716-7422494 Fax: +9 716-7422941 E mai l:j h usn@ p e o- d tr .c Asia: Amphenol Technology Shenzhen Ltd Block 5 Fuan 2nd Industrial Park
Signal contacts | Amphenol Socapex
EN3155 qualified contacts and AS39029 compliant contacts. From contacts size 23 to size 4 along with several terminations such as crimp, solder cup and PCB
SMA Male Connector, Swept R/A for .047 Cable - SV Microwave
The SMA Male Connector, Swept R/A for .047 Cable SF2912-60955. Look over the mechanical, electrical and environmental specifications of the product.
DWG NO - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Ampehnol All Sensors Products | All Sensors
Pressure Max: 1 Units: PSI Operating Temperature:-40 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS
Estonia - Amphenol Socapex
lưng Bộ chuyển mạch Ethernet & Bộ chuyển đổi phương tiện
Octonet Contact with Embedded 1G/10G Base-T Transformers
Amphenol’s Octonet Contact with Embedded 1G/10G Base-T Transformers integrates IEEE 802.3an/af/at/bt compliant transformers directly into the contact, enabling seamless compatibility with size 8 Quadrax-keyed MIL-DTL-38999 cavities.
CapLock & PlugLock - tarvikkeet | Amphenol Socapex
CapLock ja PlugLock ovat lukittavia lisävarusteita, jotka on suunniteltu Amphenol Socapex 38999-, RJFTV- ja USBFTV-liittimien ja -korkkien porttien kiinnittämiseen. CapLock on lukitusrengas, joka kiinnittää korkin pistorasiaan ja estää luvattoman pääsyn porttiin. PlugLock on lukitusrengas, joka kiinnittää pistokkeen pistorasiaan varmistaen luotettavan ja vakaan yhteyden.
USBフィールドTVコードセットおよびジャンパ - アンフェノールSocapex
Amphenol SocapexのUSBフィールドTVコードセットおよびジャンパは、信頼性と耐久性が重要視される過酷な環境での使用向けに設計されています。これらのコードセットは工場でテストされ、すぐに取り付けられるようになっており、最高水準の性能と品質を保証します。
From - Amphenol Socapex
En cas de litige lié à cet accord, le tribunal compétent est celui relevant de la juridiction du client. Thyez, le XXX. Amphenol. Signature et Cachet (Amphenol) Signature et Cachet 948, Promenade de l’Arve – B.P. 29. 74311 Thyez Cedex - France. Tél. : +33 (0) 4 50 89 28 00.
Integrated Cable Assembly Holdings S.A. de C.V.
This is to certify that the management system of: Integrated Cable Assembly Holdings S.A. de C.V. Main Site: Boulevard del Raquet No. 34-C Col Nuevo, Nogales Sonora, 84094,
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: YE5.08: 5.08: 2P-24P: YExx21500000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Amphenol
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
SL 61 & SOCA - Đầu nối tròn cho ứng dụng I/O - Amphenol Socapex
Dòng SL bao gồm các đầu nối tròn cho các ứng dụng I / O trong thị trường công nghiệp và giải trí.
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority.