Search Results for order straight from andy capps
Some purchase order may contain special shipping or routing ...
Corporate Office: 200 Pondview Dr., Meriden, CT 06450 Shipping Address: 175 Corporate Court, Meriden, CT 06450 RFS Technologies Vendor Routing Guide
Straight coil squib connector - amphenol-auto.com
Straight coil squib connector Ø11mm VDA-AK1 interface, 180°, one step mating, compact design Amphenol Part-No.: CA282B XXXX XXXX Mating design: Î serviceable locking legs Î CPA (connector positioning assurance) Î one step mating Î scoop improved nozzle Terminal system: Î O-type contact system Î one piece design
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 11/12/2008 8:59:35 AM
Yagi Antennas 7040165 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
SMC Connectors - Amphenol RF
Straight Connectors: 1.25 + .04 f (GHz) DC - 4GHz: Right Angle Connectors: 1.35 + .04 f (GHz) DC - 4GHz: Insulation Resistance : 1000 MΩ Min: Center Contact Resistance: 6 mΩ Max: Outer Contact Resistance: 1 mΩ Max: RF Leakage-55 dB Max (2 - 3 GHz) Insertion Loss : Straight Connectors: 0.30 dB @ 1.5 GHz Max: Right Angle Connectors: 0.60 dB ...
History | Amphenol Borisch
Borisch Manufacturing Corporation was incorporated in 1994 and acquired by Amphenol Corporation in 2010, forming Amphenol Borisch Technologies (ABT).
HD-BNC Straight Plug to HD-BNC Straight Plug B1694A 75 Ohm 24 inches
HD-BNC Straight Plug to HD-BNC Straight Plug B1694A 75 Ohm 24 inches (610 mm) Downloads. 095-850-160XXXX PDF Customer Drawing (Size: 344 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 24.00 in (610 mm)
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.32 mm 50 Ohm ...
RF Cable Assembly AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.32 mm 50 Ohm 200 mm. Downloads. 095-902-573-xxx PDF Customer Drawing (Size: 286 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length:
SMA Straight Plug to Unterminated RG-316 50 Ohm 12 inches
SMA Straight Plug to Unterminated RG-316 50 Ohm 12 inches (305 mm) Downloads. 135100-01-XX.XX PDF Customer Drawing (Size: 95 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 12.00 in (305 mm)
Amphenol Network Solutions > Products > Cable Management > WaveTrax ...
The WaveTrax two-inch End Cap is attached directly to the end of a fiber trough transition to provide closure for a horizontal run. The snap-together WaveTrax overhead cable raceway system from Amphenol Telect reduces time spent on installations and retrofits.
Category 6 (28-AWG Slim CAT6) Cables for Sale | Cables on Demand - Amphenol
Amphenol's NEW 28-AWG low-profile Slim Category-6 (Slim CAT6) Cables enjoy over a 33% reduction in cable diameter versus our standard CAT-6 Cable design, providing IT professionals with improved cable routing options and airflow in today's high-density datacenter environments. Amphenol's Thin CAT6 are fully certified to the recently published TIA/EIA 28-AWG CAT-6 Cable standards, maintaining ...
High Power Connector Series - Amphenol PCD
Backshell Options Straight, Right Angle or Locking Ring only Panel Cutouts As per MIL-DTL-38999L for rear mounting receptacles only Example: WPTV – 06 ZN 25 – 1000 – 6 P N B (W587) = castellated nut for jam nut connectors used in space constraint (W638) = to denote sealing gasket supplied with wall-mount connectors
8-Port Antenna
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE 1695-2180 1-2 4.3-10 FemaleB1 1695-2180 3-4 4.3-10 FemaleB2 2490-2690 5-6 4.3-10 FemaleY1 Y2 2490-2690 7-8 4.3-10 Female Top Bottom Left Right Y2 Diagram shown at right depicts the view from the front of the antenna.
TNC Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
TNC Straight Crimp Jack RG-8X Times LMR-240 Bulkhead Rear Mount 50 Ohm 122415. TNC Right Angle Plug RG-179DS RD-179 75 Ohm 122448. TNC Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Front Mount 50 Ohm IP67 031-7001. TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Reverse Thread 122122RT.
SMB PCB Surface Mount Straight Jack 50 Ohm | 142138-11
RF Connector SMB PCB Surface Mount Straight Jack 50 Ohm Surface Mount Center Contact. Downloads. 142138-11 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMB1251B1-009-3GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
HD-BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 6 inches 12G
HD-BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 6 inches 12G (152 mm) Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 095-850-188-XXX PDF Customer Drawing (Size: 339 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
4C6U6VT360X12Fwxys5 - Amphenol Antenna Solutions
Canister, 4FT, 32-Port, Omni Pattern, XPOL, (4x) 696-960 | (6x) 1695-2700 | (6x) 3300-4200 MHz, Fixed Tilt
B785 Medium Chirp, 600W, w/ FB, Garmin 8-Pin, DT - Gemeco
600 W. The B785M is an economical, Chirp-ready transducer designed for offshore fishing and freshwater anglers. Operating at a frequency range of 80 to 130 kHz, this transducer reveals fish in shallow, murky waters at medium depths up to 274 m (900') along with ultra-clear target resolution.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Aerial Drop Cable Series 11 - Amphenol Broadband Solutions
part # 011277v01bk037sft0r1. series 11, trishield shieldx 77%, pvc black, 0.072" mess, lifetime® / reel