Search Results for osm rf connector
FAKRA Connectors - Amphenol RF
The latest generation of FAKRA connectors, generation 4.0, features an upgraded SMB connector design with stamped and formed construction for fully automated cable termination. The connectors feature removable connector housings for field replacement, if necessary, and are mechanically keyed and color-coded to prevent mismating on the ...
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. 112563 STP 3D Model (Size: 619 kb ) 112563 PDF Customer Drawing (Size: 251 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A6-NT3G-9913-50:
Pre-Tinned Capabilities | De-Golded Connectors - SV Microwave
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.
PCB Connector Basics - SV Microwave
the connector firmly to the PCB during reflow, eliminating the need for complex fixturing. • Pre-Tinned Connectors eliminate the risk of gold embrittlement. • Space-saving multi-port connectors provide higher density. • 2, 4, and 8-port SMPM, SMPS and Mini-D RF connectors are immediately available through distribution.
catalogs | Amphenol Global Search | Amphenol
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden ... - Amphenol RF
RF Connector N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 172102H243 PDF Customer Drawing (Size: 42 kb) 172102H243 STP 3D Model (Size: 326 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
APC 7 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC 7 Adapters designed for radio frequency applications. APC 7 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
4.3-10 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of 4.3-10 Adapters designed for radio frequency applications. 4.3-10 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
What is the Difference Between Return Loss and VSWR? - Amphenol RF
Voltage Standing Wave Ratio or VSWR and Return Loss measure the amount of signal reflected by a connector. This is extremely important factor that contributes to the total signal efficiency of the connector.
SuperFlex Ø.047" RF Cable Assemblies | SV Microwave
SV Microwave offers fixed-length RF cable assemblies using its extremely pliable SuperFlex Ø.047" cable. SV's SuperFlex product line includes right angle and straight SMP and SMPM connectors for unmatched routing in tight spaces. This super flexible coax cable is capable of extreme bends, which allow it to fit in tight spaces and route for any ...
N-Type to 4.3-10 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type to 4.3-10 Adapters designed for radio frequency applications. N-Type to 4.3-10 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to SMA Adapters designed for radio frequency applications. SMA to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
VITA 66.5 RF/Fiber Hybrid Connectors - SV Microwave
This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series, this product line has undergone extensive design and testing to make sure that it adheres to the latest SOSA specification. SV Microwave is an associate member of The Open Group and an active participant of the SOSA Electro ...
BNC Filtered RF | Input Output Connectors | Amphenol
Amphenol's BNC RF connectors provide optimum capacitive decoupling between the connector body and the mounting panel, by harmlessly dissipating EMI (Electromagnetic Interference) on the coaxial shield to the chassis ground through capacitors, while not af
Assembly Instructions - Document Library - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
tnc | Amphenol Global Search | Amphenol
Support Heavy Equipment Designs with Waterproof IP67 RP-TNC Connectors. Amphenol RF is pleased to announce the expansion of the popular miniature-sized TNC interface with additional reverse polarity configurations. These new configurations are designed specifically to accommodate micro-coax cable types including 0.81, 1.32 and 1.37 mm as well ...
74868 | Amphenol Global Search | Amphenol
The Amphe-PV H4 Plus™ from Amphenol Industrial Sustainable Technologies (AIST) is a robust, dual-certified DC connector with UL 6703 1500V & IEC 62852 (ed.1); am 1 1500V (Class A) specifications and certifications. ... Explore Amphenol RF connectors, designed to deliver high-frequency performance and reliability for cutting-edge 5G ...
UHF Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of UHF Adapters designed for radio frequency applications. UHF Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Edge Lock RF PCB Connectors - SV Microwave
Edge Lock RF PCB Connectors. Edge Lock RF PCB Connectors. SV Microwave’s new Edge-Lock PCB connector series is developed to form an interference fit between the conical alignment pin and the PCB thru-hole, thus pulling the contact lane of the connector in to the edge of the PCB. The result is a fixture-less connector that is primed for reflow ...
N-Type Attenuators - Amphenol RF
Amphenol RF offers a full range of N-Type Attenuators designed for radio frequency applications. Amphenol RF N-Type Attenuators feature all industry standard connector interfaces in between-series and in-series designs.