Search Results for osm rf connector
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
Careers - Amphenol RF
Our complete range of interconnect solutions consists of radio frequency connectors, adapters, cable assemblies and passive RF components. These products are consumed in the Automotive, Broadband, Broadcast, Instrumentation, Industrial, Medical, Military and Wireless markets and enable our customers to develop new technologies that change the ...
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67. Downloads. 132203-18 STP 3D Model (Size: 1070 kb ) 132203-18 PDF Customer Drawing (Size: 136 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132203-18 HFSS 3D Comp Model (Size: 3258 kb )
Amphenol RF
%PDF-1.6 %âãÏÓ 53 0 obj >stream hÞŽÁ ƒ0 D e¿ÀMb‹ $‡Z¼ AlnâAìR¼ I"Ø¿ï&-=,³ì¼ 6 äg¨*¬í¾ x_ž~(ØèG4ï °›^äµNÈ h .ÑÆ–žËtµÇ 2 q¤R'–¢T™ 9ç †±=y»»™×4\Ãb 'Dr ‘ åoUÜ W±sv~P °»5hè c >stream hÞìTMO 1 ý+¾sX {-!$ Aª€ª*i‚Zõ@ɪ¬„ ´YÔòï;o¼v–…ràRUEÊ‹Ç Ï›Ïµ’B ¥èç½PZhãØ߯Ž®¶ÍÉfÝW³Ïg ...
74868 - Amphenol RF
3. c01 cable group includes rg174, rg316 & dacar 462-2. 4. optional leoni dacar 462-2 cable processing may require additional staking operations for enhanced rf performance above 1 ghz. see figures 4 & 9 - stake to achieve internal barrel id 0.055 [1.40 mm]. contact factory for assistance. cable assembly instructions for ip67 sealed fakra plugs ...
UHF Panel Mount Jack 4-Hole Flange Solder Cup Non ... - Amphenol RF
RF Connector UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance. Downloads. 083-1R PDF Customer Drawing (Size: 269 kb) 083-1R STP 3D Model (Size: 817 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SO-239: Body Finish: Nickel: Body Material:
USB Connectors | Products - Amphenol
While these connectors are offered as mating pairs, the receptacles can also mate with any other standard USB 2.0 plug. Amphenol Communications Solutions Rugged USB 2.0 Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. ...
Capabilities - Amphenol RF
Fully Automated Assembly. Amphenol RF utilizes fully automated assembly for high-volume production in order to provide a high-quality, cost-effective solution for our customers.
SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 132123 STP 3D Model (Size: 433 kb ) 132123 PDF Customer Drawing (Size: 82 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
MMCX to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MMCX to SMA Cable Assemblies designed for radio frequency applications. MMCX to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112627 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 112627 PDF Customer Drawing (Size: 252 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A6-NT3G-89913-50: Body Finish: Nickel:
SMA to BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to BNC Cable Assemblies designed for radio frequency applications. SMA to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Low Profile Solderless PCB Edge Launch Connectors
SV’s new low profile RF solderless edge launch connectors are ideal for high frequency PCB applications. These rugged and reusable connectors occupy a smaller footprint on your board with a flange that is 30% smaller than the standard. Able to accommodate multiple PCB thicknesses, these connectors do not damage your board.
FAKRA CONNECTOR SERIES - Amphenol RF
for cable applications, as well as edge-launch and PCB designs. With the introduction of autonomous and connected cars into the ... high-performance interface that can support data transmission rates up to 20 Gbps. Amphenol RF’s next generation line of automotive interconnect technology, AUTOMATE® (mini-FAKRA), is able to meet this evolving ...
Thermal Shock Testing for RF Connectors - SV Microwave
Thermal Shock Testing for Connectors. Thermal shock testing is crucial in the connector hardiness verification. The RF connectors undergo thermal shock, and their resilience to this stress and any resultant changes are meticulously observed, emphasizing the vital role of our work in ensuring their reliability and durability.
SMA PCB End Launch Plug 50 Ohm 0.062 PCB | 132366-10 - Amphenol RF
RF Connector SMA PCB End Launch Plug 50 Ohm 0.062 PCB. Downloads. 132366-10 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1251A1-011-3GT5GP-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
Automotive Solutions Overview - Amphenol RF
%PDF-1.4 %âãÏÓ 27 0 obj > endobj xref 27 156 0000000016 00000 n 0000003673 00000 n 0000003736 00000 n 0000004283 00000 n 0000004476 00000 n 0000004589 00000 n 0000063762 00000 n 0000120302 00000 n 0000179042 00000 n 0000238509 00000 n 0000293301 00000 n 0000350271 00000 n 0000408015 00000 n 0000464501 00000 n 0000469318 00000 n 0000609408 00000 n 0000626294 00000 n 0000650888 00000 n ...
D38999 Pin and Socket Contacts - SV Microwave
SOSA™ Aligned high frequency RF contacts for D38999; Industry-trusted, standardized interfaces per MIL-STD-348; Size 8 contacts fit larger cable, when loss matters most; Size 12 contacts rated to higher frequency, when frequency and density matter; Size 8 BMB - 22 GHz, Size 12 SMPM - 65 GHz.
Amphenol MCP - Mobile Consumer Products
Mobile Connectors. Amphenol Mobile Connector Solutions (AMCS) designs, manufactures and provides a broad range of connectors, cables and interconnect products for mobile phones, tablets and other mobile devices…. Read more →
RP-TNC to N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of RP-TNC to N-Type Cable Assemblies designed for radio frequency applications. RP-TNC to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.