Search Results for osm rf connector
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Mini Cool Edge is a 0.60mm high-density, high-speed card edge connector for new-generation small form factor systems. The fine-pitch solutions in vertical orientation are now available for a complete interconnect solution.
MMA - Amphenol Canada
MMA combines many of the best features from popular product lines including ARINC 600's power, RF, fiber optic and Quadrax contacts, low mating forces and shrouded size 22 pins. Sealing capabilities are comparable to M83527 with shell seal, face seal, and grommet. Modular, removable inserts are effective for separating signal and power contacts while providing ease of installation and ...
N-Type to UHF Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type to UHF Adapters designed for radio frequency applications. N-Type to UHF Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Products - Amphenol
Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
Amphenol RF SMPM Product Series
%PDF-1.6 %âãÏÓ 750 0 obj > endobj 804 0 obj >/Filter/FlateDecode/ID[]/Index[750 82]/Info 749 0 R/Length 196/Prev 152446/Root 751 0 R/Size 832/Type/XRef/W[1 3 1 ...
1.85mm RF Series Technical Specifications - SV Microwave
Like the 2.92mm and 2.4mm connector, the body has been designed to ensure that the outer conductors engage before the center conductors make contact. The 1.85mm interface uses an M7 thread and is compatible only with the 2.4mm interface. SV Microwave supplies adapters to mate 1.85mm connectors to SMA and 2.92mm connectors.
TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1122E1-ND3G-316U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
crimpers | Amphenol Global Search | Amphenol
Amphenol RF offers a full range of Crimp Tools designed for radio frequency applications. Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs. ... e connectors feature a simple and fast termination, eliminating the need for crimping. lni’s dual spiral termination technology allows for a ...
Custom RF Cable Assemblies - PCTEL
PCTEL offers a wide range of high quality RF coaxial cable assemblies and RF connector options for public and private telecommunications enterprises, with full configuration options on cable length...
CROSS REFERENCE SEARCH - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
Rectangular Connectors | Products - Amphenol
Our ATM Series™ connectors have been developed to be completely compatible with existing industry connectors Amphenol Sine Systems ATP Series™ Available in 2, 4, and 6 positions. Amphenol Sine Systems ATP Series™ Connectors are designed as an IP68/69K rated (mated), high-performance, cost-effective, thermoplastic solution with superior ...
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant ... - Amphenol RF
RF Connector UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C1 (Size: 20 kb) 083-822 PDF Customer Drawing (Size: 118 kb) 083-822 STP 3D Model (Size: 777 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: PL-259: Body Finish:
UltraLite RF Cable Connectors - SV Microwave
SV Microwave's UltraLite product line has been constructed with aluminum material to create durable, reliable, and lightweight high-performance RF cable connectors. Available in threaded SMA and 2.92mm series, these Ø.047" cable connectors are 66% lighter than their stainless steel counterparts.
High Performance PCB connectors - Amphenol Socapex
The Amphenol Socapex PCB connector Greenbrush MIL-DTL-55302 Low Mating Force Connectors is a versatile and high-performing board-level connector designed for use in commercial and military aerospace applications, electronic systems, and C5ISR.The key feature of the Greenbrush series is its brush contact technology, which offers a low mating force, making it easier to connect and disconnect.
BNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C25 (Size: 20 kb) 000-69475 PDF Customer Drawing (Size: 163 kb) 000-69475 STP 3D Model (Size: 476 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 69475: Body Finish:
BNC Straight Crimp Plug Belden 1855A 75 Ohm | 112521 - Amphenol RF
RF Connector BNC Straight Crimp Plug Belden 1855A 75 Ohm. Downloads. 112521 PDF Customer Drawing (Size: 73 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A1-ND3G-8218-75: Body Finish: Nickel:
Cable Assemblies | Products - Amphenol
Our cable assemblies include the latest industry innovations in radio frequency (RF), fiber optics, high-power requirements and high-speed data transfer for the newest systems and applications. In addition, our broad portfolio of cable connectors and accessories can be used in our cable assemblies to provide a complete solution.
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm. Downloads. 172356 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N1551E3-001-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
N-Type Panel Mount 4-Hole Flange Jack RG-401 0.250-inch ... - Amphenol RF
RF Connector N-Type Panel Mount 4-Hole Flange Jack RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm. Downloads. 172300 STP 3D Model (Size: 347 kb ) 172300 PDF Customer Drawing (Size: 49 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N6581A1-A/3GT30GA-.25-50: Body Finish:
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172224 PDF Customer Drawing (Size: 42 kb) 172224 STP 3D Model (Size: 344 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: