Search Results for osm rf connector
High Power Connector Series - amphenol.co.jp
RF = Aluminium, Electroless Nickel SS = Stainless Steel* RB = Aluminium Bronze* Shell size 13 15 17 21 23 25 Amperage rating at 40˚C 85 120 185 340 500 1000 Contact ... connector are the same whether it contains a pin or socket contact. Views shown are from front face of the connector. Shell size Keyway letter AR/AP BR/BP CR/CP DR/DP
Hermetic Bulkhead RF Adapters | Hermetically Sealed Adapters - SV Microwave
SV Microwave has extended our selection of rugged RF interconnects with a new line of bulkhead hermetic adapters. These hermetically sealed, panel mount connectors can be used for "inside-of-the-box" applications that must withstand rigorous environments and harsh elements like water, dust, air, or the vacuum of space.
High-performance 1mm Adapters for Test and Measurement - SV Microwave
Ideal for test and measurement and semiconductor markets, these adapters are designed for ultra-broadband RF performance from DC to 110 GHz. Ruggedized and durable, SV's 1mm adapters are a perfect complement to our millimeter-wave product line.
Edge-Lock RF PCB Connectors - svmicrowave.com
that is primed for reflow without any unnecessary custom fixtures to hold the connector in place. The secure fit between the connector and the PCB edge ensures optimal RF performance throughout the connector’s full frequency range. Edge-Lock connector retention through interference fit of conical alignment pin 2.92mm Edge-Lock connectors.
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 132139 - Amphenol RF
RF Connector SMA Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 132139 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6451B1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
UltraLite RF Cable Connectors - SV Microwave
1511-80001 2.92mm Male Connector, Aluminum for .047 Cable 2921-80001 SMA Female Bulkhead, Aluminum for .047 Cable 2911-80001 SMA Male Connector, Aluminum for .047 Cable UltraLite RF Cable Connectors Electrical Performance Figure 2: VSWR - 2.92mm Male to 2.92mm Male UltraLite 6” Cable Assembly for .047 Cable
Waterproof RF Cable Assemblies and Interconnects - SV Microwave
Waterproof (IP68 Rated) RF Cable Assemblies and Interconnects. SV Microwave offers a wide range of IP67 and IP68 waterproof cable assemblies and interconnect products designed to withstand rigorous environments and harsh elements. SV's waterproof cable assemblies include o-ring sealed connectors to 1 x 10-8 cc/sec, making them ideal for high ...
D-Shaped Connectors | Products - Amphenol
Cable crimp and solder power contacts feature colour-code plastic clips for easy wire gauge identification. Amphenol Communications Solutions D-Sub Press-Fit Connectors FCI Basics D-Sub Press-fit Connectors are available in single-shell Delta-D, high density, and mixed power designs, saving the cost of an additional wave soldering. ...
SMA Panel Mount Jack 2-Hole Flange Stripline 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Stripline 50 Ohm. Downloads. 901-9244-1SF PDF Customer Drawing (Size: 786 kb) 901-9244-1SF STP 3D Model (Size: 354 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel:
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9040 - Amphenol RF
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 901-10622 and 095-902-427-012. Downloads. 902-9040 PDF Customer Drawing (Size: 163 kb) 902-9040 IGS 3D Model (Size: 548 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead - Amphenol RF
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead.
SMP and SMPM Fixed Bullets - SV Microwave
Impedance (Ω) 50; Frequency GHz: 40 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 500 VRMS
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 132102 STP 3D Model (Size: 300 kb ) 132102 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1181A3-3GT50G-.141-50: Body Finish: Gold:
SMA Jack to TNC Plug Adapter 50 Ohm Straight | 242105 - Amphenol RF
SMA Jack to TNC Plug Adapter 50 Ohm Straight
Amphenol RF Offers ANSYS HFSS 3D Component Models Online
Amphenol RF introduces ANSYS HFSS 3D component models of PCB connectors intended to streamline the design of new products and eliminate the need for physical prototyping. Amphenol RF is proud to announce the release of their first set of ANSYS HFSS 3D component models.
BNC Right Angle Crimp Plug RG-6 75 Ohm | 112540 - Amphenol RF
RF Connector BNC Right Angle Crimp Plug RG-6 75 Ohm. Downloads. 112540 PDF Customer Drawing (Size: 73 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant ... - Amphenol RF
RF Connector UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C1 (Size: 20 kb) 083-822 PDF Customer Drawing (Size: 118 kb) 083-822 STP 3D Model (Size: 777 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: PL-259: Body Finish:
TR Series Multicoax Catalog High Speed | Solderless
Cable Length 6”/ 152 mm, 12”/ 304 mm, 24”/ 608 mm Insertion Life 1,000+ mating cycles Field Replaceable Interface Yes Notes: 1Largely a function of PCB design. 2Measurement includes Footprint Microstrip & Stripline compatible 3” of cable. 3 Consult factory for additional cable options.
Crimp Tool | CTL-2 - Amphenol RF
Tool Frame with Die Set, Hex Cavity Dimensions are 0.178, 0.324, 0.068
BNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C25 (Size: 20 kb) 000-69475 PDF Customer Drawing (Size: 163 kb) 000-69475 STP 3D Model (Size: 476 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 69475: Body Finish: