Search Results for osm rf connector
SMA Female to Female Flange Mount Adapter, 4 Hole
Check out the SMA Female to Female Flange Mount Adapter, 4 Hole 2991-6007. The adapter with great features is now in stock, place your order!
RF Connector - amphenol-antennas.com
RF Connector AC-12ST-4SMR-F 4.3/10 Male Right Angle Screw Connector for 1/2” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
2.4mm Male Connector for .047 Cable - SV Microwave
The leader of the RF/Microwave industry presents a 2.4mm Male Connector for .047 Cable SF1611-60001 product for the finest applications. Explore here!
Fiber 101 Training - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
BNC Right Angle Crimp Plug RG-59 RG-62 75 Ohm | 112165 - Amphenol RF
RF Connector BNC Right Angle Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 112165 PDF Customer Drawing (Size: 59 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
N-Type Panel Mount 4-Hole Flange Jack RG-55 RG-142 RG-223 ... - Amphenol RF
RF Connector N-Type Panel Mount 4-Hole Flange Jack RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 172175 PDF Customer Drawing (Size: 44 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
ES8-PN | Amphenol Global Search | Amphenol
RF Connector Straight Crimp Jack RG-178 Front Bulkhead 50 Ohm IP67. Downloads. 901-10812 PDF Customer Drawing (Size: 298 kb) ... Panel Mounting Feature: Bulkhead - Front Mount: Panel Thickness (Max) 0.197 inches (5.00 mm) Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: ...
Innovative Interconnects - Amphenol Ltd
Amphenol connectors have played a significant role in many space applications, from low Earth orbit satellites and mission control to NASA launch systems and the International Space Station. Ground Systems & Vehicles. Ground vehicles are a key asset to military operations around the world. Our solutions are critical to complex onboard systems ...
Mezzanine Connectors | High Speed Board-to-Board Mezzanine Products ...
Amphenol ICC's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
Industrial Automation | Amphenol
coaxial and high-speed specialty cable. ACS has an expansive global presence in research and development, manufacturing, and sales. We design and manufacture a wide range of . innovative connectors as well as cable assemblies for diverse applications . including server, storage, data center, mobile, RF, networking, industrial,
sma connectors catalog | Amphenol Global Search | Amphenol
RF Connector SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads. 132291-12 STP 3D Model (Size: 1769 kb ) 132291-12 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: ...
VITA 67.3 Installation and Removal Tools - SV Microwave
SMPM VITA 67.3 Cable Installation Tool 500-32-045: VITA 67.3 SMPM Cable Assemblies: Designed to install both Ø.047" and Ø.085" cable assemblies into Backplane and Plug-In Modules. Both 500-32-045 and 500-32-034 accomplish the same task but have been developed to provide the operator with different cable handling options.
lcp-gf30 | Amphenol Global Search | Amphenol
Search Results for lcp-gf30. 1.00mm Pitch FFC/FPC - F51L Series - Amphenol CS. F51L series is a 1.00mm pitch right angle ZIF flex connector with a front flip locking mechanism, double contacts, and surface mount termination. This connector features a height of 2.55mm and comes in 4 to 30 contacts. This series features a cable thickness of 0 ...
CDS6E-380/2700 - 6dB Directiona - RFS Technologies
The RFS Technologies CDS**E Directional Coupler series provides an RF broadband solution for indoor applications covering all wireless services from 380 to 2700 MHz. The wide frequency range allows to use these couplers for multiband wireless Distributed Antenna Systems (DAS) or in combination with RADIAFLEX®radiating cable products.
MMCX Straight PCB Jack End Launch 50 Ohm | 908-22100 - Amphenol RF
RF Connector MMCX Straight PCB Jack End Launch 50 Ohm. Downloads. 908-22100 STP 3D Model (Size: 67 kb ) 908-22100 PDF Customer Drawing (Size: 760 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Data Sheet R-Series V RF5 Analog (document part number: 552206)
Connection type 1 × M16 male connector (6 pin) or 1 × M12 male connector (5 pin) or cable outlet Operating voltage +12…30 VDC ±20 % (9.6…36 VDC); the RF5 sensors must be power supplied via an external Class 2 power source in accordance with the UL approval Power consumption < 3.25 W Dielectric strength 500 VDC (DC ground to machine ground)
Automotive Solutions Overview - Amphenol RF
%PDF-1.4 %âãÏÓ 27 0 obj > endobj xref 27 156 0000000016 00000 n 0000003673 00000 n 0000003736 00000 n 0000004283 00000 n 0000004476 00000 n 0000004589 00000 n 0000063762 00000 n 0000120302 00000 n 0000179042 00000 n 0000238509 00000 n 0000293301 00000 n 0000350271 00000 n 0000408015 00000 n 0000464501 00000 n 0000469318 00000 n 0000609408 00000 n 0000626294 00000 n 0000650888 00000 n ...
Card Edge Connectors | High Speed, Standard & Power - Amphenol CS
Card edge connectors have evolved rapidly over the years and are today used even in the most sophisticated electronic devices. These connectors are much easier for upgrades and are generally very durable with smooth mating surface areas while supporting high data rates with excellent signal integrity.
Home - Amphenol Canada
including ARINC 600's power, RF, fiber optic, and Quadrax contacts, ... Amphenol Micro-D Connectors exceed the M83513 requirement and overall connector design from our competition. Our Micro-D Contacts are Precision Stamped and Formed to provide continues connection and equally spaced ensures uniform insertion force. READ MORE . R58.
R-VPX Evolution - VITA connectors - Amphenol Socapex
Amphenol Socapex's R-VPX Evolution is a modular COTS interconnect system that exceeds VITA 46 and 47 standards. This interconnect system offers 16 Gb/s performance and is fully intermateable with existing VITA 46 connectors. The 4 points contact system is ruggedized, has a low mating force, and a contact current rating of 1.5 Amps. It is compliant with 46.30 Spec footprint and can support ...