Search Results for osm rf connector
N 10 252 4600 C | Amphenol Global Search | Amphenol
Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical. ... 0.809 Inches (20.55 mm) 1 item; 0.831 Inches (21.11 mm) 1 item; 0.941 Inches
CONNECTOR TERMINATION INSTRUCTIONS - Amphenol RF
Step 1 Place ferrule on cable as shown. Strip cable to dimensions in table listed above. Step 2 Crimp center contact to cable using tools listed in table above. Step 3 Assemble body to cable. Contact must snap in place. Slide ferrule over braid and crimp using tools listed in table above. Step 1 Step 2 Step 3 CONNECTOR TERMINATION INSTRUCTIONS
L-725.pmd - Amphenol Aerospace
Electrical Connectors L-725-3 Revision August 2008 1. Introduction: This publication contains minimum and maxi-mum torque values recommended by Amphenol Corporation, Sidney, New York 13838. 2. Maximum torque values are primarily governed by strength of material used to fabricate threaded components. Maximum values
Career Opportunities - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
4-Way Indent Hand Crimp Tool | 47025 - Amphenol RF
4-Way Indent Hand Crimp Tool, for .014"-.016" Inner Diameter Center Contacts
MMCX Jack to MMCX Jack Adapter 50 Ohm Straight Bulkhead
MMCX Jack to MMCX Jack Adapter 50 Ohm Straight Bulkhead
Products - Amphenol
Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
38999 TRI-POWER CONNECTORS
%PDF-1.4 %âãÏÓ 1513 0 obj > endobj xref 1513 50 0000000016 00000 n 0000002114 00000 n 0000002277 00000 n 0000003409 00000 n 0000003950 00000 n 0000004483 00000 n 0000004534 00000 n 0000004649 00000 n 0000005065 00000 n 0000005518 00000 n 0000005993 00000 n 0000006546 00000 n 0000007620 00000 n 0000008338 00000 n 0000008451 00000 n 0000008539 00000 n 0000009161 00000 n 0000009833 00000 n ...
SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm | 132167 - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm. Downloads. 132167 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
hsd | Amphenol Global Search | Amphenol
Search Results for hsd-nasp Rectangular Connectors | Products | Amphenol Ethernet), Signal, Power, and Hybrid. ... part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp-pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1-ncsp-pcbc8 signal blue 5005 d 2fa1-ndsp-pcbc8 claret violet 4004 e 2fa1-nesp-pcbc8 leaf green 6002 f 2fa1 ...
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
CABLE ASSEMBLY INSTRUCTIONS 196 CRIMP – SOLDER STEP 1. All parts of the connector are shown. A crimp tool is necessary to complete the connection. STEP 2. Strip the cable inner conductor, dielectric, braid, and jacket as per “RECOMMENDED CABLE STRIPPING DIM’S” in catalog. STEP 3. Insert inner conductor into the CONTACT PIN and solder on ...
BNC Straight Clamp Plug RG-11 75 Ohm | 112558 - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-11 75 Ohm. Downloads. 112558 PDF Customer Drawing (Size: 74 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1141A2-NT3G-11U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-11, Belden 89292: Contact Finish: Gold:
Easy Mating with Blind Mate Interface (BMI) - Amphenol CS
High power connectors like PwrMAX ® which supports 100A also come with this feature. PwrMAX ® is used in complex datacenters and comes with ±3.5 mm misalignment tolerance. Apart from these, blind mating features in harsh environment connectors like OCTIS ™ Outdoor I/O help in quick field installation even when the environment is hard-to-reach.
Assembly Instructions-C25 Amphenol BNC
CLAMP CONNECTORS Step 1 Step 2 Step 3 Step 4 Step 5 For angle plugs only:(except 31-204) Solder center conductor to preassembled contact. Assemble cap and lightly punch center of cap for retention in body, or solder in place. Step 1 Place nut, washer (when supplied) and gasket over cable and strip jacket to dimensiona shown in table above.
SMPM and SMPS Terminations - SV Microwave
Impedance (Ω) 50; Frequency GHz: 65 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 250 VRMS
Reflow Stable PCB Connectors | Glass or Epoxy Seal - SV Microwave
Glass Seal Reflow Stable PCB Connectors rated to 500° C; Epoxy Seal Reflow Stable PCB Connectors rated to 255° C. Applications: Phased Array Systems; Missile Seeker and Guidance Systems; High-Density Multiport Configurations
neptune | Amphenol Global Search | Amphenol
SMA Female Solderless PCB Edge Launch Connector, 2 Hole SF2921-61450 from the leader of the RF/Microwave industry. Explore its specifications. ... VITA 78 connectors, also known as SpaceVPX are specifically designed for use in space-based electronic systems. Amphenol’s VITA 78 SpaceVPX connectors leverage OpenVPX architecture and technology ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
"amphenol rf, 901-10734 & date code" 5. cable assembly instructions: a. trim cable as shown. b. slide ferrule & insulator disc onto cable. c. solder cable center conductor to contact. d. insert cable, until it bottoms, with foil entering connector and braid over knurl. e. crimp ferrule over braid with .178" hex die. 6 shows cable entry ...
Ultraminiature Product Series Cutsheet 040621
Compatbility and Cable Options Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com or call 800.627.7100 Electrical Impedance Frequency Range Voltage Rating Dielectric Withstanding Voltage VSWR (Return Loss) Center Contact Resistance Outer Contact Resistance Power Handling
Server & Storage Brochure 2024 | Amphenol
Cable Assemblies • PCIe DirectAttached ® cable riser solution . supports up to PCIe5.0 32Gb/s, eliminates . PCB trace and Vias, improves insertion loss . by 0.75db @16GHz at 0.5m cable length • EDSFF cable assemblies for E1 / E3 . specifications • OCP cable assemblies for OCP NIC 3.0 • Power Shelf cable assemblies for ORv3. Standard ...