Search Results for osm rf connector
Twinax Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of Twinax Adapters designed for radio frequency applications. Twinax Adapters feature all industry standard connector interfaces in between-series and in-series designs.
What is an SMPM Connector? - SV Microwave
Any RF project involving analysis, lab equipment, or automated test and instrumentation may rely on the high frequency range of the SMPM connector. Meanwhile, Mil-Aero and Defense applications include projects like phased array radars or board-to-board functions.
BNC Filtered RF | Input Output Connectors | Amphenol
Amphenol's BNC RF connectors provide optimum capacitive decoupling between the connector body and the mounting panel, by harmlessly dissipating EMI (Electromagnetic Interference) on the coaxial shield to the chassis ground through capacitors, while not af
Crimp Tools - RF Connector Tools - Amphenol RF
Amphenol RF offers a full range of Crimp Tools designed for radio frequency applications. Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs.
MCX to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MCX to SMA Cable Assemblies designed for radio frequency applications. MCX to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm ... - Amphenol RF
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel. Downloads. SMP-MSLD-PCS-T STP 3D Model (Size: 67 kb ) SMP-MSLD-PCS-T PDF Customer Drawing (Size: 139 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number:
Strain Relief for RF Cable Connectors - SV Microwave
One, our extended ferrule cable connectors is ideal for Ø.047" cable solutions, the other our RF strain relief boot features an external molded accessory that is incorporated into the assembly to prevent the cable from overbending. It can be used on both Ø.047" and Ø.085" cable types.
Space Qualified RF Components - SV Microwave
SV Microwave has over 50 years of experience providing space-qualified RF cable assemblies, adapters, and connectors that go beyond industry standards. Space missions demand components that endure harsh conditions, including extreme temperatures, radiation, and even mechanical stress found in the high-vibration environments of rocket launches. ...
RP-TNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of RP-TNC Cable Assemblies designed for radio frequency applications. RP-TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
High Speed Edge Launch PCB Connectors - SV Microwave
SV offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM and SMPS variations.
PCB Connectors - SV Microwave
SV Microwave's PCB connectors are well-known for their high-speed signal integrity and ease of integration onto printed circuit boards. Discover the products. ... provide high-density solutions. Distribution is available for 2, 4, and 8-port SMPM, SMPS, and Mini-D RF connectors. Using SV Microwave's Humboldt Builder, you can design and ...
SMA to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to N-Type Adapters designed for radio frequency applications. SMA to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
AMC Straight PCB Jack Surface Mount 50 Ohm | A-1JB - Amphenol RF
RF Connector AMC Straight PCB Jack Surface Mount 50 Ohm. Downloads. Ultraminiature Product Series Data Sheet (Size: 92 kb) A-1JB STP 3D Model (Size: 70 kb ) A-1JB PDF Customer Drawing (Size: 233 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
RF Connectors for Drone & Drone Defense - Amphenol RF
RF interconnects ensure seamless communication between the drone and its controller, enabling precise maneuvering and data exchange. Navigation and GPS. High-quality RF connectors and cables are crucial for accurate GPS and navigation signals, ensuring drones can operate autonomously with precision. Video Transmission
N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of N-Type Cable Assemblies designed for radio frequency applications. N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm | 222119 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 222119 PDF Customer Drawing (Size: 72 kb) 222119 STP 3D Model (Size: 410 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
FAKRA to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of FAKRA to SMA Cable Assemblies designed for radio frequency applications. FAKRA to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Catcher's Mitt Jack Through Hole 50 Ohm. Downloads. SMP-MSCM-PCS-10 STP 3D Model (Size: 112 kb ) SMP-MSCM-PCS-10 PDF Customer Drawing (Size: 398 kb) SMP-MSCM-PCS-10 HFSS 3D Comp Model (Size: 2866 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle.
RF Connector Tools - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
SMA Straight Jack to SMA Quick-Connect Plug Adapter 50 ... - Amphenol RF
SMA Straight Jack to SMA Quick-Connect Plug Adapter 50 Ohm Straight