Search Results for override feature nvidia
DESCRIPTION FEATURES - Amphenol Aerospace
Protection Override signal (BATTLE SHORT function) overrides over temperature protection and input over/under-voltage lockout Environment Designed to meet MIL-STD-810F Temperature Methods 501.4 & 502.4 Operating: –55°C to +85°C (at baseplate) Storage: –55°C to +125°C (ambient) Humidity Method 507.4 Up to 95% RH Salt-fog Method 509.4 ...
Level Plus L
%PDF-1.4 %âãÏÓ 809 0 obj > endobj xref 809 29 0000000016 00000 n 0000003335 00000 n 0000003463 00000 n 0000003499 00000 n 0000004385 00000 n 0000004499 00000 n 0000004603 00000 n 0000004715 00000 n 0000009942 00000 n 0000010464 00000 n 0000016956 00000 n 0000017730 00000 n 0000018148 00000 n 0000018327 00000 n 0000018671 00000 n 0000019191 00000 n 0000019681 00000 n 0000022686 00000 n ...
n06 252 4102 c | Amphenol Global Search | Amphenol
10136689 | Amphenol Global Search | Amphenol Search Results for n 20 252 4499 c. FEATURES / BENEFITS. •4 ports / 2 cross pol systems in low band (690-960MHz) • 4 ports / 2 cross pol systems in high band (1695-2690MHz) • Supports 4x4 MIMO in low band and high band • Integrated and field replaceable SRET • Optional with Site ...
MGT-5015 Reverse Bayonet Coupling Connectors - Amphenol Aerospace
The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a variety of military and commercial finishes such as Durmalon and black zinc nickel.
0278_Datasheet MiCS-4514 rev 16 - SGX Sensortech
Features • Smallest footprint for compact designs (5 x 7 x 1.55 mm) • Robust MEMS sensor for harsh environments • High-volume manufacturing for low-cost applications • Short lead-times Detectable gases • Carbon monoxide CO 1 – 1000ppm • Nitrogen dioxide NO 2 0.05 – 10ppm
APXVBB26H2_43-C-I20, -A-I20 - Amphenol Antenna Solutions
4-Ports, X-Pol, Panel Antenna, 2.5m, 2x 698-960MHz, 65deg, Integrated RET
696-960 / 1695-2400 / 1695-2400 MHz - Amphenol Antenna Solutions
and the antenna still has manual tilt control (manual override). Do not remove the transparent cap(s) from the antenna. RET Actuators (Units are Field Replaceable) Multi-Device Control Unit (MDCU) An electronic module that allows the remote control of the electrical downtilt (RET) in Amphenol antennas with factory embedded motors. The
26482 mil | Amphenol Global Search | Amphenol
MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com This catalog has been specifically designed to assist in the critical process ...
c10-779777-04p | Amphenol Global Search | Amphenol
Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet 2M801 Dual ...
LRM - Line Replaceable Module | Products | Amphenol Aerospace
LRM surface mount connectors meet the high density needs of today’s integrated electronic modules. The flexibility in design allows Amphenol to meet and exceed the wide variety of user requirements. With multiple different contacts being used in the connectors, mainly digital (brush), there are thousands of combinations of inserts that are possible.
Quick-Connex® Trex-Onics® 4 Pin M12 D-Coded Micro Ethernet Cordsets
Features. Cordsets Made with Trex-Onics® Profinet Shielded Cable, Rated 80°C . Designed with finely stranded conductors for high flexibility and longer flex-life. Shielded cable provides 100% protection from electromagnetic and radio frequency interference while the jacket provides protection from environmental abuse.
BNC to SMB 50 Ohm Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of BNC to SMB 50 Ohm Cable Assemblies designed for radio frequency applications. BNC to SMB 50 Ohm Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Vibration transmitter - iT150 - Wilcoxon Sensing Technologies
Features and benefits > Compatible with dual output sensors. Monitor vibration and temperature simultaneously; Output two separate 4-20 mA signals > True Peak detection band. Measure acceleration signals out to 25 kHz; Capture comprehensive signal input; Quickly detect impacts and transient vibrations
Automated Spectrum Monitoring and Uplink Testing - PCTEL
With SeeHawk Monitor, one system provides multiple automated applications that make it easier to ensure reliable critical communications on public safety, private, and commercial wireless networks.It continuously monitors spectrum for noise and interference, reports key radio metrics such as frequency offset, automates testing of in-building and outdoor uplink radio coverage, and simplifies ...
OMEGA Clamps - Amphenol PCDAmphenol PCD
Features & Benefits: PEEK plastic makes parts non-corrosive and non-conductive. Overmolded silicone secures wires in place and helps protect from chafing. High temp rating of 350°F with excursion of up to 500°F. Easy to view part markings allows for quick inspections. Dual mounting legs provide stable and strong base which can allow for pre-mount
Quick-Connex® SJOO AC Micro Cordsets - tpcwire.com
Features & Benefits Cordsets Made with Super-Trex® SJOO Cable, Rated 90°C Superior first-line defense against tearing, abrasion, impact, oil, ozone and most chemicals. Flame and heat resistant. Extreme all-weather flexibility. Hard Coated Metal Alloy Knurled Coupling Nut Resists corrosion, provides quick and secure assembly.
Super-Trex® Type SH Power Cable - TPC Wire
Super-Trex® Type SH Power Cable is a highly flexible shielded medium voltage cable designed to Insulated Cable Engineers Association (ICEA) standards. Ideal for mobile substation applications and where flexibility and ease of use are required.It comes available in voltages from 5kV to 35kV.
QUAD456W0000x - Amphenol Antenna Solutions
Twin Band, 4-Port, Panel, XPOL, 45°, 1695-2180 | 1695-2180 MHz, 20|20 dBi, 0-8°|0-8°, 1687 mm (66.4 in)
For Fire & Flood Damage Restoration - Protimeter
Protimeter Restoration Kit: QuickStick;®Sensor & extension lead, calibration device, logging software & cable, all-in-one foam insert hard carrying case.