Search Results for p aminophenol
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
Amphenol Aerospace
The High-Speed Contact Product Guide from Amphenol Aerospace provides information on high-speed contact solutions for military and aerospace applications.
Marport Compact System
Airmar P/N Marport P/N Manufacturer P/ N* Computer front CMPTR-MX-011222 SDS-0-02 PO boxer-6641 CMPTR-MX-010419 SDS-0-01 PO boxer-6639M *The manufacturer product number is written on a sticker under the computer. • 1 USB trackball mouse • 1 power supply • 1 Uninterruptible power supply • 1 Mx Receiver (M3REC/M5REC) • 1 junction box ...
6.0 ± 0.2 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 1.85mm Straight Male ( SF3311-60003 ) SMPM Size 12 Pin ( 3221-4002 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz
Product selector & 3D CAD files for connectors - Amphenol Socapex
In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats.
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance October 11, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %Çì ¢ 1 0 obj >/PageMode/UseOutlines>> endobj 2 0 obj > endobj 3 0 obj > endobj 4 0 obj[0 >] endobj 5 0 obj >/Contents[48 0 R 52 0 R]>> endobj 8 0 obj > endobj 9 0 obj > endobj 10 0 obj > endobj 11 0 obj > endobj 12 0 obj > endobj 13 0 obj >/Length 10774>> stream xœí]wÕßÿ Ï;\D(‘ ™I¢½?í!Ÿ¦´KIŠ”¶ö’ ‘ >õù ’”Ò ZÚÃ( i+ ²Çuçïœ÷ûº÷RÝ«ýy| Ÿ× ...
12.0 ± 0 - SV Microwave
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.26 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE:
ˆ HIGH VIBRATION PLUG - Amphenol Aerospace
p hen ol E U /2 0 /95 EC TVS56DB Black Electroless Nickel: 100 hrs. salt spray R o H S Am p hen ol E U /2 0 /95 EC 1. Service Class, Stainless Steel 200ºC TVS56RK Corrosion Resistant Stainless Steel: (Firewall) 500 hrs. salt spray resistance, -65dB@10GHz *** R o H S A m p hen ol E U /2 0 / 95 / C TVS56RKN Corrosion Resistant Passivated ...
18.0 ± 0 - SV Microwave
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.01 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE:
8-Port Antenna
Standard values based on NGMN-P-BASTA version 9.6 recommendation. 8-Port Antenna 698-960 | 698-960 | 1695-2690 | 1695-2690 MHz 5963300 5963300G 5963300Dx 4-Band, 8-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1915 mm 65° 1915 mm
SGX - Industrial
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
Model 482C05 - PCB
Model 482C05 - PCB
www.svmicrowave.com
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 48 0000000016 00000 n 0000001476 00000 n 0000001573 00000 n 0000001857 00000 n 0000001983 00000 n 0000004921 00000 n 0000007647 00000 n 0000010628 00000 n 0000013694 00000 n 0000013826 00000 n 0000017273 00000 n 0000019915 00000 n 0000020042 00000 n 0000022627 00000 n 0000024879 00000 n 0000024948 00000 n 0000025044 00000 n 0000059099 00000 n ...
18.0 ± 0.2 - svmicrowave.com
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE:
Terminal blocks and monoblock assemblies - Amphenol Air LB
ABS1694 brackets - P type ; ABS1694 brackets - R type ; ABS1694 brackets - S type ; ABS1695 brackets. ABS1695 brackets - A05 type ; ABS1695 brackets - A06 type ; ABS1695 brackets - A07 type ; ABS2225 brackets. ABS2225 brackets - Adapters; ABS2225 brackets - bodies; ABS2225 brackets - caps; ABS14XX pipe clamps.
8-Port Antenna
Standard values based on NGMN-P-BASTA version 9.6 recommendation. 2683 mm 8-Port Antenna 698-960 | 698-960 | 1695-2690 | 1695-2690 MHz 5961300 5961300G 5961300Dx 4-Band, 8-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683 mm ELECTRICAL SPECIFICATIONS Ultra Wide Band Y2
ORDERING OPTIONS Select from the different options listed below
Standard values based on NGMN-P-BASTA version 9.6 recommendation. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
Amphenol Invotec
Operating from facilities in Tamworth and Telford, our financial, human and technological resources make us a leading European player in the production of complex PCBs, and position us as an extension to our customers' engineering, design, manufacturing and logistics operations.
Amphenol Aerospace MIL-DTL-26500 Type – 48 Series Wire Splice Connect
420 Amphenol Aerospace Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com Dualo III ST 8 PC D EMI ilter Transient