Search Results for p-30-5783-5001-2024-10
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A Accessory Shell Size Shell Size Code A Ø Max. B Max. C Max. (/38) D Max. E Max. F Max. J Max. K Max. Cable Entry Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm
EXCEL|MATE - amphenolpcd.com.cn
P/N: C200012102 P/N: C310026001 P/N: C310026005 P/N: C310026007 27.5 10.0 9.5 6 to 10mm2 (Stamped) 16mm2 (Stamped) P/N: C3100235021 P/N: P03BS00080 Availability in terms of wire range 2.5mm2 to6mm2 4 PINS only 10mm2 to16mm2 3 and 4 PINS both available. 125 ... 8/29/2024 9:23:06 AM ...
TIE WRAP BACKSHELLS - amphenolpcd.com
TIE WRAP. STRAIGHT; 90° & 45°; SELF-LOCK/SPIN. Connector Group J. MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703. M85049 /53-10
HEXAGON PANEL NUT BACKSHELLS - amphenolpcd.com
TABLE A. Dash # MIL-DTL-26482. MIL-DTL-38999. Ser-I. MIL-DTL-26482. Ser-II `A’ Thread Size. -2B `E’ MAX. `P’ ±0.43. ±(0.017) `S’ MIN. NO. OF SLOTS. mm. inch. mm
WHO’S WHO Gen - amphenolpcd.com
WHO’S WHO General Manager RITCHIE LACSON General Manager O: (978) 624-3422 | M: (508) 932-2041 Business Development & Product Marketing JOHN WHITTAKER
QPL BACKSHELLS & DUST CAPS - Amphenol PCD
Type Military P/N Amphenol P/N Family Angle Finish Pg. Accessories M85049/139 - Rubber Bushings - No Finish 96 Backshells M85049/147 - Strain Relief Clamp Straight A,N,W,Z 83 Accessories JAND3899922 - Dummy Receptacle - F, W, Z 98 Accessories JAND3899928 - Hexagon Panel Nut - F, W 100
EN3155 Contacts - amphenol-socapex.com
DOC-001030-ANG - October 2024 EN3155 Contacts Representation Pin or socket EN spec number Style Contact Amphenol socapex p/n Color bands Connectors Contact size Wire barrel size ... 10 10 603477-81 X X PIN EN3155-008 M 22 22 600880-81 X X X 20 22 600881-81 X X 20 20 600882-81 X X 20 18 600883-81 X X 16 16 600884-81 X X X
Circular Connectors | Products - Amphenol
The special feature of EtherCAT-P is the combination of superfast EtherCAT communication with the 24 V power supply. Data and power (Us) for system and sensor supply with 24 V and 3 A are provided on a two-wire data pair. ... CSA C22.2 No. 30-1986, CSA C22.2 No. 60079-0 – 2007, CSA C22.2 No. 60079-1 - 2007, UL 1977 2nd edition, ISA/ANSI 60079 ...
LUMINUS - amphenolpcd.com
size 12 30 lbs: Materials: Insulator Body: Polyamide 6/6 (Nylon) Grommet & Face Seal: Silicone Rubber Contact Retainer: Stainless Steel: Temperature Range-65˚C to 125˚C: ... P/N Square Receptacle : P/N Jamnut : PCB Mount: P/N: Oval Receptacle : P/N Jam Nut : Rear Mount : Receptacle : P/N: 1: Quadrax 8 - - SJS801110 SJS801120 - SJS801130 ...
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
Features 30% more contact density than standard MIL-DTL-38999 inserts while utilizing the same connector dimensions and shell sizes. Dualok High-Vibration An enhanced anti-decoupling mechanism designed to perform under severe vibration environments – far exceeding the performance of MIL-DTL-38999 Series III plugs. ...
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
M4071 Series - amphenol-aerospace.com
Ripple and Noise Less than 100 mVp-p, typical (max. 1%) without external capacitance. When ... Under-and overshoot Output impedance at load step of 50%-100% is 30 to 120 mΩ (depending on output voltage). Output resumes steady-state within 300-500 µs. Isolation ... 8/19/2024 3:19:47 PM ...
DESCRIPTION FEATURES - Amphenol Aerospace
CF-02EM7727-4 18 to 50VDC 48VDC | 10.5A 504 W CF-02EM7727-5 18 to 50VDC 28VDC | 18A 504 W Parallel operation via output voltage droop. Voltage regulation is ±2%. ared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 3 ... 7/30/2024 10:59:36 AM ...
REACH - Registration, Evaluation and Authorisation of Chemicals - Amphenol
28th February 2024 REACH - Registration, Evaluation and Authorisation of Chemicals Dear Sir / Madam, The Registration, Evaluation and Authorisation of Chemicals (REACH) EC Regulation 1907/2006 was adopted in the European Union in 2007 to manage the risks that chemicals in products may pose to human health and the Environment.
LUMINUS - amphenolpcd.com
size 20 10 lbs: size 16 13 lbs: size 12 15 lbs: Contact Retention (minimum) size 22 10 lbs: size 20 15 lbs: size 16 25 lbs: size 12 30 lbs: Materials: Insulator Body: Polyamide 6/6 (Nylon) Grommet & Face Seal: Silicone Rubber Contact Retainer: Stainless Steel: Temperature Range-65˚C to 125˚C: Temperature Life: 500 hours @ 85˚C:
epower-connectors-catalog-amphenol-industrial
HVIL-P-KIT HVIL Plug side kit (signal grommet cover 10-643757-000, signal grommet 10-643754-000, signal contacts 10-040557-000, signal insert 10-643738-000) HVIL-R-SOC HVIL Receptacle side socket terminals PIN-11-50 11.1mm pin contact asm 50mm² PIN-11-70 11.1mm pin contact asm 70mm² PIN-11-95 11.1mm pin contact asm 95mm²
EU RoHS II Declaration - amphenol-aerospace.com
January 22, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status
EU RoHS II CoC - amphenol-aerospace.com
( 8׺“ òn ~Pl5Ѷ [E›¿ß RŠ.¶S[»haÈ¢È 9ä9 ÑP„ ¡ 炈 p 7C ÓDX †–HJ ¥šHF ³ŠHN˜ P/ SŠ ) ³ ê áL "±/ öЙ‚?i ×øl ·B Ãq£a " t!¬à _eF %¡ëP ]J öØ ¶ƒ)µ–(ðNÀ` Š ||ÿ>¸ü™_Gyœ'P¾Ž N‡’ûÓÓà* ...
Octonet Contacts | Products | Amphenol Aerospace
Size 8 Octonet Contacts available for MIL-DTL-38999 Series III connectors. Each contact contains (8) strategically spaced inner contacts that form four 100 Ohm matched impedance differential pairs.
OUR COMPANY - amphenol-socapex.com
Net Sales 2024 75% Export - 25% France Thyez, France Pune, India Our expertise has no boundaries Integrated Production in France & India ... Torque value for rear accessories 30 Cross references 30 TABLE OF CONTENTS. Due to technical progress, all information provided is subect to change without prior notice