Search Results for p-30-5783-5001-2024-10
SC39 Quick-Release - Σειρά 38999 | Amphenol Socapex
Μετάβαση στο κύριο περιεχόμενο Νέα : Η Amphenol Socapex λανσάρει τη σειρά PS: .... Προ Κεφαλίδα. Υποστήριξη Ζητήστε μια προσφορά
Leap | SCFF | Products | Amphenol Aerospace
High link-budget (14dB nominal at 10 Gbps, PRBS31) *Amphenol can provide the fiber optic cables on request (e.g. MT-MPO or MT-fanouts) VITA compliant: 66.1, 66.2, 66.4, 66.5, 67. Usable in SOSA-aligned systems. Technical Information Electrical Pad Layout Block Diagram.
Table of Contents - アンフェノールジャパン株式会社
Size 12 contact 30 lbs.min. Exceeds specifications Collet Retention No requirement Without damage to the collet or its retention means: Contact Insertion Force (Classes E, G, R & K) All size contacts 10 lbs. max. Comply Coupling Forces Torque required to couple and uncouple mating plugs and receptacles is not to exceed the values listed: Shell size
ZERTIFIKAT - fepz.de
Dieses Zertifikat ist gültig vom 12.04.2021 bis 11.04.2024 . Zertifikat - Registrier - Nr.: 12 100 16797 TMS . Leiter der Zertifizierungsstelle München, 14.04.2021 • • • • LAJSlJSâ6UJ61J$ eno (( DAkkS Deutsche Akkred D-ZM-14143-01-OO . Author: Wisheu, Michaela
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Female QB (3221-60003 ) VITA 67.1/2 SMPM Plug-in Contact ( 3221-40019 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
Amphenol AMAO Product Compliance - Environmental Engineering
10-552681-15g yes nut & plastic support, cable n/a Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE
30-39 db 1.0 db 1.040 40 db 1.0 db 1.040 50 db 2.0 db 1.350 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63emil-std-10. 6) dia.’s on common centers ...
安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
2020年3月8日 三八女神节线上活动_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Thermomerics Laboratory Grade Calibration Standards
Title: Thermomerics Laboratory Grade Calibration Standards Author: Amphenol Advanced Sensors Subject: Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with shielded extension leads.
Kaye IRTD 400 - kayeinstruments.com
Die IRTD ist ein hochpräziser, rückführbarer Temperaturstandard, der als Teil des Kaye-Validierungssystems zur Kalibrierung von Sensoren verwendet wird. Während der Sensorkalibrierung / -überprüfung werden Sensoren mit dem IRTD verglichen und Offsets automatisch berechnet und gespeichert. Der weiteTemperaturbereich von -196 bis 420 ° C ermöglicht den Einsatz für nahezu alle ...
NovaSensor NPP-301 Pressure Sensor FAQ's - amphenol-sensors.com
If a car tire measures 30 psig at sea level, then the NPP-301 will measure 44.7 psia, which is the tire pressure plus the ambient pressure of 14.7 psia. If the same car tire travelled to 10,000 feet, the NPP-301 would still measure 44.7 psia, but a tire gauge will read 34.6 psig (44.7-10.1), because the ambient pressure is only 10.1 psia.
KEINE MECHANISCHEN BEWEGLICHEN TEILE ROBUSTE KONSTRUKTION FÜR HEAVY ...
Integrierter, zweiter Ausgang 10 Sensor-Ausgänge 11 Technische Daten 12 Anleitung zur Bestimmung der Parameter 14 Anschlüsse und Ausführungen 29 Bestellnummernübersicht32 Parametrierblatt35 . 4 www.bedia.com BEDIA entwickelt, produziert und vertreibt als leistungsstarkes
Jachty i łodzie - odłączniki, systemy ppoż, generatory prądotwórcze ...
Proponujemy wyposażenie jachtów, łodzi i szeroko rozumianej branży morskiej. Znajdziesz u nas odłączniki, systemy przeciwpożarowe oraz generatory prądotwórcze.
PRODUCT DATA DRAWING A DCN 41869 11/15 DAL DATE APPROVED
surface area: n/a mil-std-10. 6) dia.’s on common centers to be concentric e 2400 centrepark west drive, suite 100 sheet 1 of 1 proprietary third angle projection without the written permission of any reproduction in part or as a whole interpret dimensions and tolerances 5) surface roughness 63 dimensions are in inches tolerances:
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
JT - 38999 Serie II - 38999 Serie | Amphenol Socapex
Los conectores JT de Amphenol Socapex están diseñados de acuerdo con la norma MIL-DTL-38999 serie II, lo que los hace ideales para su uso en la industria militar y aeroespacial. Estos conectores ofrecen una serie de características que los convierten en una solución fiable y duradera para diversas aplicaciones, como la comunicación en el campo de batalla, los vehículos en tierra y la ...