Search Results for p-phenol
RTS012N10P03 Receptacle, square flange, 10 positions, size 1
RTS012N10P03 Receptacle, square flange, 10 positions, size 12, pin contact, silicone rubber seal. Comparable to PN #UTS01210P
P1-BUU26-N0 - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1-2 R1 694-960 MHz (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-R1 3-4 Y1 1427-2690 MHz (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-Y1
AT04-08PA-CL03 8 Position Receptacle Flange Mount Connector - Amphenol Sine
AT04-08PA-CL03 8 Position Receptacle Flange Mount Connector, Pin, Grey, Reduced Diamer Seal, Keyed A. Comparable to PN# DT04-08PA-CL03
P1300 Low Pressure Sensor Die | NovaSensor
The NovaSensor P1300 Low Pressure Sensor Die are highly reliable, solid state pressure sensors, offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 produces a millivolt output that is proportional to input pressure.
lp | Amphenol Global Search | Amphenol
Key features n PE, Differential PE, IEPE and VELCOIL/RCC inputs n Acceleration, velocity and displacement outputs n AC and DC programmable outputs n 10/100 Ethernet and RS-232 Interface n Programmable 6-pole HP, LP, BP Filter n TTL compatible Warning and Alert alarms n User selectable English or Metric units n Replacement for Endevco Model 6634C Description The model 6634D vibration amplifier ...
AT04-3P-PM11 3 Position Receptacle, Pin, Panel Mount, Self-T
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Black. Comparable to PNs# DT06-3S-EP11, DT06-3S-P032, 934452601
RTS6BS12N8P03 Plug, 8 Position, Male, Shell Size 12, with S - Amphenol Sine
RTS6BS12N8P03 Plug, 8 Position, Male, Shell Size 12, with Silicone Seal. Compatible to part # UTS6JC128P
AT04-2P-L012 2 Position Receptacle Flange Mount Connector, - Amphenol Sine
AT04-2P-L012 2 Position Receptacle Flange Mount Connector, Pin, Grey. Comparable to PN# DT04-2P-L012
ACPM-RN 1/4" Phone Plug, 90°, Mono, Nickel Tip and Sleeve, N
Positions: 2 Finish: Nickel IP Rating: IP40 Current Carrying Capacity: 10A (depending on mating connector) Termination: Solder Max Wire Gauge: AWG 16˜1.5mm² Flammability Rating: UL94V-0 or UL94-HB Environmental: Complies with EU RoHS 2 Directive 2011/65/EU Typical Contact Resistance: Depends on mating connector Insulation Resistance: 2GΩ / >10³ Meg Ω after Damp Heat Test
Latest Power Connectors from Amphenol
PwrBlade ® is one of Amphenol’s legacy brands and is known for high-performing connectors in different capacities. The latest to this family is the PwrBlade ® MiniMezz connectors, with enhanced features in a smaller profile.These lowest profile hybrid mezzanine connectors are available in stack heights ranging from 8mm to 20mm with options for power & signal contacts.
BT HIGH-TEMPERATURE CONNECTORS - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 2094 0 obj > endobj xref 2094 51 0000000016 00000 n 0000002261 00000 n 0000002421 00000 n 0000006638 00000 n 0000007200 00000 n 0000007697 00000 n 0000008011 00000 n 0000008624 00000 n 0000009144 00000 n 0000009520 00000 n 0000009635 00000 n 0000009748 00000 n 0000010128 00000 n 0000010661 00000 n 0000011261 00000 n 0000011862 00000 n 0000012361 00000 n 0000012939 00000 n ...
P31518 7/8" 3 Position Tee with oil-resistant PVC housing. - Amphenol Sine
P31518 7/8" 3 Position Tee with oil-resistant PVC housing. Copper alloy contacts with gold over nickel plating. Machined aluminum, anodized coupling, 14 AWG
starline | Amphenol Global Search | Amphenol
The Star-Line EX® is a hybrid connector certified for use in a Zone 1-IIc hazardous environment. A heavy duty environmentally sealed connector, these connectors have proven to provide exceptional performance in the most complex ground support cable network, automatic and process control systems and instrumentation systems.
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION 1 2 3 4 5 687
p.m 12-06-12 12-06-12 0.5 0.25 0.1 & table 3 51270077-521 insulate pvc tube clear 1 2 51560089-121/321 stereo insert assy gold/nickel plating 1 1 50440041-300/400 diecast shell nickel/black finish 1 item part number description qty part number cat number shell finish contact finish ks3p nickel coating nickel plating ks3p-au nickel coating gold ...
DDO50P565MTXLF | D-SUB RIGHT ANGLE | Amphenol
D-SUB RIGHT ANGLED-SUB RIGHT ANGLEDDO50P565MTXLF. The information below is for reference only. For more technical details, refer to product specification and application specification.
RT00148PNH Square Flange Receptacle, Male, with O-ring Seal, 16AWG, 13A ...
RT00148PNH Square Flange Receptacle, Male, with O-ring Seal, 8 Contacts, 14-26AWG, 13A/500V, Shell Size 14
$PSKHQRO - Amphenol Sine
Title: G:\Engineering\acad\Users working folder\Jim Head\AT Series Issues\AT Resistor Projects\AT Diode Terminators\C-AT04-2P-RT01-A1.dwg Author
NovaSensor P162, P330 and P24120 Pressure Sensors for Catheters
Title: NovaSensor P162, P330 and P24120 Pressure Sensors for Catheters Author: Amphenol Advanced Sensors Subject: NovaSensor P162, P330 and P24120 Pressure Sensors for Catheters