Search Results for p-phenol
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
R-VPX - Amphenol Socapex
A m p hen ol E U / 20 2 / 9 5 C Call 800-678-0141 or visit us at www.amphenol-aerospace.com 2 1 Tin 2 Tin-Lead CONTACT US: Catalin Brandas E-mail: cbrandas@amphenol-aao.com Phone: 607-563-5129 PDS-258 Backplane Module Position Part No. Amphenol R-VPX Connectors J0 RVPX-J08ECX RVPX-J08EMX*
MA1JAP1900 19 position receptacle extension, threaded, P ty
MA1JAP1900 19 position receptacle extension, threaded, P type, counter-clockwise insert, male or female- Mating Parts: MA1CAE1900MA1EAE1900 Call Us 1-800-394-7732 My Account
High Performance P-Clamp High Strength, Lightweight Wire & Tubing Clamps
High Performance P-Clamps High Performance P-Clamps are designed to replace and outperform traditional clamps. Consisting of PEEK™ polymer and featuring and over-molded silicone cushion, these clamps are completely non-corrosive and non-conductive. These high performance clamps are designed to be lighter than traditional P-Clamps, are
HD-AFI PCB Right Angle Through Hole Plug Limited Detent 75 Ohm
HD-AFI PCB Right Angle Through Hole Plug Limited Detent 75 Ohm Mates with AD-HDBNCHDAFI-2
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
M3593 Series - amphenol-aerospace.com
P.F: > 0.98 @ full-load. Efficiency (full-load) is higher than 84% Spikes Withstands the 1,000V Spikes specified by MIL-STD-1399, Section 300B. Isolation Compatible with Ungrounded Shipboard Power. AC Input is isolated from AC Output and chassis (> 10 M Ohm at 600VDC). Less than 0.02µF from each AC Input line to Chas-sis.
Amphenol
%PDF-1.6 %âãÏÓ 1397 0 obj >stream hÞ|ŽÁ ‚@ †_eŽvˆuW×Ý@ 3:E‰tô"1Ђ¹²»J½}ºQx O? 3ÿ7à ‡ ˜H€GS Q å ‹!MI¡‡ÎADŽÊXç÷B¨È©ñ \_=’ËàZաͲ©” “ÔÏÎøt^7CÙ ìf䟞r- 1¥‚Ó„üÑß±Ó-ä ÔA¡G4¶Þl¾B!ÿ9JƒãÏ¿*(ƒ7§ §a_,Ì2\¾*VÎ$‹3|ê¿ `,T] endstream endobj 1398 0 obj >stream hÞì[ën ¹ ~•y‚Z7ê , œÍ9 ‚ƒb‹&?
P1-BRRMM15-N0 - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1-2 R1 698-960 MHz (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-R1 3-4 B1 1695-2200 MHz (2x) 4.3-10 Female B1 RFxxxxxxxxxxx-B1
SC000337 1.5mm Pin Contact, 22-18AWG, gold plated - Amphenol Sine
SC000337 1.5mm Pin Contact, 22-18AWG, gold plated . SC000337 1.5mm Pin Contact, 22-18AWG, gold plated. $0.00
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)