Search Results for p-u77e26xh*
NEXUS
d c b a d c b a 8 7 6 5 4 3 2 1 ap-125 cap-125 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others
NSME Socket D38999 Contact (Size 12) for .085 Cable - SV Microwave
The NSME Socket D38999 Contact (Size 12) for .085 Cable 8001-4104 by SV Microwave. Enhance your RF performance with us, place your order today!
8 7 6 5 4 3 2 1 ITEM # PART # QTY DESCRIPTION MATERIAL CAP-145
b add p/n's in p/l 101 2/25 2011 hr audio plug 2/4/97 item # part # qty description material 1see table #1 shell ass'y glass filled nylon & 303 ss 2 ap-145-6 1 insert ass'y diallyphthalate, type sdgf & gold plated brass 3 ap-105-5 1 strain relief nylon 4 ap-116-3 1 washer rubber 5 ap-116-7 1 nut adapter aluminum, anodized 6 see table #1 1 ...
2.92mm Female to Male Attenuator, 32 GHz (Screened)
A 2.92mm Female to Male Attenuator, 32 GHz (Screened) is available at SV Microwave. Place your order today to get the RF experience.
AT8P-DC-BK 8 Position, Protective Cap, Receptacle, AT Serie
AT04-08PA-SRGRY 8-Way Receptacle Male Connector with Strain Relief Endcap, Standard Seal, Position A. Comparable to PNs# DT04-08PA-E008, 934445612
SMPS Male PCB Surface Mount, 2 Port (Glass Seal), SB
This 2 port SMPS PCB Connector features a glass dielectric that allows it to withstand the high temperatures found in solder reflow. Explore the product now!
SMPM Male PCB Thru-Hole Connector, R/A, FD | SV Microwave
The SMPM Male PCB Thru-Hole Connector, R/A, FD. This high-performance PCB thru-hole connector is available in stock. Get the product now!
TACBeam® | Fiber Optic Connector | Fiber Systems
The AFSI TACBeam® is hermaphroditic fiber optic connector, allowing the concatenation of multiple cable assemblies to support varying distance requirements
AIPXE-5X650A-E017 Clear AIPX LARGE Enclosure with Vent Ho - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™
NanoRF Male VITA 67.3 Plug-In Contact for .047 Cable
SV Microwave's NanoRF Male VITA 67.3 Plug-In Contact for .047 Cable is ideal for high frequency applications. It offers 500 mating cycles.
SMPM Male VITA 67.3 Plug-In Contact (75 Ohm) for 1672A Cable
Use VITA 75 Ohm cable assemblies, rated to 18GHz, for use in embedded systems applications. Check out the technical specs and contact us today to learn more.
Control/Instrumentation Chem-Gard 200 Single Conductor Cable
Wire and Cable otion Control Control/Instrumentation us/Data Igniter Wire Reeling Cable 91 ortable Cord ower Cable Welding Cable Thermocouple RTD Wire
AT6P-DC-BK 6 Position, Protective Cap, Receptacle, AT Serie
AT04-6P-MM01 6-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-6P-CE01, 934444102
AT06-3S-BLU 3-Way Plug, Blue Female Connector - Amphenol Sine
AT04-3P-MM01BLK 3-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal)and End Cap, Black. Comparable to PNs# DT04-3P-CE03, 934442101
SMP Female to Male Attenuator, 40 GHz | SV Microwave
SV Microwave designed and developed the SMP Female to Male Attenuator, 40 GHz. Check out the product specs and contact us today to obtain this product.
AIPXE-5X650B-E017 Clear AIPX LARGE Enclosure with/out Ven - Amphenol Sine
AIPXE-5X650B-E017 Clear AIPX LARGE Enclosure with/out Vent Hole
NanoRF Female VITA 67.3 Backplane Contact for .086 Cable
SV Microwave offers NanoRF Female VITA 67.3 Backplane Contact for .086 Cable for high frequency application. Learn more about the product specifications now.
TNC Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency TNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of TNC Connectors at Amphenol RF online.
Amphenol NEXUS: Advanced Telecommunications Manufacturing
Amphenol NEXUS Technologies is a leader in telecommunications manufacturing, offering advanced solutions for connectivity and communication. Explore today.