Search Results for p10 amphenol
RTS1BS10N6S03 Receptacle, Inline, 6 positions, size 10, soc - Amphenol Sine
RTS1BS10N6S03 Receptacle, Inline, 6 positions, size 10, socket contact, silicone rubber seal. Comparable to PN #UTS1JC106S
FLS6BS10N4P03 4 Position Plug, Pin, Shell Size 10, with Bac - Amphenol Sine
FLS6BS10N4P03 4 Position Plug, Pin, Shell Size 10, with Backshell, Cable OD Range 4.0-6.5mm, Fast Lock Coupling
Datasheet Listing - Amphenol TPI (ATPI) - Technical Data
Amphenol TPI. PH: (204) 697-2222 Toll Free: (800) 667-2677 Sales Email: [email protected] Technical Support Email: [email protected] 2110 Notre Dame Ave. Winnipeg, MB Canada
Catalog - amphenol-antennas.com
REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
ACPM-GN 1/4" Phone Plug, Mono, Nickel Sleeve and Tip ... - Amphenol Sine
Positions: 2 Finish: Nickel IP Rating: IP40 Current Carrying Capacity: 10A (depending on mating connector) Termination: Solder Max Wire Gauge: AWG 16˜1.5mm² Flammability Rating: UL94V-0 or UL94-HB Environmental: Complies with EU RoHS 2 Directive 2011/65/EU Typical Contact Resistance: Depends on mating connector Insulation Resistance: 2GΩ / >10³ Meg Ω after Damp Heat Test
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
Alias: 31-221-RFX B6351B1-ND3G-50 Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material
HS95DCS Socket Contact, Machined - amphenol-sine.com
HS95DCS Socket Contact, Machined, Crimp Barrel, Radsok®, Size 10mm, Silver, Wire Range 85-95mm², 3/0AWG
PCIe ® Gen 6 Mini Cool Edge 0.60mm Card Edge Connectors - Amphenol CS
Mini Cool Edge is a 0.60mm high-density, high-speed card edge connector for new-generation small form factor systems.
Amphenol Aerospace
%PDF-1.3 %âãÏÓ 2 0 obj /Length 3749 /Filter /FlateDecode >> stream H‰¼WK ÛÈ ¾ëWô) Íæ›Çx½Þ à ’XÈe7 JlI KäÄ¢Æë?’ß›z6 ² Î%0Œ »«ë ...
C146 S10 001 G8 Frame for 3 Modules (1 x PE), Size E10
C146 S10 001 G8 Frame for 3 Modules (1 x PE), Size E10 . C146 S10 001 G8 Frame for 3 Modules (1 x PE), Size E10. $0.00
PL-700SM-B SERIES Metal Shell Auto-Coupling 27 pole capacity circular ...
700SM-B Series connector is Amphenol Alden’s most robust offering in a sub .700” diameter package. The metal housings are perfect in protecting against a harsh and EMI/RFI environments. Material. Connector Housing: Nickel Plated Brass Molded CoreInsulator: Polyamide 12 (LV3H) (1P-7P) LCP (10P-27P) Contacts: Brass/Phosphor Bronze
FFC/FPC Connectors | Flex Connectors | High Speed - Amphenol CS
Amphenol offers flexible, reliable and high performance FFC/FPC solutions that meet the requirements of all modern applications. The multi height flex connectors offered in 1.00mm pitch and 0.50mm pitch are ideally used in a wide range of applications across automotive, data, communications, medical, and consumer industries. ...
Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
C146 D10 001 E8 Pin module for stamped 1.6mm contacts. - Amphenol Sine
Pin module for stamped 1.6mm contacts. heavy|mate® M series connectors may be engaged or disengaged when live but without electrical load. If connector is mated or unmated under load, the load shall be reduced to 10% of rated current.
Ethernet Military Switch RJSMLAC-8MG-CAPS - Amphenol Socapex
The Amphenol Socapex MIL-STD-461 Military Ethernet Switch, also known as RJSMLAC-8MG-CAPS, is a highly reliable and robust managed military Ethernet switch designed for use in harsh and demanding environments. This Ethernet switch is equipped with RJFTV connectors and features 8 Gigabit ports, making it suitable for various data acquisition and transmission applications, such as rugged ...
RT061619PNHEC03 19 Position Plug, Male, Shell Size 16 ... - Amphenol Sine
RT061619PNHEC03 19 Position Plug, Male, Shell Size 16, Silicone Seal, and End Cap with Individual Wire Sealing
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized. www.amphenol-industrial.com. AC . Threaded Standard Cylindrical Connectors. Amphenol ®
Amphenol Canada Corp.
amphenol canada corp. any purpose or used for manufacturing purposes without written permission from amphenol canada corp. this document contains proprietary information and such information may not be disclosed to others for p-musb-d111-xx sheet 1 dust cover options, rohs compliant s.semenov c product drawing (ear 13828) jan25/11 a.g. dwg size:
Powersafe - VG96944 - 38999 Series - Amphenol Socapex
The PowerSafe connector from Amphenol Socapex is a high-performance solution designed for transmitting high power with voltages over 500V, meeting the most stringent requirements of the market regarding user safety. It is certified according to EN61984 and EN60664, ensuring that it is safe for use in even the most demanding applications. The PowerSafe connector is ideal for use in I/O power ...