Search Results for palmetto state armory taurus 627
Model 627A01 Platinum Low-cost Quartz Accelerometer Installation and ...
ctual sensing element, the physical material, and component selection for the sensor. Preferred industrial . long-term stability and minimum output shifts due to temperature changes are desired. Ceramic sensing elements provide excellent resolution and durability in noisy envi.
Model 627A61 | PCB Piezotronics (en)
PCB® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Subscribe to our newsletter to get the latest news & product updates from PCB®. . . .
Wall/Pole Mount Cabinets (CUBE RL Series) - An Amphenol Company
Wall / Pole Mount Cabinets (CUBE RL Series) are multi-chamber enclosures designed for traditional 19″ or 23″ rackmount equipment. Separate locking chambers offer division of provider and customer equipment access.
Model 627A01 | PCB Piezotronics
Low-cost, industrial, quartz shear ICP® accel., 100 mV/g, 0.3 to 10k Hz, top exit, 2-pin conn., single point ISO 17025 accredited calibration. This industrial accelerometer features a quartz sensing element. Quartz has superior thermal stability compared to typical ceramic elements. [1] Conversion Factor 1g = 9.81 m/s².
Pad Mount Equipment Cabinets (CUBE PM Series) - Charles Industries, LLC
Pad Mount Equipment Cabinets (CUBE PM Series) are designed specifically to protect high density installations of network equipment in outdoor environments and are ideal for wireless, wireline, and utility applications. Pad Mount Equipment Cabinets are ideally suited for Macro Cell Site and Centralized Radio Access Network (CRAN) applications.
PSASF2130321TR | SAS PCIe RA Receptacle 12Gb/s | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
67997-220HLF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik® part number 67997-220HLF.
Pole Side Radio Concealment Shrouds | Small Cell Concealment Shrouds ...
Discrete mid pole shroud made of durable, lightweight ABS for minimizing overall impact on pole loading. The shroud itself is adjustable to accommodate different diameter poles and includes cutout for 5G antenna face for optimum RF transmission. Optional 3M film is available to color match exposed antenna face to the pole’s prime color.
Model 2508-02A REACTION TORQUE SENSOR Installation and Operating ... - PCB
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
SD - 10067847-011RLF - Amphenol CS
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
Concealment Shroud Brackets & Poles - Charles Industries, LLC
Mounting Brackets and Decorative Poles for All-in-One Concealment Solutions. The outdoor, weather-resistant Side Arm Mount (SAM) mounts onto a pole and supports one radio inside the compartment and one antenna on top of the antenna shroud/mast (radio and antenna are customer supplied).
DURASWAP Concentric Connectors | Power Solutions | Amphenol
The swappable custom battery connector solutions with cable assemblies are offered in 2 power & 6 signal configurations. These connectors can carry a continuous current up to 100A with 10,000 mating cycles. They are IP67-rated in mated condition and can be mated in two directions (bi-directional mating). FMLB for power terminals to…
FLHS6300 - FLH | Amphenol
Please provide the following details and we will contact you. Alternatively, contact one of our authorized distributors from the listing here. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
PwrBlade Mini | Power Solutions | Amphenol
LOW PROFILE POWER & SIGNAL HYBRID BOARD-TO-BOARD CONNECTOR PwrBlade ® Mini Board-to-Board...
PSAS4M2130181TR | U.2, SAS PCIe 4.0 | Amphenol
Amphenol is one of the leading manufacturers of Storage and Server System Connectors. Contact us today for more details of PSAS, part number PSAS4M2130181TR.
G14A42221612HR | Oculink connector | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
BUS-12-009 PRODUCT SPECIFICATION - Amphenol CS
This specification defines the performance, test, quality and reliability requirements of the Gold Plated Contact Bergcon PV Vertical and Horizontal Connector product. This product can be Lead Free and meets the requirements of the European Union Directive of Restrictions for Hazardous Substances (Directive 2002/95/EC).
20021444-00026T4LF | Minitek127® | Amphenol
Minitek127 ®, Wire to Board connector, IDC Receptacle, Double Row, 26 Positions, 1.27 mm (.050in) * 1.27 mm (.050in) Pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
G50A0121F20EU | POGO PIN | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
G97R22322HR | Mini Cool Edge IO | Amphenol
Mini Cool Edge IO (MCIO), SFF-TA-1016, PCIe Gen 5, 85Ω, Surfacemount, Right Angle, 74 Pin, PCIe, SAS, SFP, NVMe, cable, dual, card. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.