Search Results for pan connector
SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086-inch Conformable ...
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132109 PDF Customer Drawing (Size: 60 kb) 132109 STP 3D Model (Size: 418 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6581B2-3GT50G-.085-50: Body Finish: Gold:
Electromagnetic shakers operating guide Models F3, F4, F5B, F10
9. Lethal High voltage may be present at any of the equipment connectors. 10. The Wilcoxon Sensing Technologies Model D125L piezoelectric shaker requires pressurization (minimum 1800 PSI) from a source of dry, inert gas. The shaker must be electrically connected to the matching network and power amplifier, or the shaker
Learn More about Connector Mating Cycles - Amphenol CS
The material used for connector contact, plating type and thickness is a major factor that determines the mating cycles of a connector. Cheaper connector pins made of copper alloy with tin plating will lose its effectiveness after 10-15 mating cycles.
High Density 38999 Style Connectors - Amphenol Aerospace
The HD38999 family of connectors has over 30% more contact density than the highest density Mil-Spec 38999 connectors of similar size. This series of connectors was designed to utilize mil-specified 38999 components with the exception of the insert arrangements.
Automotive Interconnects | ADAS | EV Charging | Automotive Lighting ...
Connectors are typically used to connect sensors, actuators, and other components that make up the Advanced Driver Assistance System (ADAS). These connectors must be able to support high-speed data transmission, withstand vibration and temperature fluctuations, as well as provide superior electrical performance and EMI protection, and meet the stringent requirements of the automotive ...
Cable Management - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
PanelMate ATP - Amphenol Sine
Available in 2 and 4 position . Amphenol Sine Systems PanelMate™ ATP Series of receptacles combine flange mounting options with the proven reliability of the ATP Series™ IP68 rated (in mated condition), environmentally-sealed, thermoplastic connection systems. Engineered with a one-piece sealed flange design for rapid and secure mounting, its durable high temperature silicone facial seal ...
PCI Express Gen 3 Card Edge Connectors - Amphenol CS
Amphenol's 1.0mm pitch, vertical card edge connectors enable all generations of PCI Express ® (PCIe). PCIe card edge connectors support 2.5Gb/s (Gen 1), 5.0Gb/s (Gen 2), and 8.0Gb/s (Gen3) per differential signal pair and provide x1,
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm | 082-6446
RF Connector N-Type Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 082-6446 PDF Customer Drawing (Size: 256 kb) 82-6446 STP 3D Model (Size: 1884 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Products - Lutze Inc.
With its product categories of cable, connectivity, cabinet, and control, LUTZE offers a comprehensive product portfolio for automated manufacturing in the automotive industry, machine and plant construction, electrical engineering, power generation and distribution, railway and traffic engineering, mining, water treatment, and much more.
Millipacs High Temperature Backplane Connectors - Amphenol CS
Amphenol Millipacs is a 2.00mm grid Interconnection system in hard metric configuration designed in accordance to IEC 917, IEC 61076-4-101, Telecordia GR-1217-CORE standards and fulfills Compact PCI bus architecture.
B B2 - Amphenol Sine
(Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.) Shell Size Pin Contact MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx MP10B12E08xx 10 4.0mm 9.5mm 4.0mm 8.0mm - - 12 4.0mm 9.5mm 4.0mm 8.0mm 5.0mm - 14 4.0mm 9.5mm 4.0mm 8.0mm 5.2mm - 16 4.0mm 9.5mm 4.0mm 8.0mm - - 18 - 9.5mm 4.0mm 8.0mm - -
DB4 - Amphenol-Air LB
• Fully adaptable using Amphenol Ltd range of 711 Series connectors • Box or wall mounting • Robust design • EMI Screened Ordering Information 711-600X - A Cable Length (in whole metres) Cable Specification OMT for PAN 6421 (711-6421) A – 10613 B – EPD 29474D 711-6000-X Single R.T. Coupler Box 711-6001-X Dual R.T. Coupler Box
Home - Lutze Inc.
High quality servo cable assemblies for servo drive systems, and Industrial Ethernet connectors and ... Cabinet. AirSTREAM wiring system optimizes space, installation time and thermodynamics inside control ... Control. Power Supplies, Intelligent Current Control for Industrial Internet of Things, Relays.
Literature - Amphenol Aerospace
Find product specifications, product variations, insert arrangements, and more critical information on the connector family you’re looking for. Assembly Instructions and Step-by-Step Guides Review step-by-step instructions on how to assembly and disassemble our products, from contact insertion and removal, crimping, what tools are required to ...
Outdoor Telecom Cabinets - Amphenol Broadband Solutions
Battery Backup Solutions. Amphenol 2V Battery Enclosures allow operators to recover valuable, conditioned space within existing buildings by enabling the movement of large 2V strings outside.
B B3 - Amphenol Sine
(Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.) Shell Size Pin Contact MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx MP10B12E08xx 10 4.0mm 9.5mm 4.0mm 8.0mm - - 12 4.0mm 9.5mm 4.0mm 8.0mm 5.0mm - 14 4.0mm 9.5mm 4.0mm 8.0mm 5.2mm - 16 4.0mm 9.5mm 4.0mm 8.0mm - - 18 - 9.5mm 4.0mm 8.0mm - -
Industrial Power Supplies - Lutze Inc.
LUTZE provides reliable industrial power supplies through innovative design and engineering with 1-, 2- and 3-phase units. Both COMPACT and DELTA series offer DIN rail mountable power supplies suitable for a wide variety of different industrial applications.
Ensure Reliable Performance with New SMA Panel Mount Receptacles for ...
This connector offers reliable electrical performance up to 18 GHz and is available in a 2-hole flange configuration. The two holes are typically mounted horizontally to the housing. The 0.005-inch flat tab contact is epoxy captivated to prevent damage due to rotations and provides improvements in RF leakage for better overall performance.
SC39 - アンフェノールジャパン株式会社
Quick Release Connectors Derived from MIL-DTL-38999 Series III Main Features: CONTACTS • More than 30 contacts arrangements • Size 8, 12, 16, 20, 22D, 23 contacts • Signal, power, twinax, coaxial, quadrax contacts ... (PAN 6421, AECMA Pr EN 3375 - 004, Raychem 10613, EPD44692, EPD44693).