Search Results for panduit faceplate waterproof catalog pdf
2014-07-25 UAST Hobby Course Channel—health care in summer
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 35971 07/08 STW
- dcn 35971 07/08 stw smpm st. male smooth bore to pcb mount checked: approved: drawn: stw 07/24/08 stw 07/24/08 pjs 07/24/08 rohs compliant product data drawing
Telecommunications/Data Communications Million-dollar installation ...
Revolutionizing Connectivity, Rapidly and Reliably. For more information: customcable.com | 1-800-446-2232 © 2019 Amphenol Custom Cable. All rights reserved.
Product Compliance Management - amphenol-airlb.de
CERTIFICATE The Certification Body of TÜV S ÜD Management Service GmbH certifies that Am Kleinbahnhof 4 66740 Saarlouis Germany has established and applies
Application SpotlightApplication Spotlight
Carbon Dioxide (CO2) Beverage Dispenser Monitoring and Alarming Application SpotlightApplication Spotlight Carbon Dioxide (CO2) gas occurs naturally in the earth’s atmosphere in concentrations of ~300-400 parts per million (ppm). At this level, CO2 is harmless since the gas is neither toxic, nor explosive. CO2 gas can pose a health hazard, however, in confined or poorly ventilated areas ...
4 3 2 1 - gemeco.com
b chg/chk title size unless otherwise specified signature date material co no. date document revisions rev description third angle projection doc number
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
ATSeries - Amphenol Australia
AT Series™ Integrated Resistor and Diodes - Receptacles and Plugs Part Face View Part Number Type Description 1 AT04-2P-R120YEL Receptacle, Resistor 2 Position, Receptacle, 120 Ohm Resistor, NI Pins, Yellow, Wedgelock
Connector Group K QUICK CLAMP - アンフェノールジャパン ...
74 Backshells Amphenol Japan STRAIGHT; 90° & 45°; SELF-LOCK/NON SELF-LOCK 38999 Series I & Series II Connector Group K QUICK CLAMP TABLE – A MIL PART NUMBER DESIGNATOR
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Installing the Sensor - amphenol-sensors.com
Telaire Ventostat™ 8000 Series CO2 Sensor User Instructions T63216-008 September 2014 Page 1 of 4 ® Amphenol Advanced Sensors Installing the Sensor!WARNING!
2 1 PROPRIETARY - NEXUS A OMJ-101-CO - Amphenol NEXUS Technologies
2 1 b a b a omj-101-co omj-101-co cn # a this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION A DCN 41836 11/15 STW
a dcn 41836 11/15 stw approved: checked: drawn: stw 10/02/02 stw 10/02/02 meb 10/02/02 rohs compliant 4x .0685±.00151.74±0.04.0621.57 2x .2005.08.2406.10
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE APPROVED
- dcn 37730 08/10 pjs smp catchers mit male termination checked: approved: drawn: pjs 08/20/10 pjs 08/20/10 fed 08/20/10 rohs compliant 5 microseconds)
Modus W Series - amphenol-sensors.com
W30 Series Specifications Electrical Supply Voltage 11 to 32 VDC (See diagram for maximum loop resistance) Output Two-wire/4 to 20 mA output Protected against reversal of polarity.
English – Page 3 – LID Technologies
REDUCED FUEL CONSUMPTION. The National Highway Traffic Safety Administration (NHTSA) TPMS effectiveness study revealed that every 1 psi drop in the average pressure of all tires had an impact of about 0.2% increase in gas consumption [3].In other words, properly inflated tires increase fuel economy by at least 1%.
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table