Search Results for panel mounting connector
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications Backshells, Strain Reliefs, Caps, Dummy Receptacles - Amphenol Aerospace | MIL-DTL-38999 Connectors | Mil-Spec Type Circulars | Circular Connectors | Products | Amphenol Aerospace
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132150 PDF Customer Drawing (Size: 35 kb) 132150 STP 3D Model (Size: 374 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
PL 500FI SERIES Plastic Shell AutoCoupling Connectors - Amphenol Alden
Receptacles & Cable Mount Plug. PCB (Panel-Mount Receptacles only) Solder Cup (Available for All) Panel-Mount, Cut-Out Template. Stand off height 0.05” Pin length 0.125” Request sales drawing for PCB Mounting Templates. ACCESSORIES . 0.50. φ. 0.45 0.63φ . Mounting . Ring Footprint Tiered solder cups provide easy access to center positions.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172224 PDF Customer Drawing (Size: 42 kb) 172224 STP 3D Model (Size: 344 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Power Connectors | Products - Amphenol
Dragonfly connectors are designed with a versatile combination of power and signal solutions in a compact design. Dragonfly series also offers PCB mount, panel mount and cable connections in a small form factor design utilizing high-reliability, high-retention and high cycle life precision machined contacts.
AT04-12PA-PM13 12 Position Receptacle, Pin, Panel Mount, Se - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... ATM and AHD Series™ AT04-12PA-PM13 12 Position Receptacle, Pin, Panel Mount, Self-Threading, Cap, Keyed A. Comparable to PN# DT04-12PA-LE01-12 Position Receptacle, Pin, P. Call Us 1-800-394-7732; My Account; Home ...
R58 Series - Amphenol Canada
Rack & Panel Connectors . CONTACT: Amphenol Canada [email protected] (416) 291-4401. R58 Series. The Amphenol R58 series are high-performance environment-resistant, rectangular connectors designed to be compatible with all MIL-DTL-83733 connectors and Amphenol Canada is M83733 equivalent and the only qualified supplier to JN1122.
PL 700SM B SERIES Metal Shell Auto Connectors 27 pole capacity circular ...
Connectors . 27 pole capacity circular shell connectors. PL-700SM-B FEATURES. The Pulse-Lok® 700SM-B Series connector is Amphenol Alden’s most robust offering in a sub .700” diameter package. The metal housings are perfect in protecting against a harsh and EMI/RFI environments. Material. Connector Housing: Nickel Plated Brass. Molded Core ...
AT04-6P-PM12 6 Position Receptacle, Pin, Panel Mount, Self-T
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... ATM and AHD Series™ AT04-6P-PM12 6 Position Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal-6 Position Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal. Co. Call Us 1-800-394-7732; My Account; Home ...
BNC to SMA Cable Assemblies - Amphenol RF
BNC to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 ...
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm Half Round ...
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm Half Round Terminal. Downloads. 132159 Customer Drawing (Size: 107 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551H1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMA Jack to N-Type Jack Adapter 50 Ohm Straight 4-Hole Flange
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Amphenol Fiber Optic Connectors TFOCA-III Fiber Systems
PANEL THICKNESS .090 MN / .250 MAX 1.760 MAX 1.390 MAX 1.555 TFOCA-III ® 6-Channel Flange Mount Receptacle Ø1.376 MNI 4X Ø1.2.625.625 6.25 6.25 1.140 /1.145 1.195 ±.005 TFOCA-III ® 6-Channel Flange Mount Receptacle Panel Cutout TFOCA-III ® 6-Channel Jam Nut Receptacle Panel Cutout TFOCA-III ® 6-Channel Jam Nut Receptacle Publication ...
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
AT04-4P-PM12 4 Position Receptacle, Pin, Panel Mount, Self-
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... ATM and AHD Series™ AT04-4P-PM12 4 Position Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal-4 Position Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal. Co. Call Us 1-800-394-7732; My Account; Home ...
Technology in connectors
Receptacle housing for front or rear panel mounting, panel thickness up to 3.2 mm. The receptacle housing establishes a reliable IP 67 protected connection after coupling with the RJ45 Cat. 5e plug kit. The RJ45 Cat. 5e jack offers an IDC connection for fast and easy cable mount inside the device. - IDC jack version
SMB Panel Mount Jack 4-Hole Flange 50 Ohm | 142306
RF Connector SMB Panel Mount Jack 4-Hole Flange 50 Ohm. Downloads. Assembly Instructions C61 (Size: 33 kb) 142306 PDF Customer Drawing (Size: 31 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMB1551A1-003-3GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
AHDP02-24-29PR-SRA 29 Position Sealed Panel Mount Receptacl - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... AHDP02-24-29PR-SRA 29 Position Sealed Panel Mount Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Smooth Ring Adapter. $0.00. Panel Mount Receptacle. PART NUMBER: AHDP02-24-29PR-SRA.
PwrMAX G2 Power Connector | Power Solutions | Amphenol
PwrMAX G2 is the highest density blind mate power and signal connector available. PwrMAX G2 series carries up to 100A per contact, and features design improvements to reduce board space depth, while also improving the blind mate gatherability. The depth o
Type N Female Flange Mount Connector, 4 Hole - SV Microwave
SV Microwave designed the Type N Female Flange Mount Connector, 4 Hole 5050-0042 with high performing capabilities. Explore and contact us today! Check Inventory. Register. Log in. Compare products list. ... Panel : Coupling Threaded : Number of Ports Single ...