Search Results for panel mounting connector
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 172119 PDF Customer Drawing (Size: 124 kb) 172119 STP 3D Model (Size: 345 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connectors; SMA Connectors; SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm; SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. In stock. 901-10124. Find In Stock & Buy Now. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance.
SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086 ... - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132109 PDF Customer Drawing (Size: 60 kb) 132109 STP 3D Model (Size: 418 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6581B2-3GT50G-.085-50: Body Finish: Gold:
MRC CONNECTORS - Amphenol Aerospace
The MRC panel mount connectors are also available with COTS connector assemblies. These assemblies allow the user to connect commercial cables inside their box or on the backside of a bulkhead. This type of assembly allows the user to ruggedize specific areas of the application while others can remain commercial. Please contact Amphenol
SMA Cable Assemblies - Amphenol RF
Popular RF connector options include straight and right angle plugs and jacks. Jacks are available with or without panel mounting options. Both rear-mount and front-mount bulkhead configurations exist. Connectors are constructed of brass or stainless steel and feature gold plated or passivated bodies.
Micro Bayonet Connectors - Amphenol Aerospace
• Panel/Equipment Connections OVERVIEW Bantam is a lightweight, all-metal bayonet lock connector designed ... High mating cycles along with excellent shell to shell bonding for EMI protection are the benchmark of these rugged connectors. Various mounting options are available including in-line and 2 hole flange which can be configured with PC ...
amphenol conec | Amphenol Global Search | Amphenol
CONEC offers M12 power connectors in the codings K, L, S and T. The portfolio includes overmolded and field attachable connector versions as well as socket connectors. Socket connectors are available for both front panel and rear panel mounting.
AT04-08PA-PM14 8 Position Receptacle, Pin, Panel Mount, Sel - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... AT04-08PA-PM14 8 Position Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal, Cap, Keyed A-8 Position Receptacle, Pin, Panel Mount, Self-Threadin. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in ...
SMPM Male Flange Mount Connector, 2 Hole, for .085 Cable, SB - SV Microwave
The SMPM Male Flange Mount Connector, 2 Hole, for .085 Cable, SB SF3211-6000 is now available at SV Microwave. Explore the product and place your order. ... Compare Products List. Check Inventory. Register. Log in. Compare Products List. Products. Connectors. Cable Connectors; Panel Connectors; PCB Connectors; Cable Assemblies. Conformable ...
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol's MIL-DTL-38999 Series I and commercial LJT series connectors meet or exceed the Mil-Spec requirements and are available in aluminum or stainless steel as well as several different finish options. Amphenol is also qualified to the MIL-DTL-27599 specification for Series I connectors.
N-Type Panel Mount Right Angle Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Right Angle Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 172277 PDF Customer Drawing (Size: 35 kb) 172277 STP 3D Model (Size: 371 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
N-Type Connectors; N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm; N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. In stock. 172228-26. Find In Stock & Buy Now. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance.
IP67 Waterproof Connectors - Positronic
Some IP67-rated connector types include D-sub connectors, circular connectors, industrial Ethernet connectors, mini USB 2.0 connectors, and fiber optic connectors. They come in both standard and custom designs with thousands of styles, configurations, and functionalities available. ... This series features sealed panel mount options with PCB or ...
SMPM Product Series Solutions Guide Catalog - Amphenol RF
PCB MOUNT CONNECTORS Connector Body Types Straight Jacks with Male Contact – Full Detent Part Number Packaging Type Body Mount Max Frequency (GHz) Image 925-126J-51P Individual Bag End Launch 40 925-138J-51P Individual Bag Through Hole 40 925-143J-51P Individual Bag Surface Mount 10 925-143J-51PT Tape & Reel Surface Mount 10
SMA Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch conformable ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch conformable 50 Ohm. Downloads. 132108 PDF Customer Drawing (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6581A1-3GT50G-.141-50: Body Finish: Gold: Body Material:
Connectors | Products - Amphenol
Quick Mount Relay Sockets snap mount into standard aircraft panel cutouts and eliminate all socket-to-bulkhead mounting hardware. Simplifying installation, reducing weight, and installation cost. Sockets meet the applicable performance and dimensional requirements of M12883 and are compatible with Mil-Spec approved relays from any manufacture.
Power Connectors | Products - Amphenol
Dragonfly connectors are designed with a versatile combination of power and signal solutions in a compact design. Dragonfly series also offers PCB mount, panel mount and cable connections in a small form factor design utilizing high-reliability, high-retention and high cycle life precision machined contacts.
N-Type Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
N-Type Connectors; N-Type Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm; N-Type Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm. In stock. 172323. Find In Stock & Buy Now. N-Type Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance.
amphe-pv-h4-plus-panel-mount-data-sheet-amphenol-industrial
The Amphe-PV H4 Plus™ Panel Mounted Connector from Amphenol Industrial Sustainable Technologies (AIST) is a robust, dual-certified DC connector with UL ... M12 Panel Mount (tool unlock) 0 Without Contact D Dual UL/TÜV Certified I 1 pc/bag, 800 pcs/ box S S&F 2 2.5mm²/14AWG C 100 pcs/bag, 800 pcs/ box M Male (-) B M12 Panel
Triax Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
RF Connector Triax Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance. Downloads. 031-2676-1 IGS 3D Model (Size: 509 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: