Search Results for panel mounting connector
ATBS-PS-1805 Backshell for 18 and 15 position AT Connectors - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... AT16-18PD-PM15 18 Position Panel Mount Receptacle with Strain Relief End Cap, Pin, Keyed D, Brown. REQUEST A QUOTE. AT16-18PE-EK02 18 Position Receptacle, Keyed E, Grey.
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112562 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm ... Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Miniature: ... BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated 031-71053. BNC Jack 4-Hole Flange 112527-10.
SMP Male PCB QB Surface Mount Connector - SV Microwave
The SMP Male PCB QB Surface Mount Connector 1211-40032 has detailed product design resources. Check out the CAD Model, Datasheet, CST Model and App Note.
BNC Termination Boxes | PCB Piezotronics
Patch Panels; Fastener Technology. Fastener Testing; Fastener Assembly; Rent Instrumentation ... (IP66) enclosure, an internal terminal strip for connection to pigtailed sensor cables and BNC jack connectors for interface to data collection equipment. BNC termination enclosures do not supply sensor excitation power turn on. ... DIN-Rail Mount ...
Solderless PCB Connectors - SV Microwave
Solderless PCB Connectors • Solderless compression mount for fast and easy installation (available with installation screws) • Cost effective solutions for testing • Durable and rugged design • SMA, 2.92mm, 2.4mm, 1.85mm and SMP QuarterBack® (secure locking) series available ... Recommended Board Mount Torque 12 in - oz 12 in - oz 12 ...
Board-to-Board (BTB) Signal Connectors - Amphenol CS
The single-piece, small footprint Compression Type Surface Mount Connectors by Amphenol enable seamless connection between PCB modules or between a PCB and an electrical module. The 0.40mm Fine Pitch 3.0mm Stacked Height Board-to-Board connectors by Amphenol are also engineered with a space-saving design.
SMP Straight Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMP Straight Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65 ...
Amphenol's rectangular connector soars to meet higher expectations.
Mounting Type A - Standard mount B - Float Contact Termination T - Crimp B - PCB C - Compliant Contact Gender P - Pin S - Socket INSERT ARRANGEMENTS AV I LB E FLOAT MOUNT OR THRU HOLE BUILT IN PCB STANDOFF Amphenol Canada Corp. Tel: (416) 291-4401 Facsimile: (416) 292-0647 Email: [email protected] (20.83).820 (3.81) .150 (12.57) .495 ...
AT04-08PB-L012 8 Position Receptacle Flange Mount Connector - Amphenol Sine
AT04-08PB-L012 8 Position Receptacle Flange Mount Connector, Pin, Black, Keyed B. Comparable to PN# DT04-08PB-L012-8 Position Receptacle Flange Mount . Call Us 1-800-394-7732; My Account; Home; ... Our Product Lines > A Series > PanelMate Series > PanelMate AT > 8 Position Panel Mount Receptacles;
Fundamentals of Board-to-Board Connectors - Amphenol CS
Amphenol's extensive range of vertical PCIe ® Gen 4 and Gen 5 connectors include options for surface mount, through-hole solder, press-fit, and straddle mount terminations. These 1.00mm pitch, vertical and right-angle card edge connectors enable all generations of PCI Express ® signaling in desktop PCs, workstations, and servers.
Commercial Aerospace | Markets - Amphenol
30° Solderless PCB Compression Mount Connectors SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. ... The 38999 reduced flange connector provides more density on the panel with a 41% surface saving in harsh environment applications. This connector is designed for harsh ...
SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB
The SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB 3211-20033. Check out how this Glass Seal can work in various environments.
Push Pull Connectors | Products | Amphenol Aerospace
Amphenol push/pull connectors provide audible and tactile feedback, a system that provides immediate feedback when the connector is mated. An audible and sensory click immediately indicates when the two connector halves are securely fastened, providing an important piece of feedback and assurance under high-pressure circumstances.
The Zhaga Compliant Connector Solutions for LED Lighting - Amphenol CS
The MRD series include IP67 rated circular power connectors with wire-to-board and wire-to-panel locking mechanisms. These 10A per pin connectors supports outdoor LED lighting, remote charging, horticulture, etc. The internal connector options from Amphenol ICC include: Wire-to-Board Signal Connectors
Industrial Product Accessories Catalog - Temposonics
Temposonics® Linear-Position Sensors - Industrial Product Accessories MTS Sensors 4 Document Part No.: 550929, Revision D, 09/11, 10/11 e-Series Sensors, Models eH/eP/el Mounting References Sensor mounting (Models eP and el) SeNSoR MouNtING ClAMPS E-Series models EP and EL sensors are mounted onto the machine with moveable mounting clamps.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III Connectors: High-performance connectors with EMI shielding, ... Rack and Panel Connector LMD and LMS ... Wall Mount Receptacle (00) + Military D38999/20: Jam Nut Receptacle (07) + Military D38999/24 ...
High POWER - Amphenol Aerospace
6 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com HIGH POWER CONTACTS • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 10%-20% improved ampacity FEATURES AND BENEFITS:
698-960 / (3x) 1710-2690 MHz - amphenol-antennas.com
Connector(s) 8 Connectors / 7/16-DIN Female / Bottom Mechanical Characteristics Radome Material ASA Dimensions (Height x Width x Depth) 395 x 394 x 144 mm 15.6 x 15.5 x 5.7 in Weight without Mounting Brackets 5.3 kg 11.7 lbs Packing Dimensions (H x W x D) 695 x 503 x 319 mm 27.4 x 19.8 x 12.6 in Packing Weight 9.5 kg 20.9 lbs
USB 3.1 Gen 1 Type C Connector - Amphenol CS
LCD TV Panel Industrial and Instrumentation ... Receptacle Connector, Right Angle Mid Mount SMT (Short Body) 10137064 . Receptacle Connector, Right Angle Top Mount SMT (Short Body) 10137065 . Receptacle Connector, Right Angle Top Mount SMT + DIP (Angled Entrance) 10137066 . Page 9
ASRN2A11S - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... Receptacle ASR panel mounting Metallized 10 socket contacts size 22 (A1) Polarizing 1. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active . Description.