Search Results for panel mounting connector
Industrial vibration sensor selection: piezovelocity transducers
sensor housing and mounting surface stiffness, the contact resonance varies between 120,000 and 180,000 CPM (2,000 to 3,000 Hz). The calibrated bandwidth is usually limited to 60,000 CPM (1,000 Hz). ... same mounting, connectors, cabling, powering and monitoring equipment. Below 90 CPM, PVTs are limited by the cutoff frequency of the ...
Model 441A42 2-slot chassis (for Series 440 modules) Installation and ...
back panel of these master chassis have two RS-485 connectors marked IN and OUT and one RS-232 connector. Models 441A45 and 441A49 are slave chassis designed to be controlled by the masters. Slave chassis also have two RS-485 connectors, but no RS-232 connector. In a multiple chassis system, the master controller communicates to the
Data Centers Market Brochure | Amphenol
mount, through-hole solder, press-fit and . straddle mount terminations and keying . options offered. Compression, Board to Board . Connectors and Interposer • Provides a connection between either two . PCB modules or one PCB and an electrical . module • Single-piece compression-type or two-piece . board-to-board surface mount connectors
DE09S064TLF | D-Subminiature | Amphenol
D-Sub Cable Connector, Input Output Connectors, 9 Way Socket Solder Bucket, without Accessory. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant
MA2LAP1200 12 position receptacle, flange mount, Checkmate™
MA2LAP1200-KIT Receptacle connector kit, flange mount, Checkmate™, Quick locking, P type, counter-clockwise insert, male, contacts included REQUEST A QUOTE SK2-2 Universal positioner is used with the universal hand crimp tool AFM8 and pneumatic crimp tool WA22 .Wire range 20-32AWG
Industrial | Markets | Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
Model 119C12 | PCB Piezotronics
Model 119C12:High pressure ballistic pressure sensor, 120k psi, 0.25 pC/psi, accel comp., floating clamp nut
ANSYS HFSS 3D Component Models - Amphenol RF
Amphenol RF offers ANSYS HFSS 3D component models of printed circuit board connectors for download. These self-contained 3D models allow designers and engineers to simulate the performance of a PCB connector on their PCBa product within a specific design prior to placing an order. By eliminating the need for physical prototypes, therefore ...
GS-20-056 APPLICATION SPECIFICATION - Amphenol CS
5. Mounting method to PCB This connector has adopted the form of automatic mounting and the surface mount match. Therefore, please mount the connector to PCB with the automatic mounting machine. Then, please perform reflow soldering by the following our recommendation conditions. Fig.2 Recommendation reflow temperature profile Notes;
CXL 70-3LW/... - AMPHENOL PROCOM
Provided with the sturdy “LW” mast mount – a lightweight, multipurpose, epoxy-coated mounting bracket made of non-corrosive aluminium. ... All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) N(f) Materials:
Public Safety Network Testing Solution Brochure - PCTEL
Replace manual processes and ensure critical communications radio coverage with the PCTEL® Public Safety Network Testing Solution. Our automated grid-based testing and reporting tool makes it easy to meet or enforce local building codes.
780FM-2-J88C Integral cable accelerometer for walkaround vibration ...
Mounting Thread: 1/4-28 UNF tapped hole: Connector style: Integral cable: Connector orientation: Top exit: Full-scale range: 80 g peak: Resonance frequency: 30 kHz: Temperature range-50°C to +120°C: Weight: 150.5 grams: Hazardous area approvals: Non-approved
Classical connector, thread with anti-rotation key | Amphenol Precision ...
The DIN connector, also known as LSA connector, is the classical connector used by the Deutsche Telekom. Similar to the FC connector, typical feature is a thread with anti-rotation lock Classical connector, thread with anti-rotation key | Amphenol Precision Optics
Model 350B24 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Model 057 | PCB Piezotronics
Model 057:4-conductor, shielded, high temperature FEP cable (price per feet)
Hermetic 38999 Series II: How to Order - Amphenol Aerospace
%PDF-1.6 %âãÏÓ 29426 0 obj >stream hÞ”ŒË ‚0 E e–ºq(ÁWbš õµ@ˆ°Ò¸¨P ©‘jôï ¢îu3 ;gŽ;öØ p© 1¯ Fà2 & ~ Wªº ‘äT è¢ØÒa^§:+ë‚ÆH,„N¿ °þÈ ·œãB׆€V@±gcÜIq´[ÿ Y¬TUÖì œ ì¯cÈeÕ(œ ¸Ñ׳¬pæ ë9 FŸK À0öÁ\o ã@6'Bk…Éó¢pþ0ËØH£0•íŸ¾¼ÿ~ð·Âÿõ äü%ÀÌ[`7 endstream endobj 29427 0 obj >stream hÞ ÌA ‚0 à ...
Relay Sockets Archives - Amphenol PCDAmphenol PCD
AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors; MIL-22992 Class L Heavy Duty Power Cables; ... JRS/JRE Quick-Mount Relay Sockets eliminate risk of loose mounting hardware and provide for quick installation- saving weight, time and cost.
Table of Contents - アンフェノールジャパン株式会社
Connectors have the capability of resisting high ambient tem-peratures up to 200°C (392°F) for long periods of time, thus contributing to an extended connector life. Connectors will with-stand a combined ambient and internal temperature due to thermal rise of current carrying capacity of 238°C (469°F).
B RT0W71210P*H B1 - Amphenol Sine
of: sh: rev: d w g n o: title: rev description date revisions eco by appr 1 1 b 1 r t 0 w 7 1 2 1 0 p * h e c o-mate,re c ep t a c le,jam n u t, si z e 1 2,10pos,pin. b1 - released drawing july-04-2014 ben see part number
Array Microphone Overview | PCB Piezotronics
Patch Panels; Fastener Technology. Fastener Testing; Fastener Assembly; Rent Instrumentation; Industrial Sensors. Digital Output; Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway ...