Search Results for panel mounting connector
General purpose hydrophone - アンフェノールジャパン株式会社
Available underwater connectors: R12 (Brantner RMK-6-MP); R13 (Brantner AWM-6-MP) Available locking rings: LP = plastic locking sleeve for R12 or R13; LS = stainless steel locking sleeve for R12 or R13 2.18" dia. 1.325" 4.5" dia. Key features • Ultra low noise internal amplifier • Designed for a wide variety of underwater acoustic measurements
12.0 ± 0 - svmicrowave.com
1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to SMPM Size 12 Socket 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FQSMPM-085-S12DSMPM-120 DRAWN 2022-10-18 11:41:11
12.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to 2.92mm Bulkhead Female 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67.3SMPM-047-FB292-120 DRAWN 2022-10-21 11:42:21. Created Date:
Produktdatenblatt AGITA 800 S EN - el-cab.com.pl
connection of the steering column via JPT plug connector cable outlet from the foot flange hydraulic steering unit port according to the ANSI B92.1 16/32 Z=12, a=30° steering column screw connection to the hydraulic steering unit port: 4x∅11 – B.C.∅=82 mm Supply and assembly: Ready to plug in, fully assembled
Electronic Relay with Extra Functions - EXR10
cycles), mounting position of the socket used and of the connecting cables) Shock lISO16750-3:2012 500 m/s², 6 ms, half-sine, 10 shocks ...
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
NTC Leadless Chips - amphenol-sensors.com
of mounting. The above values represent the range of smallest to largest HM thermistor chips when soldering to an aluminum substrate 0.025 in (0.635 mm) thick using 2% silver solder.W Select appropriate part number below for resistance and temperature tolerance desired. R25°C Material System Width “W” in (mm) Length “L” in (mm) Thick ...
NovaSensor NPH Series Solid State Low Pressure Sensors
• Standard TO-8 package suitable for PC board mount • Low cost, small size • Available in gauge, absolute and differential pressure versions • Media compatible with non-corrosive gases and dry air • Thermal Accuracy: FSO 0.5% typical • Overpressure capability to five times maximum rated pressure
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts