Search Results for pankaj pawar amphenol contact number
IP & S - Amphenol Australia
2CMA167876R1000. 332MVS3W INTERLOCKED SOCKET. Switched Interlocked Socket Outlet, 4P, 3P+E, 32A, IP67, PBT, 380/440V
112G High Speed Solutions | Amphenol
AMPHENOL'S GAME CHANGING 112Gb/s INTERCONNECT TECHNOLOGY. RESOURCES. CONTACT US * * * * * * * * * * * ... (AOC) assemblies doubles both the number of lanes from 4 to 8 and the bits sent per unit interval as compared to 100G QSFP28 AOC. DETAILS. OverPass™ Internal ... with a 0.6mm contact pitch and 8 high speed channels. The OSFP footprint is ...
L-1254-T dwg4.eps - Amphenol
The inner socket contact must butt against the end of the front insulator and the cable center conductor must be visible in the inner socket contact wire well inspection hole. 14. Crimp inner socket contact to cable center conductor using tool part number M22520/2-01 and Daniels Mfg. Co. tool contact positioner part number “K873”.
B A5 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
BNC Right Angle Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Bayonet: Crimp Tool: 47-10070: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 75: ... you are agreeing to receive occasional updates from Amphenol RF. This site is protected by ...
Star-Line, Star-Line EX, Rig-Power - アンフェノールジャパン ...
Catalog information for reference only. For more assistance, contact your local Amphenol field sales office or: Amphenol Industrial Operations 40-60 Delaware Avenue, Sidney, NY 13838-1395 Phone: 1-888-364-9011 Fax: 1-520-397-7169 Technical email: tech@amphenol-aio.com This catalog and most all Amphenol catalogs are available for viewing,
Unleashing Next-Gen Speeds with Amphenol's PCI Express® DirectAttached ...
Introduction. In an era where data speeds define technological progress, Amphenol's latest innovation, the PCI Express ® DirectAttached ® CEM Card Edge Connectors, emerges as a game-changer.Engineered with cutting-edge technology, these connectors are set to revolutionize the landscape of data transmission, offering unparalleled performance and flexibility.
ASeries Contacts - Amphenol Sine
Machined and Stamped & Formed Contact Options Amphenol Sine Systems is your trusted component source for precision connector contacts designed for increased reliability and reduced cost. Our A Series™ Contacts are readily available in a wide variety of materials and plating combinations and can be supplied with a number of different contact ...
eaxtron-effortless-arcless-din-connectors-catalog-amphenol-industrial
Please contact us at eaxtron@amphenol-aio.com for more information. Vortex Clip Locking handle and lock Locking collar 80% than normal for connecting and disconnecting LESS EFFORT ... Part Number Description Main Contacts FMC1607 Female Main Contacts 160A, 50mm² AWG 1/0, (Pk of 2)
Minitek Connectors | FCI Basics | Board-to-Board / Wire ... - Amphenol CS
0.80mm, 1.00mm, 1.27mm, 1.50mm, and 2.00mm pitch signal connectors in board-to-board complement 2.50mm, 3.00mm, 4.20mm and 5.70mm power/hybrid offerings on wire-to-board that are rated up to 23A per contact. Stackable unshrouded and shrouded headers have through mount, surface mount, Pin-in-Paste and press-fit versions.
OCuLink connectors | PCIe/SAS Interface| I/O Connectors | Amphenol
G14 Series OCuLink connectors are internal and external Small Form Factor PCIe connectors and cables optimized for the client and mobile market segments, while suitable for various datacom, consumer and industrial applications.
Contact Form - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
Contact - Amphenol TPI (ATPI) - Amphenol Technical Products International
Contact Us! A global Amphenol sales team is ready to support your supply and technical requirements. Our engineering team is prepared to provide a solution for your custom needs. Call Us: 1 (800) 667 2677. Products. Busbars, Terminals & Lugs. BSC – Battery Swap/Stack Connection System.
Contact - Temposonics
Contact Us. Contact Americas & APAC Region Temposonics, LLC 3001 Sheldon Drive Cary, North Carolina 27513 USA +1 (919) 677-0100 +1 (919) 677-0200 ; EMEA Region & India Temposonics GmbH & Co. KG . Auf dem Schüffel 9 58513 ... Temposonics is a company of the Amphenol Group.
REVISIONS - Amphenol Sine
part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, ... sine systems - www.amphenol-sine.com amphenol contact, socket, stamped, size 16, 20-22 awg, at & ahd-9 series b at62-16-08xx a4 1 1 sullen.zhang 14/sep/20 orion.li 15/sep/20
Rugged Ethernet, USB & Display connectors - Amphenol Socapex
Amphenol Socapex TVmCom 10 Gb+ is a range of high-speed Ethernet connectors designed for harsh environments. These connectors are based on MIL-DTL-38999 series III shell size 11 and exceed 10Gb/s Ethernet following IEEE 802.3an-2006: 10GBase-T standards. They come with Cat.6A connectors that adhere to TIA568C.2 and ISO/IEC11801 standards.
Our company - Amphenol Socapex
Since 1947, Amphenol Socapex has prescribed, designed and manufactured reliable and innovative interconnection solutions for harsh environments, ... Contact Us +33 4 50 89 28 00. 948 Promenade de l’Arve - BP 29 74311 THYEZ France. Footer Assistance. Assistance. FAQ; Technical support;
LL I S T A m p h e n - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
BNC to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to N-Type Adapters designed for radio frequency applications. BNC to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs. ... Contact Finish. Gold 12 items; Silver 5 items; Frequency (Max GHz) 4 11 items; 11 2 items; Insulator Material. Delrin 1 item ...