Search Results for part outline face matlab
MIL-DTL-26482 Series I Hermetic | Cryo-Seal Hermetic Connector Series ...
Amphenol MIL-DTL-26482 Hermetic connectors provide twice as many contacts as standard connectors in a small and compact package and feature an airtight glass-to-metal seal for extreme military and commercial aerospace environments.
C:Users orceDesktopMiniBoss Data SheetsC-MN32PW02-a1 - Amphenol Sine
part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y:
SIMMGK0816PA - Amphenol Air LB
Grounding modules are part of the SIM / EN4165 module range that can be used with the whole range of SIM / EN4165 connectors. This module range comes in different versions, male (from 1 contact size 8 up to 8 contacts size 16) and female (1 contact size 8). Key Features.
Operation Manual R-Series Powerlink 551657 RevA EN
Temposonics® R-Series Profinet IO RT Operation Manual Table of contents 1. Introduction..... 3
SIM2S2A46 - Amphenol Air LB
Color coding plate Polarization E Pink
Module With front removable PCB contacts Pin With peripheral sealing ...
Module fitted with removable PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which
AM-031 A - ardentconcepts.com
For boards thinner than 60 mils (1.5 mm) it is recommended to use a PCB Stiffener Block (Example Part number SB12X1-2.54-1M) under the PCB to aid in PCB planarity. Carefully remove the shipping cover and Stiffener Block from the TR Assembly by loosening the
Model 656A90 4 to 20 mA output, 0.0 to 0.5 in/sec RMS, 3.5 to 2.0 ... - PCB
Model 656A90 4 to 20 mA output, 0.0 to 0.5 in/sec RMS, 3.5 to 2.0 kHz, top exit, 4 pin, M12 Installation and Operating Manual For assistance with the operation of this product,
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Impact and Drop Testing - PCB
PCB PIEZOTRONICS, INC. – FORCE/TORQ UE DIVISI 4 3425 Walden Avenue, Depew, New York 14043-2495 USA Toll Free: 888-684-0004 Fax: 716-684-8877 24-hour SensorLineSM: 716-684-0001 E-mail: force@pcb.com
SIME0412PAF - Amphenol Air LB
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Model 080B16 Triaxial mtg adaptor, 0.37 cube, 5-40 tapped hole ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Module With straight PCB contacts Pin Without peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
2 Sensor for Automotive Applications - amphenol-sensors.com
Part No. Sampling Method Range Feature T6743-40K-E Diffusion 0-40,000 ppm Sensor with Enclosure T6743-40K Diffusion 0-40,000 ppm No Enclosure, PCBA only Available Models Internal CO2 Sensor Specifications (cont.)
Model TLD352B High resolution, ceramic shear ICP® accel., 1000 mV/g, 2 ...
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Module With straight PCB contacts Pin With peripheral sealing Contacts ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Module With straight PCB contacts Pin Without peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
SIMEK0816PBC - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated soluti
SIMAD67V - Amphenol Air LB
Cover + Chimney Clicker nut plug 4 Modules Metallic Shielded Olive drab cadmium