Search Results for pc 休止ファイル 削除
Board-to-Board (BTB) Signal Connectors | Space-saving Connectors - Amphenol
Board-to-board connectors play a crucial role in interconnecting printed circuit boards (PCBs) in a stackable manner, providing designers with the flexibility and reliability they need in various applications.
EXPLOSIVE, GUN & IMPACT TESTING - PCB
for these applications. Please visit www.pcb.com or www. endevco.com, and search the model series for detailed specifications. You can also contact us at 866-816-8892 or
Fiber Optic Termini | Products | Amphenol Aerospace
Industry-standard, very high-density plastic ferrules available in either 12-fiber or 24-fiber versions, in multi-mode PC, single-mode PC, and single-mode APC configurations. Technical Information MIL-PRF-29504 Termini (Size 16) 90-Degree ...
MDBR Series Rugged D-Subminiature Connectors
Internal and external seals made with flexible silicone rubber § Excellent sealing to IP67 and higher protection over wide temperature range § Protects equipment from water and dust incursion Die cast metal housings § Mechanically rugged and stable to protect against shock, vibration and impact § Prevents distortion § Improved thermal cycling performance
What is a Breakaway Connector? - Amphenol NEXUS Technologies
A breakaway connector is an electrical safety component used to disconnect corded equipment from moving components or rotating machinery.
TN-17 Accelerometer Selection Considerations - PCB
of high-impedance circuitry, low-noise cables, sensor pC/g sensitivity, capacitive loading effects, system noise, setting charge amplifier controls, and keeping the system clean and moisture-free are required. Some newer charge amplifiers have digital controls, which simplify entering sensitivity and setting range.
Professional NMEA 0183 Intelligent Buffer - Gemeco
Easy to access via network, doesn’t require the device to be moved or have a serial connection to the PC. Quick visual check gives the user confidence that each input and output is passing data; Features can be utilized to fine tune data, avoiding data overloads on the outputs and connected listeners
BRUKSANVISNING INS9800 Rev A OKT 2021 - Protimeter
USB-kontakt: - Dette er for tilkobling til en PC når du bruker mms3-loggingsprogramvaren (tilleggsutstyr) I tillegg til å oppgradere enhetens fastvare. Hygrostick-sondene (POL4750), Quikstick (POL8750) og Short Quikstick (POL8751) måler relativ fuktighet (%RH) og omgivelsestemperatur i rom eller materialer. De kan kobles til MMS3-
Home Page - Amphenol PCDAmphenol PCD
Amphenol PCD designs and manufactures circular and rectangular electronic connectors for low, medium and high power applications and lightweight composite cable and pipe management solutions for wire, hydraulic and fuel systems for the military and aerospace industries. We take pride in our ability to create customizable cable assemblies and advanced In-Seat Portable Electronic Devices (PED ...
26 dB High Rejection Antenna with Enhanced Narrow Band Filtering
High performance: 26 dB amplifier; Superior filtering – multi-stage, narrow band high rejection filtering; Unique design – Quadrifiliar helix design and multi-stage filtering provide effective out-of-band rejection and lower elevation pattern performance than traditional patch antennas
422E13 IN-LINE CHARGE CONVERTER Revision: T OPTIONAL VERSIONS ... - PCB
Model Number 422E13 IN-LINE CHARGE CONVERTER Revision: T ECN #: 45760 Performance ENGLISH SI Sensitivity(± 2 %)(Charge Conversion) 1 mV/pC 1 mV/pC Overrange ± 3 V ± 3 V
Products - Lutze Inc.
With its product categories of cable, connectivity, cabinet, and control, LUTZE offers a comprehensive product portfolio for automated manufacturing in the automotive industry, machine and plant construction, electrical engineering, power generation and distribution, railway and traffic engineering, mining, water treatment, and much more.
CHARGE OUTPUT ACCELEROMETER Revision: K - PCB
Model Number 357B04 CHARGE OUTPUT ACCELEROMETER Revision: K ECN #: 46956 Performance ENGLISH SI Sensitivity(± 15 %) 10 pC/g 1.02 pC/(m/s²) Measurement Range ± 2000 g pk ± 19,600 m/s² pk
Model 352C04 | PCB Piezotronics
Model 352C04:Platinum Stock Products; General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 top conn.
SCU User Guide Version 3 - Amphenol Antenna Solutions
1. Connect the Enternet port on the SCU to the LAN port of the PC using a cross-over cable 2. Connect -48V DC power to the power port on the SCU 3. Connect the AISG female port on the SCU to the AISG network control cable NOTE for direct connection to the SCU through the console port, please refer to Section 7. 4.
CHARGE OUTPUT PRESSURE SENSOR - PCB
Sensitivity(± 15 %) 6 pC/psi 0.870 pC/kPa Measurement Range 100 psi 690 kPa Maximum Pressure 3,500 psi 24,133 kPa Resonant Frequency ≥ 55 kHz ≥ 55 kHz Rise Time(Reflected) ≤ 9 µ sec ≤ 9 µ sec Non-Linearity ≤ 1 % FS ≤ 1 % FS [1] Environmental Acceleration Sensitivity .004 psi/g .0028 kPa/(m/s²) [2]
High Performance VC MEMS Accelerometers | PCB Piezotronics
PCB series 3711F, 3713F, 3741F, and 3743G high performance VC MEMS accelerometers for low frequency measurements down to zero hertz.
DIN 41612 Headers and Receptacles - Amphenol CS
wwwapenl-cccom Apenl Inratn Cncatns and Cercal Prdcts TARGET MARKETS DIN 41612 Headers and Receptacles. HARSH ENVIRONMENT CONNECTOR WITH BOARD-TO-BOARD AND I/O CAPABILITY. DIN 41612 connector systems are the most popular backplane
SENSORS FOR ENVIRONMENTAL TESTING - pcb.com
Highly Accelerated Life Testing (HALT) is a design verification process, which exposes a product to very rapid and extreme changes in vibration in temperature in an effort to quickly uncover design and assembly flaws.
c:usershao.luodesktop3fa1-nxsj-c04w0 - Amphenol RF
Title: c:usershao.luodesktop3fa1-nxsj-c04w0.ps Created Date: 3/22/2018 10:21:42 AM