Search Results for pc07e-18-30
FEATURED CAPABILITY
LAYOUT 22-22 18-1 24A24 20-29 28A51 # OF CONTACTS 4-#8 10-#16 12-#12 17-#16 43-#16 SERVICE RATING A A (B,C,F,G) I (BALANCE) A A A LAYOUT BY NUMBER OF CONTACTS MOLDED VS. MECHANICAL BACKSHELLS MOLDED MECHANICAL • The Molded version rated IP69k promotes a fully-sealed, tamper-proof backend. Superior cable strain relief significantly
Amphenol
5 What is RADSOK®? RADSOK® Sizes and Ampacity Amphenol RADSOK® - A RADSOK® is a RADial SOcKet Contact. - Developed from flat stamped grid twisted into a hyperbolic geometry to form socket contact with unique characteristics.
5964308NG - Amphenol Antenna Solutions
Front-to-Back Ratio, 180° ± 30° > 23 dB > 24 dB > 25 dB Cross Polar Ratio Main Direction (0°) > 17 dB > 18 dB > 17 dB Sector Edges (±60°) > 7.0 dB > 8.0 dB > 6.5 dB Maximum Power (Per Port, 50° C) 350 W Intermodulation 3rd Order for 2 x 43 dBm Carriers < -150 dBc Several patents pending regarding this product.
SMA Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.280 Post 0.158 PTFE 132318-18. SMA Panel Mount 2-Hole Flange Jack Crimp RG-58 RG-141 Times LMR-195 50 Ohm 132436. ... RF Antenna External Wi-Fi6/6E 2400-2500MHz 5150-5850MHz 5850-7125MHz IP67 ST1228-30-501-A. RF Antenna External ST0628-40-501-B.
AT15-6P-BM01GRY 6 Position Flange Mount PCB Receptacle, Gre - Amphenol Sine
AT15-6P-BM01GRY 6 Position Flange Mount PCB Receptacle, Grey, Gold Plated Contacts Included. Comparable to PN# DT15-6P-G003
International Distributors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
USCM SERIES
USCM SERIES USCM (Ultra Sealed Connector, Multiple Poles) is a high-grade sealed connector series to meet outdoor long-term use under harsh environment conditions; providing users a highly reliable electrical
Amphenol Optimize
Having a job is one thing, it's another to have a career-and a great one for that matter! That is what you will find at Amphenol-Optimize with our motivated team, dedicated to be the best in the industry.
Contact Us | PCB Piezotronics
Contact PCB® Piezotronics. PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
CABLE - gemeco.com
2 change title from "cm260, cm265, cm275" to "cm365". 2521 03/30/21 fsc/lrs housing, acoustic window: urethane dimensions are in mm tolerances on 0 pl decimals: #1 1 pl decimals: #0.5 angles: #1/2$ fractions: #1/16 drawn: d.spalding checked: b.thompson 05/31/18 01/16/20 cm365 outline drawing d-19056 2 scale: 1/2 sheet 1 of 1 n/a n/a cable 3x 1/ ...
ss20m1f | Amphenol Global Search | Amphenol
Search Results for ss20m1f RT071619SNHK Jam Nut Receptacle, Female, IP67 Sealed Metal Bayonet ... RT071619SNH-K Receptacle Kit, Jam Nut, 19 Position, Female, Shell Size 16, with Machined Contacts, Size 16, 18-16AWG.
Temposonics MH-Series MH4 Plus Analog 551958
3 Temposonics® MH-Series MH4 Plus Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
Acoustics | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
6890308NGv - amphenol-antennas.com
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational
TFT - 5G - アンフェノールジャパン株式会社
• -160 dBc PIM for optimal system performance • UL listed, type CMP (plenum), UL file # E-170516 • Extremely flexible • Durable FEP outer jacket
A Custom Wire & Industrial Cable Supplier | TPC Wire
18 AWG 16 AWG 14 AWG 2 AWG 0 AWG 8 AWG 6 AWG 4 AWG 1/0 AWG 2/0 AWG 3/0 AWG HOFFMAN PRODUCTS, A TPC WIRE & CABLE CORP. BRAND 216-525-4320 800-645-2014 FAX 866-896-3017 Specifications subject to change. For complete specifications and availability, ask your Hoffman Products Sales Representative or call 800-645-2014.
A1 RELEASE NEW DRAWING 16/NOV/22 MILO -- TOMMY - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Temposonics
3 Temposonics® MH Safety Analog / CANopen Data Sheet FUNCTIONAL SAFETY FOR LINEAR POSITION SENSING Temposonics® linear displacement sensors “MH Safety” are based on the magnetostrictive technology and designed according to the requirements out of IEC/EN 61508 and rated with SIL 2 safety level.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
SCORPION - アンフェノールジャパン株式会社
A Scorpion part number can have a maximum of 30 characters. If your connector configuration exceeds this number, a special part number will be created for you. ... Size 18 Size 22 134N [30 lbs] minimum 67N [15 lbs] minimum 36N [8 lbs] minimum 27N [6 lbs] minimum Fixed Contact Retention in Connector Body Per IEC 512-8, Test 15a Size 4