Search Results for pc07e-18-30
Amphenol TPC Wire & Cable Literature
Explore our comprehensive selection of wire and cable literature and resources for industrial applications. Find the right solutions with our high-performance products.
Amphenol Advanced Sensors
Temperature Sensors, Pressure Sensors, CO2 Indoor Air Quality Sensors, Humidity Sensors, Dust Sensors. Advanced sensor technologies and embedded measurement solutions for Automotive, Medical, Industrial, Air Quality Applications.
B3 - UPDATED 04DEC15 MRF Tommy B4 - UPDATED LOGO 20APR16 MRF Tommy
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
Model 075A01 | PCB Piezotronics
Model 075A01:Field installable 2-socket environmental boot connector for 0.195" cable (MIL-C-5015 compatible)
Model 393A03 Kit including 086E80, 086D05, 086C04, 352A21, 352C68 ... - PCB
Model 393A03 Kit including 086E80, 086D05, 086C04, 352A21, 352C68, 352C23, and 393A03 (for Manufacturing Labs only) Installation and Operating Manual
Backshells Archives - Amphenol PCDAmphenol PCD
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options.
300CB08/nrg300CB08 325A Dual-Feed Circuit Breaker Panel
Alarm relay contacts 2A @ 30 VDC; 0.6A @ 60 VDC Max. alarm card power rating @12V: 18mA (0.22W) @24V: 20mA (0.48W); @48V: 30mA (1.44W) Alarm wire size #24 AWG, typical (#26 to #20 AWG) Terminals Wire wrap or mates with TE Connectivity 3-640428-3 Dimensions: Specifications: 300CB08/nrg300CB08 Height:
2X - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
Smarteq Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
TRIAXIAL CHARGE OUTPUT ACCELEROMETER - PCB
Size (Length x Height x Width) 0.73 in x 0.40 in x 0.90 in 18.5 mm x 10.2 mm x 22.9 mm Weight 0.28 oz 7.9 gm [3] Electrical Connector 5-44 Coaxial 5-44 Coaxial Mounting Through Hole Through Hole Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [4] All specifications are at room temperature unless otherwise specified.
M7318 SERIES - amphenol-aerospace.com
The M7318 military power supply is a rugged DC to DC converter which accepts an 18 - 48VDC input volt - age range and provides a single DC output from 3.3 to 50V at up to 200W. Custom outputs available upon ... 30 μs is less than 5% of output volt-age. Output recovers to steady stated within less 0.1 ms, typically. Ripple and Noise: Less than ...
DC/DC POWER SUPPLY - Amphenol Aerospace
airborn 30? male connector vvtb30fr7j.023 or 2,323 t 5900 j pin 4142 cooling surface xe amphenol military high speed
172117-30 - Amphenol RF
Title: C:\Documents and Settings\Owner\My Documents\Connex files\172\172117-30.dwg Author: Owner Created Date: 10/30/2005 6:23:42 PM
Amphenol Advanced Sensors
Amphenol Advanced Sensors
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Model M627A01 Platinum Low-cost Quartz Accelerometer Installation ... - PCB
The signal conditioner consists of a well-regulated 18 to 30 VDC source (battery or line-powered), a current-regulating diode (or equivalent constant current circuit), and a capacitor for decoupling (removing the bias voltage) the signal. The current-regulating device is used in place of a resistor for several reasons.
74868 - Amphenol RF
apply 110° to 135 °c and approximate 30 seconds using a heat gun to shrink the tubing over the body, ferrule, and the o.d. of the cable jacket. be careful not to melt the jacket of the cable. important note: the gap 0.079 [2.00 mm] max. (from end of tubing to back flange of connector body) the hst has an adhesive lining that melts to form a water
CUSTOMER OUTLINE DRAWING - amphenolrf.com
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
General purpose accelerometer - Wilcoxon Sensing Technologies
Resonance frequency 30 kHz Transverse sensitivity, max 5% of axial Temperature response: –55°C +120°C –20% ... Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 700 µg 10 µg/√Hz 5 µg/√Hz 5 µg/√Hz