Search Results for pc07e-18-30
Amphenol
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
Level Plus - Temposonics
Ø 18 (Ø 0.7) Ø 47 (Ø 1.85) 77 (3.01) 29.3 bar (425 psi) 149 °C (300 °F) No 0.67 Stainless steel 251 981-2 0.71 Nickel Alloy C-276 251 981-4 Standard floats Pressure Temperature Magnet offset Specific gravity Material Part number Ø 18 (Ø 0.7) Ø 47 ®
Trex-Onics® 300V Control Cable - TPC Wire
Trex-Onics ® 300V Control Cable is a robust and versatile cable solution specially designed for use in A TPC's Quick-Connex® Micro cordsets but is a great solution for countless applications.Primarily tailored for industrial settings, this cable excels in connecting a wide range of devices, including proximity sensors, photoelectric switches, and limit switches.
Accelerometers / Vibration Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
CXL 2-3 GHz - AMPHENOL PROCOM
Weight Approx. 0.18 kg / 0.40 lb. Mounting On 1" RG (G1" - 11) threaded water ... Operating temperature range -30 °C to +70 °C ORDERING Model Product No. CXL 2-3 GHz 100000204 CXL2-3GHz Page: 1 of 2 Last edited: 2022/08/17. TYPICAL GAIN AND VSWR CURVE TYPICAL RADIATION PATTERN (E-PLANE) TYPICAL RADIATION PATTERN (H-PLANE) ACCESSORIES (TO BE ...
USCM SERIES - Amphenol Technical Products International
Technical Overview Current Rating Up to 13A@16# contacts, 30A@12# contacts Operation Voltage 48V AC/DC, up to 250V AC/DC*(HV applications) Cable Range 24- 12 AWG (0.35mm² - 4. 0mm²)
FAKRA to SMA Cable Assemblies - Amphenol RF
FAKRA Straight Jack to SMA Right Angle Plug LMR-195 50 Ohm 30 Meter Z Key Code 095-820-198M30L. View Details. Add to Parts List Add to Compare. ... FAKRA Straight Plug to SMA Straight Plug RG-174 50 Ohm 18 inches Z Key Code 095Z820-162-018. View Details. Add to Parts List Add to Compare.
36.5 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
PRMSeries - Amphenol
Socket #SC000706 / 12A / 18-20AWG Termination Type Crimp Mating Cycles <500 matings and unmatings RoHS Compliant Derating Curves - IEC 60512-5-2 Test 5b Pin #SC000611, Socket #SC000612, Wire 10AWG 105°C Pin Contact #SC000611, Socket Contact #SC000612, Wire, 10AWG 105°C IEC 60512-5-2 Test 5b 60 Current (A) Max Temp of Component tg 50 40 30 20 ...
Amphenol Series SJT
SJT WW (wire-wrap connection) 18-22 Accessories 23-29 Tools 30-31 Assembly instructions 32-46 Safety information Our products are constantly being developed and improved. Therefore, we reserve the right to change designs for quality improvements, enhancements, or manufacturing needs.
Thermometrics | Temperature Sensors
Thermometrics, Inc., offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today. From chips to value-added assemblies, with temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement, control and protection of industrial and consumer-based applications worldwide.
602GB | Amphenol LTD
Crimp termination with size 20, 16 and 12 contacts; Operating temperature -65°C to +200°C; Manufactured from Aluminium Alloy with Cadmium Olive Drab plating (other finishes may be supplied)
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
15-18 I 18 18 15-19 I 19 19 15-35 M 37 37 15-97 I 12 8 4 15-AC M 26 24 2 17-2 M 39 38 1 17-6 I 6 6 17-8★ II 8 17-22★ NA 4 2 2 17-26 I 26 26 17-31 M 19 4 11 4 ★ ★ ★ ★ ★ ★ ★ ★ ★ ★ ★ ★ connectors. *
Executive Leadership - Amphenol
Our leadership team remains committed to our shared responsibility of generating value for our customers, employees and shareholders while also minimizing our impact on the environment and being a positive force in our communities. Of our 20 executive leaders, five were born outside of the United States, four identify as under-represented minorities (Black or African American, Hispanic or ...
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
IECEx - PCB
18 to 30 VDC: 22 to 30 VDC. Constant Current Excitation: 2 to 20 mA. Output Impedance: ≤ 200 Ohm. Output Bias Voltage: 7 to 12 VDC. 9 to 16 VDC: Discharge Time Constant. 0.24 to 1.0 seconds: Settling Time (within 10% of bias) < 3 sec: Spectral Noise (1 Hz) 1200 µg/√Hz 11772 (µm/sec
CUSTOMER OUTLINE DRAWING - Amphenol RF
s.hsieh 18-jul-17 scale: 10.0:1.0 title mcx p.c. board recept. jack approved date amphenol rf date 17-jul-17 www.amphenolrf.com engineer rickson material date 17-jul-17 drawn stamn finish drawing no. mcx6251b1-3gt30g-50 item no. 086251aab02ge5f part no. 919-109j-51px notes: 1. materials and finishes: body : brass, gold plating (3 microinches ...
Thermometrics Water Detection Sensor - amphenol-sensors.com
10-30 34.3 36.3 22.5 30-50 14.7 15.7 10.8 50-80 5.88 6.86 4.31 80-200 2.65 2.84 1.86 Table.3 Impact Durability Test Minimum 10-Year Warranty (Number of Impact per Axis) Minimum 15-Year Warranty (Number of Impact per Axis) Installation 72,000 100,000 Driver Seat Door 36,000 50,000 Passenger/Rear Seat Door 18,000 30,000 Trunk/Liftgate 2,000 3,000 ...
Amphenol
1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 ... Nickel-plated 2016-18 Machined AT62-005-2031 Female Contact - Socket, Nickel-plated 20 16-18 Machined AT60-202-2031 Male Contact - Pin, Gold-plated 20 20-22 Machined