Search Results for pc07e-18-30
On-Glass Unity Gain Window Mount VHF and UHF Antennas
With a patented On-Glass Unity Gain Window Mount VHF and UHF Antennas technology that permits RF transmission and reception through glass, these rugged antennas provide a complete seal against moisture and allow for easy installation without holes.
of Contents - Amphenol Ardent Concepts
2020‐07‐18 approved by s. diaz classification: unrestricted table of contents 1.0 objective 5 2.0 scope 5 3.0 pcb design 5 3.1 board layout 5 3.2 board thickness 5 4.0 packaging 5 5.0 application information 6 5.1 anchor‐carrier assembly 6 5.1.1 vacuum pick‐up 6
Power Connectors | Products - Amphenol
Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units.
TITLE
1 pl dec –0.30 2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance ...
Temposonics
Temposonics® E-Series CANopen Operation Manual 6 3.1 Order structure of E-Series EP Temposonics® order code a Sensor model E P Profile b Design 0 Without position magnet d Connection type D 3 4 5 pin M12 f Output C 3 0 4 CANopen C 4 0 4 CANopen (duo terminator) e Operating voltage
SIZE B C- - Amphenol Sine
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
SIZE TYPE B C- - Amphenol Sine
4. mating part: ahdp04-18-20p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp06-18-20sr-sra a1 release new drawing 19/aug/20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 ahdp06-18-20sr-sra plug, 18 sz, 20 socket, std arrangement, rd01 seal, sra,duramate ...
Connectors | Products - Amphenol
Available in Shell Sizes 8, 10, 12, 14, 16, and 18 and 27 Insert Arrangements for Power, Mixed Power/Signal, Coax, and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius Waterproof Connectors provide an IP67/69K waterproof rating when in a mated condition for industrial applications and incorporates the latest technology in high impact ...
Dominic Imbrogno - charlesindustries.com
Dominic Imbrogno General Manager M: (847) 806-6300 D: (847) 258-8392 C: (630) 736-4165 E: [email protected] Charles Industries, LLC, An Amphenol Company
A1
18 pos, receptacle, pin, size 24, panelmate ahdp, normal seal, bra, cl82 b ahdp02-24-18pn-bracl82a1 1 1 lucas jan-15-24 orion jan-17-24 tommy jan-18-24 none-- tommy duramate notes: unless otherwise specified 1. material: housing: thermoplastic; black seal: silicone rubber 2. modifications: backshell ring adapter (bra); standard dia. wire seal ...
Amphenol
1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 ... Nickel-plated 2016-18 Machined AT62-005-2031 Female Contact - Socket, Nickel-plated 20 16-18 Machined AT60-202-2031 Male Contact - Pin, Gold-plated 20 20-22 Machined
模型 - Amphenol Sine
a1 release new drawing 18/oct/18brook of: sh: rev: dwg no: title: rev descriptiondate revisions eco byappr 1 1 a2 ahdm06-24-47pr plug, 24 sz 47 pin, rd, wide thd 44724 morley drive clinton township, mi 48036 ... 1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64
Amphenol
1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 ... Gold-plated 2016-18 Machined AT60-010-20141 Male Contact - Pin, Nickel-plated 2016-18 Machined AT62-005-2031 Female Contact - Socket, Nickel-plated 20 16-18 Machined
Guidelines for Mounting Test Accelerometers | PCB Piezotronics
Accuracy of frequency response is one of the most important factors when deciding which mounting technique to use. The accelerometer operating frequency range is determined by a back- to-back calibration method where the accelerometer under test is securely mounted to a reference standard accelerometer.
Backshells Archives - Amphenol PCDAmphenol PCD
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options.
SIZE TYPE B C- - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Radio Frequency Connectors | Products - Amphenol
SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. The body of these connectors has been thoughtfully designed to improve the electrical performance over the standard Surface Mount PCB connectors. Achieve Edge Launch-like performance anywhere on the board!