Search Results for pc07e-18-30
HIGH-TEMPERATURE CABLE APPLICATIONS - TPC Wire
Thermo-Trex® 500-K Cable Multi-Conductor Cable. This flexible power, control and instrumentation cable features finely stranded, tinned copper conductors and a specially woven aramid fiber braid jacket impregnated with heat and moisture resistant finishing compounds, providing tensile strength and added protection against abrasion.
Temposonics
I 6 I Temposonics® EP2 CANopen Data Sheet c Connection type D 3 4 M12 (5 pin) male connector d Operating voltage 1 +24 VDC (−15 / +20 %) a Sensor model E P 2 Smooth profile b Stroke length X X X X M 0050…2540 mm X X X X U 002.0…100.0 in. Standard stroke length (mm)*
Characteristics - Amphenol Sine
30.08.2017 NXM-V04 FAI2017-002470 04 Amphenol Tuchel Industrial GmbH 201700447 09.02.2016 C146 10B004 100 13 M-C146 10B004 100 13 Rev01 201500911 02 Buchseneinsatz 4-Pol Bagatelle change: 05 14.12.2017 PWÖLF ISO 2768-m JHÖNN JHÖNN 1:1 201700257 07.01.2016 PWÖLF General Characteristics Standard Value number of contacts 4 + PE termination ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
Capability_Table - Amphenol Invotec
24" x 18" / 609.6mm x 457.2mm Advanced 2013 Microns/Mils 38 microns - 1.5 mils 38 microns - 1.5 mils 63 microns - 2.5 mils 63 microns - 2.5 mils 200 microns - 8 mils 225 microns - 9 mils 350 microns - 14 mils 450 microns - 18 mils 11:1 30 microns - 1.2 mils 9 microns - 0.4 mils 210 micron - 9 mils 25 microns - 1 mils 1+N+1 6+N+6
アンフェノールジャパン株式会社
18 .5 21. 25. 7 33. 0 42. 0 15.5 18.5 21.7 25.7 28.5 Tubular Lug Version Dimensions(mm) TM Ordering Information-RADLOK Plug TM Ordering Information-RADLOK 080 RADSOK@ Size 35 Lug Type 1 -Tubular 2-Stamped Amphenol INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY Cable Size(mm) I Current Connector Color Blank: Orange BK: Black RE: Red Plug Product Type ...
Amphenol
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 ... 1 11/16-18 unef 2a thread m38x1.5 6g thread 41.5 12.8 2.6 size 12 contacts (16 places) 6 retaining adapter - green 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm Ø43.08±0.12
Charles Industries - Innovative Enclosed Solutions
Helping You Better Serve Your Customers. The reliability of network investments can’t be compromised. As users’ demand for reliable network connectivity and increased bandwidth continues to rise, protecting critical network infrastructure is paramount.
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
Industrial Wire and Cable Suppliers | Amphenol TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments.
Customer Support - Airmar
Get exceptional customer support for your marine sensing needs at Airmar. Our dedicated team is ready to assist you with technical inquiries, product troubleshooting, and order assistance. Experience our commitment to providing top-notch support and ensuring your satisfaction as a valued customer.
APC - Amphenol Plastic Connector - Amphenol Industrial Operations
APC Power Series Contacts - Ordering Information 18. APC Standard Series 4 Contact Amphenol Industrial for more information at 888-364-9011 • www.amphenol-industrial.com APC Standard Series APC Standard series has a plastic shell and rugged design, targeted for industrial power and signal applications with
Amphenol
30 N 110.oz 35 N 125.oz 50 N 180.oz 55 N 200.oz 60 N 220.oz 50 N 180.oz 3 A / + 40 °C / + 104 °F IEC 60664-1 1200 V 1500 V 1200 V IEC 60664-1 IEC 60664-1 IEC 60664-1 IEC 60512-5-2 Test 5 b UL 1977 IEC 60512-3-1 Test 3 a IEC 60512-2-1 Test 2 a IEC 60068-1 IEC 60068-1 IEC 60529 IEC 60512-13-2 Test 13 b IEC 60512 Test 9 a IEC 60130-9 Contact ...
NEXUS
1) 12 ° was 18 5/4 1988 b added callouts 0002 5/30 1991 jrj c revise drawing to match part 0121 4/15 1994 whf d revised & drawn on cad 0259 2/24 1997 ls e 2) remove nut adapter(ref) ap-136-4 1) remove gasket (ref) ap-136-7 079 7/30 2010 gph f add p/n's to p/l 101 2/25 2011 hr audio plug 5/31/96 item # part # qty description material 1 ap-136-1 ...
TIGHTENING STRATEGIES FOR BOLTED JOINTS - PCB
The third zone is the elastic clamping range, wherein the slope of the torque-angle curve is essentially constant. The elastic clamping zone torque-angle slope is a very important characteristic of each bolted
11/20 Micro38999 - amphenol-airlb.de
2 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com Micro38999 Reference Guide Specs/ Info 2M804 Overview 41 How to Order Plugs & Receptacles 42 Weight Connector Weight 43 Plug 2M804-001-06, 002-06 44
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 7/10/2008 10:30:17 AM
Amphenol
PLUG, 18 SZ, 20 PIN, REVERSE ARRANGEMENT, NORMAL SEAL, SRA,DURAMATE AHDP SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com ... All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64
SIZE TYPE B C- - amphenol-sine.com
4. mating part: ahdp06-18-21p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp04-18-21sn-sra a1 release new drawing 19/aug/20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 ahdp04-18-21sn-sra recept, 18 sz, 21 socket, reverse arrangement, normal seal, sra ...