Search Results for pc07e-18-30
nrg100GMT10-M - amphenolbroadband.com
Alarm wire size #22 to #18 AWG Alarm terminals Wire wrap Relay contact ratings Dry Form-C contacts (1A @ 30 VDC, 0.5A @ 60 VDC, 0.3A @ ... 15A, 5.08 mm, MTG SCRW, 30-12AWG, ROHS nrg100GMT10-M nrg100GMT10-M nrgSMART: PANEL, 100A DUAL 10/10 GMT, 1RU, -48V, WITH nrgGMT nrg100GMT10 nrgSMART: PANEL, 100A DUAL 10/10 GMT, 1RU, -48V, UN-POPULATED ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
18.20ref [0.717] 3.10 [0.122] ref typ(2) 4.60 [0.181] revisions rev description date ecn by a release to mfg. 30-aug-22 16375 tr b scale: 901-9876-rfx-ee a 901-9876-rfx-ee size 901-9876-rfx-ee rev amphenol rf viji k 24-jun-22 ... 8/30/2022 11:05:52 am ...
SIZE TYPE B C- - Amphenol Sine
4. mating part: ahdp06-18-14s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp04-18-14pn-sra a1 release new drawing 19/aug/20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 ahdp04-18-14pn-sra recept, 18 sz, 14 pin, std arrangement, normal seal, sra,duramate ...
B3 - UPDATED 04DEC15 MRF Tommy B4 - UPDATED LOGO 20APR16 MRF Tommy
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
Temposonics
reverse polarity protection to 30 Vdc on input voltage connections. All outputs are absolute rather than incremental so that power-down situations do not require re-homing. START/STOP Start ... Ball-jointed arm (M5 thread, vertical 18˚ / horizontal 360˚) 2 mm (0.08 in.) 57 mm (2.2 in.) 63.5 mm (2.5 in.) 35.5 mm (1.4 in.) 50 mm (1.97 in.) 68 ...
THDM Series MT Connector System | Amphenol Fiber Systems
The THDM is a MIL-PRF-28876 derived mechanical transfer (MT) rugged fiber optic connector for military and aerospace applications.
Catalog - amphenol-antennas.com
Vertical beamwidth 18° ... -150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme ...
AT06-08SX-XXX A3 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
pc06a-12-8s | Amphenol Global Search | Amphenol
pc06a-12-8s | Amphenol Global Search | Amphenol 162GB - Amphenol Ltd Crimp termination with size 20, 16 and 12 contacts; Operating temperature -55°C to +200°C (dependent on the plating finish) Manufactured from Aluminium Alloy with Cadmium Olive Drab plating; also available with Black Zinc-Nickel(RoHS) and Electroless Nickel finishes as ...
Amphenol Pcd
an 8 indent crimp configuration and will crimp wire sizes 18 AWG (1.0mm2) through 32 AWG (0.3mm2) To crimp wire size 18 AWG (1.0mm2), order contact positioner K13-1. To crimp wire size AWG (0.5mm2 ) through 30 AWG (0.05mm2) order contact positioner K-13-1. Each positioner is equipped with a data plate which gives the correct crimp-depth setting for
Piezoelectric accelerometer design - Wilcoxon Sensing Technologies
18 Vibration product training – low frequency measurements Wilcoxon Sensing Technologies proprietary ... 786A resonance frequency = 30 kHz . Industrial accelerometer design, 2009 33 Vibration product training – low frequency measurements Wilcoxon Sensing Technologies proprietary
PRMSeries - Amphenol
Socket #SC000706 / 12A / 18-20AWG Termination Type Crimp Mating Cycles <500 matings and unmatings RoHS Compliant Derating Curves - IEC 60512-5-2 Test 5b Pin #SC000611, Socket #SC000612, Wire 10AWG 105°C Pin Contact #SC000611, Socket Contact #SC000612, Wire, 10AWG 105°C IEC 60512-5-2 Test 5b 60 Current (A) Max Temp of Component tg 50 40 30 20 ...
A T E - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
5086500A
Height 18 mm (0.7 in) Net Weight 0.5 kg (1.1 lbs) Operating Temperature -55° to +60° C (-67° to +140° F) Operational Humidity < 95% Radome Material ABS Radome Color White, RAL 9003 Mounting Options Fasteners included for mounting on ceiling tile and hard surfaces 360° LINEAR H-POL 617-806/806-960/1350-1550 1690-2700/3300-3800/4900-6000 ...
NTC Type MS Thermometrics Epoxy-Coated Thermistor
NTC Type MS Thermometrics Epoxy-Coated Thermistor
at04-12pa-pm05 | Amphenol Global Search | Amphenol
Search Results for at04-4p-pm11 AT06GY-08SA-N-TPE-M10 8 Position Plug Single-Ended Molded C - Amphenol Sine AT04-08PA-ECBLK 8-Way Receptacle, Black Male Connector with A Position Key and End Cap.Comparable to PNs# DT04-08PA-E005, 934445211. ... grey at04-3p-pm05 black blue brown green red white yellow at04-3p-pm05blk at04-3p-pm05blu at04-3p ...
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III double-ended receptacles with feedthrough contacts. Provide increased system flexibility while mating to standard D38999 plugs
KEYED (3) PLACES - Amphenol Sine
30.1 NOTES: UNLESS OTHERWISE SPECIFIED 1 SEE SHEET 2 FOR KEY ARRANGEMENTS AND COLORS. 2. MATERIAL: HOUSING: THERMOPLASTIC SEAL: SILICONE RUBBER 3. MODIFICATIONS: N/A ... Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined AT60-010-20141 Male Contact - Pin, Nickel-plated 2016-18 Machined ...
240GT54/nrg240GT54 - Amphenol Broadband Solutions
3 All rights reserved. 240GT54/nrg240GT54 Amphenol Network Solutions 6.5.2020 150567 509.926.6000 — amphenol-ns.com.com Table of Contents Section One: Overview ..... 6